AD9230: 12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
The AD9230 is a 12-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates at up to a 250 MSPS conversion rate and is ...More
AD9230: 12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
Product Description
The AD9230 is a 12-bit monolithic sampling analog-to-digital converter optimized for high performance, low power, and ease of use. The product operates at up to a 250 MSPS conversion rate and is optimized for outstanding dynamic performance in wideband carrier and broadband systems. All necessary functions, including a track-and-hold (T/H) and voltage reference, are included on the chip to provide a complete signal conversion solution.
The ADC requires a 1.8 V analog voltage supply and a differential clock for full performance operation. The digital outputs are LVDS (ANSI-644) compatible and support either twos complement, offset binary format, or Gray code. A data clock output is available for proper output data timing.
Fabricated on an advanced CMOS process, the AD9230 is available in a 56-lead LFCSP, specified over the industrial temperature range (−40°C to +85°C).
Product Highlights
- High Performance—Maintains 64.9 dBFS SNR @ 250 MSPS with a 70 MHz input.
- Low Power—Consumes only 434 mW @ 250 MSPS.
- Ease of Use—LVDS output data and output clock signal allow interface to current FPGA technology. The on-chip reference and sample and hold provide flexibility in system design. Use of a single 1.8 V supply simplifies system power supply design.
- Serial Port Control—Standard serial port interface supports various product functions, such as data formatting, disabling the clock duty cycle stabilizer, power-down, gain adjust, and output test pattern generation.
- Pin-Compatible Family—10-bit pin-compatible family offered as AD9211.
Applications
Data Sheet, Rev. 0, 2/07
Features
- SNR = 64.9 dBFS @ fIN up to 70 MHz @ 250 MSPS
- ENOB of 10.4 @ fIN up to 70 MHz @ 250 MSPS (−1.0 dBFS)
- SFDR = −79 dBc @ fIN up to 70 MHz @ 250 MSPS (−1.0 dBFS)
- Excellent linearity
DNL = ±0.3 LSB typical
INL = ±0.5 LSB typical - 700 MHz full power analog bandwidth
- On-chip reference, no external decoupling required
- Integrated input buffer and track-and-hold
- Low power dissipation
434 mW @ 250 MSPS—LVDS SDR mode
400 mW @ 250 MSPS—LVDS DDR mode - Programmable input voltage range
1.0 V to 1.5 V, 1.25 V nominal - 1.8 V analog and digital supply operation
- LVDS output with selectable data format
(offset binary, twos complement, Gray code) - 11-bit version available: AD923011BCPZ-200
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9230
12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
Other Diagrams for AD9230
12-Bit, 170 MSPS/210 MSPS/250 MSPS, 1.8 V Analog-to-Digital Converter
AD9230 Pin Configuration
Functional Block Diagram for AD9230
EVAL-CED - Converter Evaluation and Development (CED) Board
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7699 - 16-Bit, 8-Channel, 500 kSPS PulSAR® ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD9626-250 | 12 | 250MSPS | 1 | 390mW |
| AD9230-250 | 12 | 250MSPS | 1 | 463mW |
| AD9626-170 | 12 | 170MSPS | 1 | 291mW |
| AD9230-170 | 12 | 170MSPS | 1 | 407mW |
| AD9233-125 | 12 | 125MSPS | 1 | 425mW |
| AD9233-105 | 12 | 105MSPS | 1 | 350mW |
| AD9236 | 12 | 80MSPS | 1 | 411mW |
| AD9237-65 | 12 | 65MSPS | 1 | 270mW |
| AD9235-65 | 12 | 65MSPS | 1 | 350mW |
| AD9224 | 12 | 40MSPS | 1 | 450mW |
| AD12401 | 12 | 400MSPS | 1 | 6.8W |
AD9230 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9230-170EBZ | Prodn | EVALUATION BOARDS | 64 | Ind | $200.00 | - | Y | Contact ADI | Add To Cart |
| AD9230-210EBZ | Prodn | EVALUATION BOARDS | 64 | Ind | $200.00 | 07/11/2008 | Y | Contact ADI | Add To Cart |
| AD9230-250EB | Obs | EVALUATION BOARDS | 64 | Ind | $ | - | N | Contact ADI | Contact ADI |
| AD9230-250EBZ | Prodn | EVALUATION BOARDS | 64 | Ind | $200.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| AD923011-200EBZ | Prodn | None Available | 56 | Ind | $200.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| AD9230BCPZ-170 | Prodn | 56 ld LFCSP (8x8mm, 4.3mm exposed pad) | 56 | Ind | $35.00 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9230BCPZ-210 | Prodn | 56 ld LFCSP (8x8mm, 4.3mm exposed pad) | 56 | Ind | $42.00 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9230BCPZ-250 | Prodn | 56 ld LFCSP (8x8mm, 4.3mm exposed pad) | 56 | Ind | $59.00 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD9230BCPZ11-200 | Prodn | 56 ld LFCSP (8x8mm, 4.3mm exposed pad) | 56 | Ind | $36.00 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close