AD8629: Zero Drift, Single-Supply, Rail-to-Rail, Input/Output Operational Amplifier
This amplifier has ultralow offset, drift, and bias current. The AD8628/AD8629/AD8630 are wide bandwidth auto-zero amplifiers featuring rail-to-rail input and output swing and low noise. Operation is ...More
AD8629: Zero Drift, Single-Supply, Rail-to-Rail, Input/Output Operational Amplifier
Product Description
This amplifier has ultralow offset, drift, and bias current. The AD8628/AD8629/AD8630 are wide bandwidth auto-zero amplifiers featuring rail-to-rail input and output swing and low noise. Operation is fully specified from 2.7 V to 5 V single supply (±1.35 V to ±2.5 V dual supply).
The AD8628/AD8629/AD8630 provide benefits previously found only in expensive auto-zeroing or chopper-stabilized amplifiers. Using Analog Devices, Inc., topology, these zero-drift amplifiers combine low cost with high accuracy and low noise. No external capacitor is required. In addition, the AD8628/ AD8629/AD8630 greatly reduce the digital switching noise found in most chopper-stabilized amplifiers.
With an offset voltage of only 1 μV, drift of less than 0.005 μV/°C, and noise of only 0.5 μV p-p (0 Hz to 10 Hz), the AD8628/ AD8629/AD8630 are suited for applications where error sources cannot be tolerated. Position and pressure sensors, medical equipment, and strain gage amplifiers benefit greatly from nearly zero drift over their operating temperature range. Many systems can take advantage of the rail-to-rail input and output swings provided by the AD8628/AD8629/AD8630 to reduce input biasing complexity and maximize SNR.
The AD8628/AD8629/AD8630 are specified for the extended industrial temperature range (−40°C to +125°C). The AD8628 is available in tiny 5-lead TSOT, 5-lead SOT-23, and 8-lead narrow SOIC plastic packages. The AD8629 is available in the standard 8-lead narrow SOIC and MSOP plastic packages. The AD8630 quad amplifier is available in 14-lead narrow SOIC and 14-lead TSSOP plastic packages.
Applications
Data Sheet, Rev. G, 6/08
- Data Sheet Rev G, 06/2008 (pdf 414kB)
- (About Data Sheets)
Features
- Lowest Auto-zero Amplifier Noise
- Low Offset Voltage: 1 µV
- Input Offset Drift: 0.002 µV/°C
- Rail-to-rail Input and Output Swing
- 5 V Single-supply Operation
- High Gain, CMRR, and PSRR: 120 dB
- Very Low Input Bias Current: 100 pA max
- See Data Sheet for Additional Information
Verified Circuits Using This Part
Verified Circuits are designed for ease of use and proven to work by ADI applications engineers. To learn more about Verified Circuits from ADI, please visit Verified Circuits Home.
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8629
Zero Drift, Single-Supply, Rail-to-Rail, Input/Output Operational Amplifier
Pin Configuration Diagram for AD8629
ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp
AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp
ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps
ADA4817-1 - Low Noise, 1 GHz FastFET Op Amps
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8629 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 2 | -40 to +125 |
| AD8628 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 1 | -40 to +125 |
| ADA4000-2 | 5MHz | 20V/µs | 200µV | 5pA | 16nV/rtHz | 2 | -40 to +125 |
| AD8606 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 2 | -40 to +125 |
| AD8666 | 4MHz | 3.5V/µs | 600µV | 200fA | 10nV/rtHz | 2 | -40 to +125 |
| AD8692 | 10MHz | 5V/µs | 400µV | 200fA | 8nV/rtHz | 2 | -40 to +125 |
| AD8602 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 2 | -40 to +125 |