AD8617: Low Cost Micropower, Low Noise CMOS Rail-to-Rail Input/Output Operational Amplifier
The AD8613/AD8617/AD8619 are single/dual/quad micropower rail-to-rail input and output amplifier that features low offset voltage as well as low input voltage and current noise. The part is fully ...More
AD8617: Low Cost Micropower, Low Noise CMOS Rail-to-Rail Input/Output Operational Amplifier
Product Description
The AD8613/AD8617/AD8619 are single/dual/quad micropower rail-to-rail input and output amplifier that features low offset voltage as well as low input voltage and current noise. The part is fully specified to operate from 1.8 V to 5.0 V single supply, or ±0.9 V and ±2.5 V dual supply. The combination of low offsets, low noise, very low input bias currents, and low power consumption make the AD8617 especially useful in portable and loop-powered instrumentation. The ability to swing rail-to-rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in low power single-supply systems.
Quick Links
- Data Sheet Rev B, 02/2006, (pdf, 327 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Low Offset Voltage: 2.2 mV max
- Low Input Bias Current: 1pA max
- Single-Supply Operation: 1.8 to 5.5 Volts
- Low Noise: 22 nV/vHz
- Micropower: 41 µA/Amp max
- No Phase Reversal
- Unity Gain Stable
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Configuration Diagram for AD8617
Low Cost Micropower, Low Noise CMOS Rail-to-Rail Input/Output Operational Amplifier
Other Diagrams for AD8617
Low Cost Micropower, Low Noise CMOS Rail-to-Rail Input/Output Operational Amplifier
8-Lead SOIC_N Pin Configuration
Pin Configuration Diagram for AD8617
AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8617 | 400KHz | 100mV/µs | 400µV | 200fA | 22nV/rtHz | 2 | -40 to +125 |
| AD8607 | 400KHz | 100mV/µs | 12µV | 200fA | 22nV/rtHz | 2 | -40 to +125 |
| AD8692 | 10MHz | 5V/µs | 400µV | 200fA | 8nV/rtHz | 2 | -40 to +125 |
| AD8606 | 10MHz | 5V/µs | 20µV | 200fA | 6.5nV/rtHz | 2 | -40 to +125 |
| AD8616 | 24MHz | 12V/µs | 23µV | 200fA | 6nV/rtHz | 2 | -40 to +125 |
| AD8609 | 400KHz | 100mV/µs | 12µV | 200fA | 22nV/rtHz | 4 | -40 to +125 |
| AD8603 | 400KHz | 100mV/µs | 12µV | 200fA | 22nV/rtHz | 1 | -40 to +125 |
| AD8619 | 400KHz | 100mV/µs | 400µV | 200fA | 22nV/rtHz | 4 | -40 to +125 |
| AD8667 | 520KHz | 260mV/µs | 30µV | 300fA | 21nV/rtHz | 2 | -40 to +125 |
| OP2177 | 1.3MHz | 700mV/µs | 15µV | 500pA | 7.9nV/rtHz | 2 | -40 to +125 |
| AD8629 | 2.5MHz | 1V/µs | 1µV | 30pA | 22nV/rtHz | 2 | -40 to +125 |
AD8617 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8617ARMZ-R2 | Prodn | 8 ld MSOP | 8 | Ind | $1.02 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8617ARMZ-REEL | Prodn | 8 ld MSOP | 8 | Ind | $0.70 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8617ARZ | Prodn | 8 ld SOIC | 8 | Ind | $0.70 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8617ARZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | $0.70 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8617ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $0.70 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close