AD8609:  Precision Quad MicroPower Rail-to-Rail Input/Output Amplifier

The AD8603/AD8607/AD8609 are single/dual/quad micro-power rail-to-rail input and output amplifiers, respectively, that feature very low offset voltage as well as low input voltage and current ...More

AD8609:  Precision Quad MicroPower Rail-to-Rail Input/Output Amplifier

Product Description

The AD8603/AD8607/AD8609 are single/dual/quad micro-power rail-to-rail input and output amplifiers, respectively, that feature very low offset voltage as well as low input voltage and current noise.

These amplifiers use a patented trimming technique that achieves superior precision without laser trimming. The parts are fully specified to operate from 1.8 V to 5.0 V single supply or from ±0.9 V to ±2.5 V dual supply. The combination of low offsets, low noise, very low input bias currents, and low power consumption makes the AD8603/AD8607/AD8609 especially useful in portable and loop-powered instrumentation.

The ability to swing rail to rail at both the input and output enables designers to buffer CMOS ADCs, DACs, ASICs, and other wide output swing devices in low power, single-supply systems.

The AD8603 is available in a tiny 5-lead TSOT package. The AD8607 is available in 8-lead MSOP and 8-lead SOIC packages. The AD8609 is available in 14-lead TSSOP and 14-lead SOIC packages.

Applications

  • Battery-powered instrumentation
  • Multipole filters
  • Sensors
  • Low power ASIC input or output amplifiers
  • Data Sheet, Rev. C, 6/08

    Features

    • Low Offset Voltage: 40µV typ
    • Low Input Bias Current: 1pA max
    • Single-Supply Operation: 1.8 to 5 Volts
    • Low Noise: 27 nV/vHz
    • Micropower: 50 µA/Amp max
    • No Phase Reversal
    • Unity Gain Stable

    Diagrams

    AD8609 Diagram
    Pin Configuration Diagram for AD8609

    Specifications

    -3dB Bandwidth 400kHz
    Slew Rate 0.1V/µs
    Vos 12µV
    Ib 0.2pA
    Input Noise (nV/rtHz) 22nV/rtHz
    Vcc-Vee Supply (V) 1.8 to 6
    Iq per Amplifier (max) 40µA
    # OpAmps per Pkg 4
    Operating Temp Range -40 to +125
    Packages SOIC,SOP

    Explore Other Products

    ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier

    ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp

    AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier

    ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp

    Subscribe to New Products Feed
    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8609 400KHz 100mV/µs 12µV 200fA 22nV/rtHz 4 -40 to +125
    AD8630 2.5MHz 1V/µs 1µV 100pA 22nV/rtHz 4 -40 to +125
    AD8619 400KHz 100mV/µs 400µV 200fA 22nV/rtHz 4 -40 to +125
    AD8608 10MHz 5V/µs 20µV 200fA 6.5nV/rtHz 4 -40 to +125
    AD8668 4MHz 3.5V/µs 600µV 200fA 10nV/rtHz 4 -40 to +125
    AD8694 10MHz 5V/µs 400µV 200fA 8nV/rtHz 4 -40 to +125
    AD8604 8.4MHz 6V/µs 500µV 200fA 18nV/rtHz 4 -40 to +125
    AD8618 24MHz 12V/µs 23µV 200fA 6nV/rtHz 4 -40 to +125
    AD8648 22MHz 12V/µs 700µV 200fA 6nV/rtHz 4 -40 to +125
    AD8607 400KHz 100mV/µs 12µV 200fA 22nV/rtHz 2 -40 to +125
    AD8603 400KHz 100mV/µs 12µV 200fA 22nV/rtHz 1 -40 to +125
    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices