AD8602: DigiTrim™ Dual Rail-to-Rail Input and Output Amplifier with Very Low Offset Voltage and Wide Bandwidths
The AD8601/AD8602/AD8604 are Analog Devices' first DigiTrim™ amplifiers. Featuring a patented in-package trimming technique, these amplifiers combine rail-to-rail inputs and outputs; low offset ...More
AD8602: DigiTrim™ Dual Rail-to-Rail Input and Output Amplifier with Very Low Offset Voltage and Wide Bandwidths
Product Description
The AD8601/AD8602/AD8604 are Analog Devices' first DigiTrim™ amplifiers. Featuring a patented in-package trimming technique, these amplifiers combine rail-to-rail inputs and outputs; low offset voltage of 300 µV maximum over the entire common mode range and a wide 8 MHz bandwidth at less than 1 mA per amplifier. Intended for high volume single supply applications, they have about 1/10 the offset voltage of standard CMOS amplifiers for about the same price.
Features
- Low Offset Voltage: 500 µV Max
- Single-Supply Operation: 2.7 V to 5.5 V
- Low Supply Current: 750 µA/Amplifier
- Wide Bandwidth: 8 MHz
- Slew Rate: 5 V/µs
- Low Distortion
- No Phase Reversal
- Low Input Currents
- Unity Gain Stable
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Configuration Diagram for AD8602
DigiTrim™ Dual Rail-to-Rail Input and Output Amplifier with Very Low Offset Voltage and Wide Bandwidths
Other Diagrams for AD8602
DigiTrim™ Dual Rail-to-Rail Input and Output Amplifier with Very Low Offset Voltage and Wide Bandwidths
8-Lead SOIC (R Suffix) Pin Configuration
Pin Configuration Diagram for AD8602
ADA4857-2 - Ultralow Distortion, Low Power, Low Noise, High Speed Op Amp
ADA4898-1 - High Voltage, Low Noise, Low Distortion, Unity Gain Stable, High Speed Op Amp
AD8009 - 1 GHz, 5,500 V/µs Low Distortion Amplifier
ADA4004-1 - 1.8 nV/√Hz, 36 V Precision Single Amplifier
| Part# | Small Signal Bandwidth | Slew Rate | Vos | Ib | V Noise Density | Amplifiers Per Package | Widest Temp Range (°C) |
|---|---|---|---|---|---|---|---|
| AD8602 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 2 | -40 to +125 |
| AD8616 | 24MHz | 12V/µs | 23µV | 200fA | 6nV/rtHz | 2 | -40 to +125 |
| AD8604 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 4 | -40 to +125 |
| AD8601 | 8.4MHz | 6V/µs | 500µV | 200fA | 18nV/rtHz | 1 | -40 to +125 |
| AD8599 | 10MHz | 16.8V/µs | 10µV | 25nA | 1.15nV/rtHz | 2 | -40 to +125 |
| ADA4000-2 | 5MHz | 20V/µs | 200µV | 5pA | 16nV/rtHz | 2 | -40 to +125 |
| OP262 | 15MHz | 13V/µs | 25µV | 260nA | 9.5nV/rtHz | 2 | -40 to +125 |
| AD8615 | 23MHz | 12V/µs | 80µV | 200fA | 7nV/rtHz | 1 | -40 to +125 |
| AD8618 | 24MHz | 12V/µs | 23µV | 200fA | 6nV/rtHz | 4 | -40 to +125 |
| AD8620 | 25MHz | 50V/µs | 85µV | 2pA | 6nV/rtHz | 2 | -40 to +125 |
| AD8656 | 28MHz | 11V/µs | 50µV | 10pA | 4nV/rtHz | 2 | -40 to +125 |
AD8602 Model Options
EVAL-PRAOPAMP: Universal Precision Op Amp Evaluation Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-PRAOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/31/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/31/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | - | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 10/31/2008 | N | Contact ADI | Add To Cart |
| EVAL-PRAOPAMP-4RUZ | Contact ADI | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Contact ADI |
| EVAL-PRAOPAMP-4RZ | Prodn | EVALUATION BOARDS | - | Comm. | $19.95 | 07/18/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close