AD8599:  Dual, Ultralow Distortion, Ultralow Noise Op Amp

The AD8597/AD8599 are very low noise, low distortion opera-tional amplifiers ideal for use as preamplifiers. The low noise of 1.1 nV/√Hz and low harmonic distortion of −120 dB (or better) at audio ...More

AD8599:  Dual, Ultralow Distortion, Ultralow Noise Op Amp

Product Description

The AD8597/AD8599 are very low noise, low distortion opera-tional amplifiers ideal for use as preamplifiers. The low noise of 1.1 nV/√Hz and low harmonic distortion of −120 dB (or better) at audio bandwidths give the AD8597/AD8599 the wide dynamic range necessary for preamplifiers in audio, medical, and instru-mentation applications. The excellent slew rate of 14 V/μs and 10 MHz gain bandwidth make them highly suitable for medical applications. The low distortion and fast settling time make them ideal for buffering of high resolution data converters.

The AD8597 is available in 8-lead SOIC and LFCSP packages, while the AD8599 is available in an 8-lead SOIC package. They are both specified over a −40°C to +125°C temperature range. The AD8597 and AD8599 are members of a growing series of low noise op amps offered by Analog Devices, Inc.,

Applications

  • Professional audio preamplifiers
  • ATE/precision testers
  • Imaging systems
  • Medical/physiological measurements
  • Precision detectors/instruments
  • Precision data conversion
  • Data Sheet, Rev. A, 4/07

    Features

    • Low noise: 1.1 nV/√Hz at 1 kHz
    • Low distortion: −120 dB THD @ 1 kHz
    • Input noise, 0.1 Hz to 10 Hz: <76 nV p-p
    • Slew rate: 14 V/μs
    • Wide bandwidth: 10 MHz
    • Supply current: 4.8 mA/amp typical
    • Low offset voltage: 10 μV typical
    • CMRR: 120 dB
    • Unity-gain stable
    • ±15 V operation

    Diagrams

    AD8599 Diagram
    Pin Configuration Diagram for AD8599

    Specifications

    -3dB Bandwidth 10MHz
    Slew Rate 16.8V/µs
    Vos 10µV
    Ib 25nA
    Input Noise (nV/rtHz) 1.15nV/rtHz
    Vcc-Vee Supply (V) 9 to 36
    Iq per Amplifier (max) 5.7mA
    # OpAmps per Pkg 2
    Operating Temp Range -40 to +125
    Packages SOIC

    Explore Other Products

    ADA4858-3 - Single-Supply, High Speed, Triple Op Amp with Charge Pump

    ADA4817-2 - Low Noise, 1 GHz FastFET Op Amps

    ADA4855-3 - Single Supply, High Speed, Rail-to-Rail Output, Triple Op Amp

    AD8597 - Single, Ultralow Distortion, Ultralow Noise Op Amp

    Subscribe to New Products Feed More
    Part# Small Signal Bandwidth Slew Rate Vos Ib V Noise Density Amplifiers Per Package Widest Temp Range (°C)
    AD8599 10MHz 16.8V/µs 10µV 25nA 1.15nV/rtHz 2 -40 to +125
    ADA4000-2 5MHz 20V/µs 200µV 5pA 16nV/rtHz 2 -40 to +125
    AD8620 25MHz 50V/µs 85µV 2pA 6nV/rtHz 2 -40 to +125
    ADTL082 5MHz 20V/µs 1.5mV 2pA 16nV/rtHz 2 -40 to +125
    AD8652 50MHz 41V/µs 100µV 1pA 5nV/rtHz 2 -40 to +125
    AD8629 2.5MHz 1V/µs 1µV 30pA 22nV/rtHz 2 -40 to +125
    AD8552 1.5MHz 400mV/µs 1µV 10pA 42nV/rtHz 2 -40 to +125