| Features |
 |
- 16-Bit Sigma-Delta ADC
- 1.2 MSPS Output Word Rate
- 32x/16x Oversampling Ratio
- Low-Pass and Band-Pass Digital Filter
- Linear Phase
|
- On-Chip 2.5 V Voltage Reference
- Standby Mode
- Flexible Parallel or Serial Interface
- Crystal Oscillator
- Single 5 V Supply
|
| |
|
| Design Tools |
 |
AD7723 Evaluation Tools (EVAL-AD7723CB)
16-Bit, 1.2 MSPS, CMOS Sigma-Delta ADC
|
 |
 |
 |
ADIsimADC -- Web based version
ADIsimADC simulates behavior using many critical specifications of data converters, including offset, gain, sample rate, bandwidth, jitter, latency, both AC and DC linearity. These models provide a way to validate performance of the converter at the system level to determine the applicability of a selected device.
|
 |
 |
|