AD7623: 16-Bit, 1.33 MSPS PulSAR® A/D Converter
The AD7623 is a 16-bit, 1.33 MSPS, charge redistribution SAR, fully differential analog-to-digital converter (ADC) that operates from a single 2.5 V power supply. It contains a high speed 16-bit ...More
AD7623: 16-Bit, 1.33 MSPS PulSAR® A/D Converter
Product Description
The AD7623 is a 16-bit, 1.33 MSPS, charge redistribution SAR, fully differential analog-to-digital converter (ADC) that operates from a single 2.5 V power supply. It contains a high speed 16-bit sampling ADC, an internal conversion clock, an internal reference (and buffer), error correction circuits, and both serial and parallel system interface ports. Power consumption is automatically scaled with throughput, making it ideal for battery-powered applications. It is available in 48-lead, low profile quad flat package (LQFP) and a lead frame chip-scale (LFCSP_VQ) package. Operation is specified from −40°C to +85°C.
Product Highlights
- Fast Throughput: The AD7623 is a 1.33 MSPS, charge redistribution, 16-bit SAR ADC.
- Superior Linearity: The AD7623 has no missing 16-bit code.
- Internal Reference: The AD7623 has a 2.048 V internal reference with a typical drift of ±7 ppm/°C.
- Single-Supply Operation: The AD7623 operates from a 2.5 V single supply and typically dissipates 45 mW. Its power dissipation decreases with the throughput.
- Serial or Parallel Interface: Versatile parallel (16- or 8-bit bus) or 2-wire serial interface arrangement compatible with 2.5 V, 3.3 V, or 5 V logic.
Applications
- Medical instruments
- High speed data acquisition
- Digital signal processing
- Communications
- Instrumentation
- Spectrum analysis
- ATE
Features
- Throughput: 1.33 MSPS
- 2.048 V internal reference
- Differential input range: ±VREF
(VREF up to 2.5 V) - INL: ±1 LSB typical
- 16-bit resolution with no missing codes
- SINAD: 88 dB typical @ 100 kHz
- THD: −97 dB typical @ 100 kHz
- No pipeline delay (SAR architecture)
- Parallel (16- or 8-bit bus) and serial 5 V/3.3 V/2.5 V interface
- SPI®-/QSPI™-/MICROWIRE™-/DSP-compatible
- 2.5 V single-supply operation
- Power dissipation: 45 mW typical @ 1.33 MSPS
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7623
16-Bit, 1.33 MSPS PulSAR® A/D Converter
Other Diagrams for AD7623
16-Bit, 1.33 MSPS PulSAR® A/D Converter
AD7623 Pin Configuration
Functional Block Diagram for AD7623
AD7356 - Differential Input, Dual, Simultaneous Sampling, 5 MSPS, 12-Bit, SAR ADC
AD7352 - Differential Input, Dual, Simultaneous Sampling, 3 MSPS, 12-Bit, SAR ADC
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7983 | 16 | 1.33MSPS | 1 | 12mW |
| AD7623 | 16 | 1.33MSPS | 1 | 55mW |
| AD7984 | 18 | 1.33MSPS | 1 | 14mW |
| AD7276 | 12 | 3MSPS | 1 | 19.8mW |
| AD7472 | 12 | 1.5MSPS | 1 | 12mW |
| AD7277 | 10 | 3MSPS | 1 | 19.8mW |
| AD7470 | 10 | 1.75MSPS | 1 | 12mW |
| AD7278 | 8 | 3MSPS | 1 | 19.8mW |
| AD7622 | 16 | 2MSPS | 1 | 85mW |
| AD7621 | 16 | 3MSPS | 1 | 86mW |
| AD7400 | 16 | 10MSPS | 1 | 90mW |
AD7623 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7623ACP | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $24.95 | 10/03/2008 |
N
Material Declaration |
Add To Cart | Add To Cart |
| AD7623ACPZ | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $24.95 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7623ACPZRL | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $24.95 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7623AST | Prodn | 48 ld LQFP | 48 | Ind | $27.45 | 07/18/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7623ASTZ | Prodn | 48 ld LQFP | 48 | Ind | $24.95 | 07/18/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7623ASTZRL | Prodn | 48 ld LQFP | 48 | Ind | $24.95 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7623CB | Prodn | EVALUATION BOARDS | - | Ind | $150.00 | 08/22/2008 | N | Contact ADI | Add To Cart |
| EVAL-AD7623CBZ | Contact ADI | EVALUATION BOARDS | - | Ind | $150.00 | 07/18/2008 | Y | Contact ADI | Contact ADI |
EVAL-CED: Converter Evaluation and Development (CED) Board
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-CED1Z | Prodn | EVALUATION BOARDS | - | Comm. | $500.00 | 09/19/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close