AD7484: 14-Bit, 3 MSPS SAR ADC
The AD7484 is a 14-bit high speed, low power, successive-approximation ADC. The part operates from a single 5 V power supply and features throughput rates up to 3 MSPS. The part contains a low-noise, ...More
AD7484: 14-Bit, 3 MSPS SAR ADC
Product Description
The AD7484 is a 14-bit high speed, low power, successive-approximation ADC. The part operates from a single 5 V power supply and features throughput rates up to 3 MSPS. The part contains a low-noise, wide bandwidth track/hold amplifier that can handle input frequencies in excess of 50 MHz.
The conversion process and data acquisition are controlled by a CONVST signal. Interfacing is via standard signal lines allowing the device to interface with microprocessors or DSPs. The input signal is sampled on the falling edge of CONVST, and conversion is also initiated at this point. There are no pipeline delays associated with the part.
The AD7484 uses advanced design techniques to achieve very low power dissipation at high throughput rates. With a +5 V supply and 3 MSPS throughput rate, the AD7484 consumes just 18 mA. Two power saving modes are available on the AD7484: a nap mode that keeps the reference circuitry alive for quick power up times while only consuming 5 mW and a standby mode which reduces power consumption to a mere 5 µW.
The normal analog input range for the part is 0 to 2.5 V. However, the AD7484 features a full-scale overrange mode (using a 15th bit) allowing the input signal to accurately resolved up to ±8% of positive or negative full-scale. The AD7484 also allows for system offset removal by providing a user-programmable offset register that allows offsets as much as ±200 mV to be removed. The AD7484 has an onboard 2.5 V reference and also accepts an external reference.
Features
- Fast throughput rate: 3 MSPS
- Wide input bandwidth: 40 MHz
- No pipeline delays with SAR ADC
- Excellent DC accuracy performance
- Two parallel interface modes
- Low power: 90 mW (full power) and 2.5 mW (NAP mode)
- Internal 2.5 V reference
- Full-scale overrange mode (using 15th bit)
- System offset removal via user access offset register
- Nominal 0 V to 2.5 V input with shifted range capability
- Standby mode: 2 µA max
- Single 5 V supply operation
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD7484
14-Bit, 3 MSPS SAR ADC
Functional Block Diagram for AD7484
AD7682 - 16-Bit, 4-Channel, 250 kSPS PulSAR® ADC
EVAL-CED - Converter Evaluation and Development (CED) Board
AD7949 - 14-Bit, 8-Channel, 250 kSPS PulSAR® ADC
AD7262 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA
| Part# | Res | Throughput Rate | # of Inputs | Operating Pwr Diss |
|---|---|---|---|---|
| AD7484 | 14 | 3MSPS | 1 | 90mW |
| AD7276 | 12 | 3MSPS | 1 | 19.8mW |
| AD7400 | 16 | 10MSPS | 1 | 90mW |
| AD7482 | 12 | 3MSPS | 1 | 90mW |
| AD7621 | 16 | 3MSPS | 1 | 86mW |
| AD7277 | 10 | 3MSPS | 1 | 19.8mW |
| AD7278 | 8 | 3MSPS | 1 | 19.8mW |
| AD775 | 8 | 20MSPS | 1 | 85mW |
| AD9243 | 14 | 3MSPS | 1 | 145mW |
| AD9240 | 14 | 10MSPS | 1 | 330mW |
| AD9244-40 | 14 | 40MSPS | 1 | 370mW |
AD7484 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7484BST | Prodn | 48 ld LQFP | 48 | Comm. | $13.20 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD7484BSTZ | Prodn | 48 ld LQFP | 48 | Comm. | $12.00 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| EVAL-AD7484CBZ | Prodn | EVALUATION BOARDS | - | TBD | $150.00 | 09/05/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close