AD7401: Isolated Sigma-Delta Modulator
The AD7401* is a second-order, sigma-delta (Σ-Δ) modulator that converts an analog input signal into a high speed, 1-bit data stream with on-chip digital isolation based on Analog Devices, Inc. ...More
AD7401: Isolated Sigma-Delta Modulator
Product Description
The AD7401* is a second-order, sigma-delta (Σ-Δ) modulator that converts an analog input signal into a high speed, 1-bit data stream with on-chip digital isolation based on Analog Devices, Inc. iCoupler® technology. The AD7401 operates from a 5 V power supply and accepts a differential input signal of ±200 mV (±320 mV full scale). The analog input is continuously sampled by the analog modulator, eliminating the need for external sample-and-hold circuitry. The input information is contained in the output stream as a density of ones with a data rate up to 20 MHz. The original information can be reconstructed with an appropriate digital filter. The serial I/O can use a 5 V or a 3 V supply (VDD2).
The serial interface is digitally isolated. High speed CMOS, combined with monolithic air core transformer technology, means the on-chip isolation provides outstanding performance characteristics, superior to alternatives such as optocoupler devices. The part contains an on-chip reference.
An internal clock version, AD7400, is also available.
Applications
* Protected by U.S. Patents 5,952,849; 6,873,065; and 7,075,329. Other patents pending.
Data Sheet, Rev. B, 9/07
Features
- 20 MHz maximum external clock rate
- Second-order modulator
- 16 bits no missing codes
- ±2 LSB INL typical at 16 bits
- 3.5 μV/°C maximum offset drift
- On-board digital isolator
- On-board reference
- Low power operation: 20 mA maximum at 5.25 V
- −40°C to +105°C operating range
- 16-lead SOIC package
- Safety and regulatory approvals
UL recognition
3750 V rms for 1 minute per UL 1577
CSA Component Acceptance Notice #5A
VDE Certificate of Conformity
DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
VIORM = 891 V peak
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD7401
Isolated Sigma-Delta Modulator
Functional Block Diagram for AD7401
| Part# | Resolution (Bits) | Sample Rate | # Chan | Supply V | Pwr Diss (max) | Interface | Ain Range | Pkg Type | ADC Architecture | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD7400 | 16 | 10MSPS | 1 | Multi(+3, +5 Isolated), Multi(+5, +5 Isolated) | 90mW | Ser | ± 0.2 V Diff, 0.4 V p-p | SOIC | Sigma-Delta, Sigma-Delta Modulator | $4.00 | Isolated Sigma-Delta Modulator (10 MHz Data Rate) |
| AD7401 | 16 | 20MSPS | 1 | Multi(+3, +5 Isolated), Multi(+5, +5 Isolated) | 100mW | Ser | 0.4 V p-p | SOIC | Sigma-Delta, Sigma-Delta Modulator | $4.00 | Input/Output Isolated Sigma-Delta Modulator (Up to 20 MHz Data Rate) |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD7401 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD7401YRWZ | Prodn | 16 ld SOIC - Wide | 16 | Ind | $4.00 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD7401YRWZ-REEL | Prodn | 16 ld SOIC - Wide | 16 | Ind | $4.00 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD7401YRWZ-REEL7 | Prodn | 16 ld SOIC - Wide | 16 | Ind | $4.00 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-AD7401EDZ | Prodn | EVALUATION BOARDS | - | TBD | $150.00 | - | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close