AD532: Internally Trimmed Integrated Circuit Multiplier
The AD532 is the first pretrimmed single chip monolithic multiplier/divider. It guarantees a maximum multiplying error of ±1.0% and a ±10 V output voltage without the need for any external trimming ...More
AD532: Internally Trimmed Integrated Circuit Multiplier
Product Description
The AD532 is the first pretrimmed single chip monolithic multiplier/divider. It guarantees a maximum multiplying error of ±1.0% and a ±10 V output voltage without the need for any external trimming resistors or output op amp. Because the AD532 is internally trimmed, its simplicity of use provides design engineers with an attractive alternative to modular multipliers, and its monolithic construction provides significant advantages in size, reliability and economy. Further, the AD532 can be used as a direct replacement for other IC multipliers that require external trim networks (such as the AD530).
- Data Sheet Rev C, 02/2001 (pdf 182kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 391kB)
| Part# | Transfer Function | BW | Slew Rate (V/µs | Supply Voltage (V max) | Supply Current (max) | Error (%FS@25°C) | Settling Time | Output Swing | Input Voltage Range (V) | Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD532 | (X1-X2)(Y1-Y2)/(10V) | 1MHz | 45 | ±22 | 6 | 1 | 1µs | ± 10V | ±10 | -55 to 125°C | $16.95 |
| AD534 | (X1-X2)(Y1-Y2)/(10V)+Z2 | 1MHz | 20 | ±22 | 6 | 0.25 | 2µs | ± 11V | ±10 | -55 to 125°C | $17.77 |
| AD538 | Vy(Vz/Vx)^m | 400kHz | 1.4 | ±18 | 7 | 1 | - | ± 11V | ±10 | -55 to 125°C | $17.26 |
| AD539 | -VxVy/Vu | 25MHz | - | ±15 | 10.2 | 2.5 | - | ± 2.8mA | ±4.2 | -55 to 125°C | $18.99 |
| AD632 | [(X1X2)(Y1Y2)/10] + Z2 | 1MHz | 20 | ±22 | 6 | 0.5 | 2µs | ± 11V | ±12 | -55 to 125°C | $12.45 |
| AD633 | [(X1X2)(Y1Y2)/10] + Z | 1MHz | 20 | ±18 | 6 | 2 | 2µs | ± 11V | ±10 | -40 to 85°C | $4.15 |
| AD734 | [(X1X2)(Y1Y2)/U] + Z2 | 10MHz | 450 | ±16.5 | 12 | 0.4 | 200ns | 12V | ±12.5 | -55 to 125°C | $14.02 |
| AD834 | (4mA)*XY/(1V^2) | 500MHz | - | ±9 | 35 | 2 | - | ± 4.04mA | ±1 | -40 to 85°C | $17.71 |
| AD835 | [(X1X2)(Y1Y2)/U] + Z2 | 250MHz | 1,000 | ±5.5 | 25 | 2 | 20ns | ± 2.5V | ±1 | -40 to 85°C | $9.91 |
| ADL5391 | W= aXY/U+Z | 2000MHz | 8,800 | +5.5 | 135 | 1 | 2.1ns | Vpos-2.5 V | +2.5 | -40 to 85°C | $4.95 |
| MLT04 | [(X1X2)(Y1Y2)/2.5V] | 8MHz | 53 | ±5.25 | 20 | 5 | 1µs | ± 3V | ±2.5 | -40 to 85°C | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.