AD9857:  CMOS 200 MSPS 14-Bit Quadrature Digital Upconverter

The AD9857 integrates a high-speed direct-digital synthesizer (DDS), a high-performance, high-speed 14-bit digital-to-analog converter (DAC), clock multiplier circuitry, digital filters, and other DSP ...More

AD9857:  CMOS 200 MSPS 14-Bit Quadrature Digital Upconverter

Product Description

The AD9857 integrates a high-speed direct-digital synthesizer (DDS), a high-performance, high-speed 14-bit digital-to-analog converter (DAC), clock multiplier circuitry, digital filters, and other DSP functions onto a single chip, to form a complete quadrature digital upconverter device. The AD9857 is intended to function as a universal I/Q modulator and agile upconverter, single-tone DDS, or interpolating DAC for communications applications, where cost, size, power dissipation, and dynamic performance are critical attributes.

Features

  • 200 MHz internal clock rate
  • 14-bit data path
  • Excellent dynamic performance: 80 dB SFDR @ 65 MHz (±100 kHz) AOUT
  • 4× to 20× programmable reference clock multiplier
  • Reference clock multiplier PLL lock detect indicator
  • Internal 32-bit quadrature DDS
  • FSK capability
  • 8-bit output amplitude control
  • Single-pin power-down function
  • Four programmable, pin-selectable
    signal profiles
  • SIN(x)/x correction (inverse
    SINC function)
  • Simplified control interface
    10 MHz serial, 2-wire or 3-wire
    SPI®-compatible

Diagrams

AD9857 Diagram
Functional Block Diagram for AD9857

Specifications

I/O Interface Serial
Master fclk 200MHz
Resolution (Bits) 14bit
SNR (dB) n/a
Pwr Supply (V) 3.135 to 3.465
I Supply total (max) 615mA
FS Iout (mA nom) 20mA
Compliance Range (V) 1V
REFCLK Multiplier Yes

Explore Other Products

Part# Master fclk Resolution (Bits) SNR (dB) Nominal Supply (V) I Supply total (max) FS Iout (mA nom) Compliance Range (V) REFCLK Multiplier I/O Interface Price* (1000-4999) Function Product Description
AD9856 200MHz 12 n/a Single(+3) 530mA 10 1.5 Yes Parallel $15.47 DDS, Modulator, Quadrature Dig Upconv CMOS, 12-Bit, 200 MHz, Quadrature Digital Upconverter
AD9857 200MHz 14 n/a Single(+3.3) 615mA 20 1 Yes Serial $15.58 DDS, Modulator, Quadrature Dig Upconv CMOS, 200 MSPS, 14-Bit Quadrature Digital Upconverter
AD9957 1000MHz 14 - Multi(+1.8, +3.3) 759mA 20 0.5 Yes Serial $21.25 Modulator, Quadrature Dig Upconv 1 GSPS Quadrature Digital Upconverter with 18-Bit IQ Data Path and 14-Bit DAC

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices