ADL5501:  50 MHz to 6 GHz TruPwr Detector

The ADL5501 is a mean-responding power detector for use in high frequency receiver and transmitter signal chains from 50 MHz to 6 GHz. It is easy to apply, requiring only a single supply between 2.7 V ...More

ADL5501:  50 MHz to 6 GHz TruPwr Detector

Product Description

The ADL5501 is a mean-responding power detector for use in high frequency receiver and transmitter signal chains from 50 MHz to 6 GHz. It is easy to apply, requiring only a single supply between 2.7 V and 5.5 V and a power supply decoupling capacitor. The input is internally ac-coupled and has a nominal input impedance of 50 Ω. The output is a linear-responding dc voltage with a conversion gain of 6.3 V/V rms at 900 MHz.

The ADL5501 is intended for true power measurement of simple and complex waveforms. The device is particularly useful for measuring high crest factor (high peak-to-rms ratio) signals, such as CDMA-, CDMA2000-, W-CDMA-, and QPSK-/QAM-based OFDM waveforms. The on-chip modulation filter provides adequate averaging for most waveforms.

The on-chip, 100 Ω series resistance at the output, combined with an external shunt capacitor, creates a low-pass filter response that reduces the residual ripple in the dc output voltage. For more complex waveforms, an external capacitor at the FLTR pin can be used for supplementary signal demodulation.

The ADL5501 offers excellent temperature stability across a 30 dB range and near 0 dB measurement error across temperature over the top portion of the dynamic range. In addition to its temperature stability, the ADL5501 offers low process variations that further reduce calibration complexity.

The ADL5501 operates from −40°C to +85°C and is available in a small 6-lead SC-70 package. It is fabricated on a proprietary high fT silicon bipolar process.

Applications

  • Measurement of CDMA-, CDMA2000-, W-CDMA-, and QPSK-/ QAM-based OFDM, and other complex modulation
    waveforms
  • RF transmitter or receiver power measurement
  • Data Sheet, Rev. A, 10/07

    Features

    • True rms response
    • Excellent temperature stability
    • Up to 30 dB input dynamic range at 4 GHz
    • 50 Ω input impedance
    • 1.25 V rms, 15 dBm, maximum input
    • Single-supply operation: 2.7 V to 5.5 V
    • Low power: 3.3 mW at 3 V supply
    • RoHS-compliant

    Diagrams

    ADL5501 Diagram
    Functional Block Diagram for ADL5501

    Specifications

    Voltage Supply (V) 2.7 to 5.5
    Supply Current (max) 1.1mA
    RF Freq (MHz) 6000MHz
    Dynamic Range (dB) 30dB
    Temp Stability (dB) ±0.25dB
    Output Response Linear in Voltage
    Response Time (ns) 6000ns
    Package 6-Lead SC-70

    Explore Other Products

    ADL5502 - 800 MHz to 3800 MHz Crest Factor Detector

    AD8363 - 50 Hz to 6 GHz 50 dB TruPwr™ Detector

    Subscribe to New Products Feed
    Part# Voltage Supply (V) Supply Current (mA) RF Freq (MHz) Dynamic Range (dB) Temp Stability (dB) Output Response Response Time (ns) Package Price* (1000-4999)
    AD8361 2.7 to 5.5 1.1 2500 30 ±0.25 Linear in Voltage 320 6-Lead SOT-23, 8-Lead uSOIC $3.75
    AD8362 4.5 to 5.5 20 3800 60 ±1 Linear in dB 45 16-Lead SOP $6.25
    AD8363 4.5 to 5.5 - 6000 50 ±0.5 Linear in dB 8000 4 x 4 mm CSP -
    AD8364 4.5 to 5.5 72 2700 60 ±0.5 Linear in dB 45 5 x 5 mm CSP $7.85
    ADL5500 2.7 to 5.5 1.1 6000 30 ±0.25 Linear in Voltage 10000 WLCSP $2.75
    ADL5501 2.7 to 5.5 - 6000 30 ±0.25 Linear in Voltage 6000 6-Lead SC-70 $2.39
    ADL5502 2.7 to 5.5 - 3800 30 ±0.25 Linear in Voltage 15 WLCSP -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices