ADF4218L: Low Power dual RF/IF Integer-N PLL
The ADF4218L Synthesizer IC when combined with a VCO and loop filter forms a complete phased locked loop (PLL). This solution from ADI creates state-of-the-art LO's (local oscillator) for the ...More
ADF4218L: Low Power dual RF/IF Integer-N PLL
Product Description
The ADF4218L Synthesizer IC when combined with a VCO and loop filter forms a complete phased locked loop (PLL). This solution from ADI creates state-of-the-art LO's (local oscillator) for the upconversion and downconversion of RF signals in Wireless applications. The PLL consists of a low noise digital phase frequency detector (PFD), a precision charge pump, a programmable reference divider, programmable A and B counters and a dual-modulus prescaler (P/P+1).
The ADF4217L and ADF4218L are low current consumption improvements on the released ADF4217 and ADF4218 and are available in TSSOP and MLF (LFCSP). The ADF4219L is a Phase Noise upgrade & pin compatible to the LMX2370 from National Semiconductor and is available in both TSSOP and MLF (Cason).
Sales Collateral Available: Full data sheet with performance graphs, press release, circuit simulation included in ADISimPLL released on February 1, 2002, evaluation board and software available.
- Data Sheet Rev C, 05/2003 (pdf 284kB)
- (About Data Sheets)
Features
- Low Phase Noise
- Separate VP allows extended tuning range
- 2.6V to 3.3V single Power supply
- TSSOP and chip scale package available
- Programmable charge pump currents
- 1.8V Logic compatibility
- Low current consumption (7.0mA total Idd)
- Selectable dual modulus prescaler values
- ADF4219L is a Phase noise upgrade to LMX2370
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADF4218L
Low Power dual RF/IF Integer-N PLL
Functional Block Diagram for ADF4218L
| Part# | Type | Max RF Input (MHz) | Output Frequency Range | Norm Phase Noise (dBc/Hz) | Max REFin (MHz) | RF Prescalers | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD809 | Synthesizer | - | 155.52 MHz | -219 | 19.44 | - | 17 | 16-Lead SOIC | $3.85 |
| ADF4001 | Single Integer-N | 200 | - | -214 | 104 | n/a | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $1.72 |
| ADF4002 | Single Integer-N | 400 | - | -222 | 300 | n/a | 5 | 16-Lead TSSOP, 20-Lead CSP | $1.97 |
| ADF4007 | Single Integer-N | 7500 | - | -219 | 240 | N counter = 8/16/32/64 | 13 | 20-Lead CSP | $2.16 |
| ADF4106 | Single Integer-N | 6000 | - | -219 | 300 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.16 |
| ADF4107 | Single Integer-N | 7000 | - | -219 | 250 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.67 |
| ADF4108 | Single Integer-N | 8000 | - | -219 | 250 | 16/17, 32/33, 4/5, 64/65, 8/9 | 17 | 20-Lead CSP | $3.34 |
| ADF4110 | Single Integer-N | 550 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4111 | Single Integer-N | 1200 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4112 | Single Integer-N | 3000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 6.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113 | Single Integer-N | 4000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 8.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113HV | Single Integer-N | 4000 | - | -212 | 104 | 16/17, 32/33, 64/65, 8/9 | 11 | 16-Lead TSSOP, 20-Lead CSP | $2.49 |
| ADF4116 | Single Integer-N | 550 | - | -211 | 100 | 8/9 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4117 | Single Integer-N | 1200 | - | -213 | 100 | 32/33 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4118 | Single Integer-N | 3000 | - | -216 | 100 | 32/33 | 6.5 | 16-Lead TSSOP | $2.28 |
| ADF4153 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4154 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4156 |