ADF4217L:  Low Power Dual RF/IF Integer-N PLL

The ADF4217L Synthesizer IC when combined with a VCO and loop filter forms a complete phased locked loop (PLL). This solution from ADI creates state-of-the-art LO's (local oscillator) for the ...More

ADF4217L:  Low Power Dual RF/IF Integer-N PLL

Product Description

The ADF4217L Synthesizer IC when combined with a VCO and loop filter forms a complete phased locked loop (PLL). This solution from ADI creates state-of-the-art LO's (local oscillator) for the upconversion and downconversion of RF signals in Wireless applications. The PLL consists of a low noise digital phase frequency detector (PFD), a precision charge pump, a programmable reference divider, programmable A and B counters and a dual-modulus prescaler (P/P+1).

The ADF4217L and ADF4218L are low current consumption improvements on the released ADF4217 and ADF4218 and are available in TSSOP and MLF (LFCSP). The ADF4219L is a Phase Noise upgrade & pin compatible to the LMX2370 from National Semiconductor and is available in both TSSOP and MLF (Cason).

Sales Collateral:

  • Full data sheet with performance graphs.
  • Press release, February 2002.
  • Circuit simulation included in ADISimPLL, released February 2002.
  • Evaluation board and software available.
  • Features

    • Low Phase Noise
    • Separate Vp allows extended tuning range
    • 2.6V to 3.3V single Power supply
    • TSSOP and chip scale package available
    • Selectable dual modulus prescaler values
    • Programmable charge pump currents
    • Low current consumption (7.0mA
      total Idd)
    • 1.8V Logic compatibility
    • ADF4219L is a Phase noise upgrade to LMX2370

    Diagrams

    ADF4217L Diagram
    Functional Block Diagram for ADF4217L

    Specifications

    Type Dual Integer-N
    Max RF Input (MHz) 3000MHz
    Norm Phase Noise (dBc/Hz) 90dBc
    Max REFin (MHz) 110MHz
    RF Prescalers 32/33,64/65
    Supply Current (max) 7mA
    Package 20-Lead TSSOP,24-Lead BCC

    Explore Other Products

    Part# Type Max RF Input (MHz) Output Frequency Range Norm Phase Noise (dBc/Hz) Max REFin (MHz) RF Prescalers Supply Current (max) Package Price* (1000-4999)
    AD809 Synthesizer - 155.52 MHz -219 19.44 - 17 16-Lead SOIC $3.85
    ADF4001 Single Integer-N 200 - -214 104 n/a 4.5 16-Lead TSSOP, 20-Lead CSP $1.72
    ADF4002 Single Integer-N 400 - -222 300 n/a 5 16-Lead TSSOP, 20-Lead CSP $1.97
    ADF4007 Single Integer-N 7500 - -219 240 N counter = 8/16/32/64 13 20-Lead CSP $2.16
    ADF4106 Single Integer-N 6000 - -219 300 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.16
    ADF4107 Single Integer-N 7000 - -219 250 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.67
    ADF4108 Single Integer-N 8000 - -219 250 16/17, 32/33, 4/5, 64/65, 8/9 17 20-Lead CSP $3.34
    ADF4110 Single Integer-N 550 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4111 Single Integer-N 1200 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4112 Single Integer-N 3000 - -215 104 16/17, 32/33, 64/65, 8/9 6.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4113 Single Integer-N 4000 - -215 104 16/17, 32/33, 64/65, 8/9 8.5 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4113HV Single Integer-N 4000 - -212 104 16/17, 32/33, 64/65, 8/9 11 16-Lead TSSOP, 20-Lead CSP $2.49
    ADF4116 Single Integer-N 550 - -211 100 8/9 4.5 16-Lead TSSOP $2.28
    ADF4117 Single Integer-N 1200 - -213 100 32/33 4.5 16-Lead TSSOP $2.28
    ADF4118 Single Integer-N 3000 - -216 100 32/33 6.5 16-Lead TSSOP $2.28
    ADF4153 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4154 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.28
    ADF4156 Single Fractional-N 6000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $3.04
    ADF4157 Single Fractional-N 6000 - 207 300 - 29 16-Lead TSSOP, 20-Lead CSP $3.25
    ADF4193 Fast Settling PLL 3500 - -216 300 4/5, 8/9 - 32-Lead CSP $8.60
    ADF4206 Dual Integer-N 550 - 92 40 32/33, 64/65 9.5 16-Lead TSSOP $2.04
    ADF4208 Dual Integer-N 2000 - 91 40 32/33, 64/65 14 20-Lead TSSOP $2.04
    ADF4212 Dual Integer-N 2700 - 91 115 16/17, 32/33, 64/65, 8/9 11.5 20-Lead CSP, 20-Lead TSSOP $2.45
    ADF4212L Dual Integer-N 2400 - -215 115 16/17, 32/33, 64/65, 8/9 6 20-Lead CSP, 20-Lead TSSOP $2.45
    ADF4213 - 3000 - 91 115 16/17, 32/33, 8/9 20 - $1.79
    ADF4216 - 1200 - 87 40 32/33, 64/65 18 - $1.94
    ADF4217L Dual Integer-N 3000 - 90 110 32/33, 64/65 7 20-Lead TSSOP, 24-Lead BCC -
    ADF4218L Dual Integer-N 3000 - -216 110 32/33, 64/65 7 20-Lead TSSOP, 24-Lead BCC $2.54
    ADF4219L Dual Integer-N 3000 - 90 110 32/33, 64/65 7 20-Lead TSSOP, 24-Lead BCC -
    ADF4251 Dual Fractional-N 3000 - 103 150 4/5, 8/9 13 24-Lead CSP -
    ADF4252 Dual Fractional-N 3000 - -214 150 4/5, 8/9 12 24-Lead CSP $2.67
    ADF4360-0 Synthesizer/VCO Integer-N - 2400-2725 MHz -214 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.10
    ADF4360-1 Synthesizer/VCO Integer-N - 2050-2450 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.10
    ADF4360-2 Synthesizer/VCO Integer-N - 1850-2150 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.10
    ADF4360-3 Synthesizer/VCO Integer-N - 1600-1950 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.10
    ADF4360-4 Synthesizer/VCO Integer-N - 1450-1750 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.10
    ADF4360-5 Synthesizer/VCO Integer-N - 1200-1400 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.10
    ADF4360-6 Synthesizer/VCO Integer-N - 1050-1250 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.10
    ADF4360-7 Synthesizer/VCO Integer-N - 350-1800 MHz -217 250 16/17, 8/9 - 24-Lead CSP $3.10
    ADF4360-8 Synthesizer/VCO Integer-N - 65-400 MHz -217 250 - - 24-Lead CSP $3.10
    ADF4360-9 Synthesizer/VCO Integer-N - 1.1-200 MHz 218 250 - 7.5 - -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices