ADF4113HV:  High Voltage Charge Pump, PLL Synthesizer

The ADF4113HV is an integer-N frequency synthesizer with a high voltage charge pump (15 V). The synthesizer is designed for use with voltage controlled oscillators (VCOs) that have high tuning ...More

ADF4113HV:  High Voltage Charge Pump, PLL Synthesizer

Product Description

The ADF4113HV is an integer-N frequency synthesizer with a high voltage charge pump (15 V). The synthesizer is designed for use with voltage controlled oscillators (VCOs) that have high tuning voltages (up to 15 V). Active loop filters are often used to achieve high tuning voltages, but the ADF4113HV charge pump can drive a high voltage VCO directly with a passive-loop filter. The ADF4113HV can be used to implement local oscillators in the upconversion and downconversion sections of wireless receivers and transmitters. It consists of a low noise digital phase frequency detector (PFD), a precision high voltage charge pump, a programmable reference divider, programmable A and B counters, and a dual-modulus prescaler (P/P + 1).

A simple 3-wire interface controls all of the on-chip registers. The devices operate with a power supply ranging from 2.7 V to 5.5 V and can be powered down when not in use.

Features

  • High voltage charge pump (15 V)
  • 2.7 V to 5.5 V power supply
  • Pin compatible with ADF4110, ADF4111, ADF4112, ADF4113 ADF4106, and ADF4002 synthesizers
  • 200 MHz to 4.0 GHz frequency range
  • Two selectable charge pump currents
  • Digital lock detect
  • Power-down mode
  • Loop filter design possible with ADIsimPLL™

Diagrams

ADF4113HV Diagram
Functional Block Diagram for ADF4113HV

Specifications

Type Single Integer-N
Max RF Input (MHz) 4000MHz
Norm Phase Noise (dBc/Hz) -212dBc
Max REFin (MHz) 104MHz
RF Prescalers 16/17,32/33,64/65,8/9
Supply Current (max) 11mA
Package 16-Lead TSSOP,20-Lead CSP

Explore Other Products

ADF4360-9 - Clock Generator PLL with Integrated VCO

Subscribe to New Products Feed
Part# Type Max RF Input (MHz) Output Frequency Range Norm Phase Noise (dBc/Hz) Max REFin (MHz) RF Prescalers Supply Current (max) Package Price* (1000-4999)
AD809 Synthesizer - 155.52 MHz -219 19.44 - 17 16-Lead SOIC $3.80
ADF4001 Single Integer-N 200 - -214 104 n/a 4.5 16-Lead TSSOP, 20-Lead CSP $1.70
ADF4002 Single Integer-N 400 - -222 300 n/a 5 16-Lead TSSOP, 20-Lead CSP $1.95
ADF4007 Single Integer-N 7500 - -219 240 N counter = 8/16/32/64 13 20-Lead CSP $2.13
ADF4106 Single Integer-N 6000 - -219 300 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.13
ADF4107 Single Integer-N 7000 - -219 250 16/17, 32/33, 64/65, 8/9 13 16-Lead TSSOP, 20-Lead CSP $2.64
ADF4108 Single Integer-N 8000 - -219 250 16/17, 32/33, 4/5, 64/65, 8/9 17 20-Lead CSP $3.30
ADF4110 Single Integer-N 550 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.25
ADF4111 Single Integer-N 1200 - -215 104 16/17, 32/33, 64/65, 8/9 4.5 16-Lead TSSOP, 20-Lead CSP $2.25
ADF4112 Single Integer-N 3000 - -215 104 16/17, 32/33, 64/65, 8/9 6.5 16-Lead TSSOP, 20-Lead CSP $2.25
ADF4113 Single Integer-N 4000 - -215 104 16/17, 32/33, 64/65, 8/9 8.5 16-Lead TSSOP, 20-Lead CSP $2.25
ADF4113HV Single Integer-N 4000 - -212 104 16/17, 32/33, 64/65, 8/9 11 16-Lead TSSOP, 20-Lead CSP $2.46
ADF4116 Single Integer-N 550 - -211 100 8/9 4.5 16-Lead TSSOP $2.25
ADF4117 Single Integer-N 1200 - -213 100 32/33 4.5 16-Lead TSSOP $2.25
ADF4118 Single Integer-N 3000 - -216 100 32/33 6.5 16-Lead TSSOP $2.25
ADF4153 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.25
ADF4154 Single Fractional-N 4000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $2.25
ADF4156 Single Fractional-N 6000 - -213 250 4/5, 8/9 12 16-Lead TSSOP, 20-Lead CSP $3.00
ADF4157 Single Fractional-N 6000 - 207 300 - 29 16-Lead TSSOP, 20-Lead CSP $3.21
ADF4193 Fast Settling PLL 3500 - -216 300 4/5, 8/9 - 32-Lead CSP $8.50
ADF4206 Dual Integer-N 550 - 92 40 32/33, 64/65 9.5 16-Lead TSSOP $2.02
ADF4208 Dual Integer-N 2000 - 91 40 32/33, 64/65 14 20-Lead TSSOP $2.02
ADF4212 Dual Integer-N 2700 - 91 115 16/17, 32/33, 64/65, 8/9 11.5 20-Lead CSP, 20-Lead TSSOP $2.42
ADF4212L Dual Integer-N 2400 - -215 115 16/17, 32/33, 64/65, 8/9 6 20-Lead CSP, 20-Lead TSSOP $2.42
ADF4213 - 3000 - 91 115 16/17, 32/33, 8/9 20 - $1.79
ADF4216 - 1200 - 87 40 32/33, 64/65 18 - $1.15
ADF4217L Dual Integer-N 3000 - 90 110 32/33, 64/65 7 20-Lead TSSOP, 24-Lead BCC -
ADF4218L Dual Integer-N 3000 - -216 110 32/33, 64/65 7 20-Lead TSSOP, 24-Lead BCC $2.51
ADF4219L Dual Integer-N 3000 - 90 110 32/33, 64/65 7 20-Lead TSSOP, 24-Lead BCC -
ADF4251 Dual Fractional-N 3000 - 103 150 4/5, 8/9 13 24-Lead CSP -
ADF4252 Dual Fractional-N 3000 - -214 150 4/5, 8/9 12 24-Lead CSP $2.64
ADF4360-0 Synthesizer/VCO Integer-N - 2400-2725 MHz -214 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.06
ADF4360-1 Synthesizer/VCO Integer-N - 2050-2450 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.06
ADF4360-2 Synthesizer/VCO Integer-N - 1850-2150 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.06
ADF4360-3 Synthesizer/VCO Integer-N - 1600-1950 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.06
ADF4360-4 Synthesizer/VCO Integer-N - 1450-1750 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.06
ADF4360-5 Synthesizer/VCO Integer-N - 1200-1400 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.06
ADF4360-6 Synthesizer/VCO Integer-N - 1050-1250 MHz -217 250 16/17, 32/33, 8/9 - 24-Lead CSP $3.06
ADF4360-7 Synthesizer/VCO Integer-N - 350-1800 MHz -217 250 16/17, 8/9 - 24-Lead CSP $3.06
ADF4360-8 Synthesizer/VCO Integer-N - 65-400 MHz -217 250 - - 24-Lead CSP $3.06
ADF4360-9 Synthesizer/VCO Integer-N - 65-400 MHz 218 250 - 7.5 - -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices