ADF4106: PLL Frequency Synthesizer
The ADF4106 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. It consists of a low-noise ...More
ADF4106: PLL Frequency Synthesizer
Product Description
The ADF4106 frequency synthesizer can be used to implement local oscillators in the up-conversion and down-conversion sections of wireless receivers and transmitters. It consists of a low-noise digital PFD (Phase Frequency Detector), a precision charge pump, a programmable reference divider, programmable A and B counters and a dual-modulus prescaler (P/P+1). The A (6-bit) and B (13-bit) counters, in conjunction with the dual modulus prescaler (P/P+1), implement an N divider (N= BP+A). In addition, the 14-bit reference counter (R Counter), allows selectable REFIN frequencies at the PFD input. A complete PLL (Phase-Locked Loop) can be implemented if the synthesizer is used with an external loop filter and VCO (Voltage Controlled Oscillator). Its very high bandwidth means that frequency doublers can be eliminated in many high frequency systems, simplifying system architecture and lowering cost.
Design Tools
ADF411x Register Configuration Assistant
A tool to help with register programming on the ADF411x family of PLL Synth...
Features
- 6.0 GHz Bandwidth
- 2.7 V to 3.3 V Power Supply
- Separate Charge Pump Supply (VP) Allows Extended Tuning Voltage in 3 V Systems
- Programmable Dual-Modulus Prescaler 8/9, 16/17, 32/33, 64/65
- Programmable Charge Pump Currents
- Programmable Antibacklash Pulsewidth
- 3-Wire Serial Interface
- Analog and Digital Lock Detect
- Hardware and Software Power-Down Modes
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF4106
PLL Frequency Synthesizer
Other Diagrams for ADF4106
PLL Frequency Synthesizer
16-Lead TSSOP
20-Lead LFCSP_VQ
Functional Block Diagram for ADF4106
| Part# | Type | Max RF Input (MHz) | Output Frequency Range | Norm Phase Noise (dBc/Hz) | Max REFin (MHz) | RF Prescalers | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| AD809 | Synthesizer | - | 155.52 MHz | -219 | 19.44 | - | 17 | 16-Lead SOIC | $3.85 |
| ADF4001 | Single Integer-N | 200 | - | -214 | 104 | n/a | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $1.72 |
| ADF4002 | Single Integer-N | 400 | - | -222 | 300 | n/a | 5 | 16-Lead TSSOP, 20-Lead CSP | $1.97 |
| ADF4007 | Single Integer-N | 7500 | - | -219 | 240 | N counter = 8/16/32/64 | 13 | 20-Lead CSP | $2.16 |
| ADF4106 | Single Integer-N | 6000 | - | -219 | 300 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.16 |
| ADF4107 | Single Integer-N | 7000 | - | -219 | 250 | 16/17, 32/33, 64/65, 8/9 | 13 | 16-Lead TSSOP, 20-Lead CSP | $2.67 |
| ADF4108 | Single Integer-N | 8000 | - | -219 | 250 | 16/17, 32/33, 4/5, 64/65, 8/9 | 17 | 20-Lead CSP | $3.34 |
| ADF4110 | Single Integer-N | 550 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4111 | Single Integer-N | 1200 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 4.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4112 | Single Integer-N | 3000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 6.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113 | Single Integer-N | 4000 | - | -215 | 104 | 16/17, 32/33, 64/65, 8/9 | 8.5 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4113HV | Single Integer-N | 4000 | - | -212 | 104 | 16/17, 32/33, 64/65, 8/9 | 11 | 16-Lead TSSOP, 20-Lead CSP | $2.49 |
| ADF4116 | Single Integer-N | 550 | - | -211 | 100 | 8/9 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4117 | Single Integer-N | 1200 | - | -213 | 100 | 32/33 | 4.5 | 16-Lead TSSOP | $2.28 |
| ADF4118 | Single Integer-N | 3000 | - | -216 | 100 | 32/33 | 6.5 | 16-Lead TSSOP | $2.28 |
| ADF4153 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4154 | Single Fractional-N | 4000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $2.28 |
| ADF4156 | Single Fractional-N | 6000 | - | -213 | 250 | 4/5, 8/9 | 12 | 16-Lead TSSOP, 20-Lead CSP | $3.04 |
| ADF4157 | Single Fractional-N | 6000 | - | 207 | 300 | - | 29 | 16-Lead TSSOP, 20-Lead CSP | $3.25 |
| ADF4193 | Fast Settling PLL | 3500 | - | -216 | 300 | 4/5, 8/9 | - | 32-Lead CSP | $8.60 |
| ADF4206 | Dual Integer-N | 550 | - | 92 | 40 | 32/33, 64/65 | 9.5 | 16-Lead TSSOP | $2.04 |
| ADF4208 | Dual Integer-N | 2000 | - | 91 | 40 | 32/33, 64/65 | 14 | 20-Lead TSSOP | $2.04 |
| ADF4212 | Dual Integer-N | 2700 | - | 91 | 115 | 16/17, 32/33, 64/65, 8/9 | 11.5 | 20-Lead CSP, 20-Lead TSSOP | $2.45 |
| ADF4212L | Dual Integer-N | 2400 | - | -215 | 115 | 16/17, 32/33, 64/65, 8/9 | 6 | 20-Lead CSP, 20-Lead TSSOP | $2.45 |
| ADF4213 | - | 3000 | - | 91 | 115 | 16/17, 32/33, 8/9 | 20 | - | $1.79 |
| ADF4216 | - | 1200 | - | 87 | 40 | 32/33, 64/65 | 18 | - | $1.94 |
| ADF4217L | Dual Integer-N | 3000 | - | 90 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | - |
| ADF4218L | Dual Integer-N | 3000 | - | -216 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | $2.54 |
| ADF4219L | Dual Integer-N | 3000 | - | 90 | 110 | 32/33, 64/65 | 7 | 20-Lead TSSOP, 24-Lead BCC | - |
| ADF4251 | Dual Fractional-N | 3000 | - | 103 | 150 | 4/5, 8/9 | 13 | 24-Lead CSP | - |
| ADF4252 | Dual Fractional-N | 3000 | - | -214 | 150 | 4/5, 8/9 | 12 | 24-Lead CSP | $2.67 |
| ADF4360-0 | Synthesizer/VCO Integer-N | - | 2400-2725 MHz | -214 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-1 | Synthesizer/VCO Integer-N | - | 2050-2450 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-2 | Synthesizer/VCO Integer-N | - | 1850-2150 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-3 | Synthesizer/VCO Integer-N | - | 1600-1950 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-4 | Synthesizer/VCO Integer-N | - | 1450-1750 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-5 | Synthesizer/VCO Integer-N | - | 1200-1400 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-6 | Synthesizer/VCO Integer-N | - | 1050-1250 MHz | -217 | 250 | 16/17, 32/33, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-7 | Synthesizer/VCO Integer-N | - | 350-1800 MHz | -217 | 250 | 16/17, 8/9 | - | 24-Lead CSP | $3.10 |
| ADF4360-8 | Synthesizer/VCO Integer-N | - | 65-400 MHz | -217 | 250 | - | - | 24-Lead CSP | $3.10 |
| ADF4360-9 | Synthesizer/VCO Integer-N | - | 1.1-200 MHz | 218 | 250 | - | 7.5 | - | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF4106 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close