ADL5591:  1805 MHz to 1990 MHz Quadrature Modulator

This family of monolithic RF quadrature modulators is designed for use from 869 MHz to 960 MHz and from 1805 MHz to 1990 MHz. Excellent phase accuracy and amplitude balance enable high performance, ...More

ADL5591:  1805 MHz to 1990 MHz Quadrature Modulator

Product Description

This family of monolithic RF quadrature modulators is designed for use from 869 MHz to 960 MHz and from 1805 MHz to 1990 MHz. Excellent phase accuracy and amplitude balance enable high performance, direct RF modulation for communications systems.

The ADL5590 and ADL5591 can be used as direct RF modulators in digital communications systems such as those using the Global System for Mobile Communications (GSM) network. In addition, the parts are compatible with enhanced data rates for GSM evolution (EDGE).

This family is fabricated using an advanced silicon-germanium bipolar process from Analog Devices, Inc., and is available in a 36-lead, exposed paddle LFCSP. The devices operate from −40°C to +85°C.

Applications

  • Wireless infrastructure
  • Optimized for GSM transmitters
  • Data Sheet, Rev. 0, 5/07

    Features

    • Operating frequencies
      ADL5590: 869 MHz to 960 MHz
      ADL5591: 1805 MHz to 1990 MHz
    • Output compression point P1dB: 16 dBm
    • Output third-order intercept point OIP3
      ADL5590: 29 dBm @ 900 MHz
      ADL5591: 30 dBm @ 1900 MHz
    • Sideband suppression
      ADL5590: <−50 dBc @ 900 MHz
      ADL5591: <−47 dBc @ 1900 MHz
    • Noise floor: −157 dBm/Hz
    • Baseband common-mode bias: 1.5 V
    • LO leakage
      ADL5590: −50 dBc @ 900 MHz, POUT = 5 dBm
      ADL5591: −44 dBc @ 1900 MHz, POUT = 5 dBm
    • Single supply: 4.75 V to 5.25 V
    • Package: 36-lead, 6 mm × 6 mm LFCSP

    Diagrams

    ADL5591 Diagram
    Functional Block Diagram for ADL5591

    Specifications

    Function Mod
    RF Freq (MHz) 1805 to 1990
    Noise Floor (dBm/Hz) -157
    Voltage Supply (V) 4.75 to 5.25
    Supply Current (max) 170mA
    Package 36-Lead LFCSP

    Explore Other Products

    ADL5380 - 400 to 6000 MHz Quadrature Demodulator

    Subscribe to New Products Feed
    Part# Function RF Freq (MHz) IQ Freq (MHz) Phase Error (deg) Amplitude Error (dB) VGA Range (dB) Noise Floor (dBm/Hz) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
    AD630 Demod, Mod dc to 2 - - - - - +/- 15 5 20-Lead DIP $6.18
    AD8333 Demod dc to 50 - 0.1 0.05 - -161 +/- 5 44 32-Lead LFCSP $8.95
    AD8339 Demod dc to 50 50 1 0.25 - - 4.5 to 5.5 35 40-Lead LFCSP $11.95
    AD8340 Vector Mod 700 to 1000 - - - - - 5 130 24-Lead LFCSP $7.50
    AD8341 Vector Mod 1500 to 2400 - - - - -150.5 4.75 to 5.25 125 24-Lead LFCSP $7.50
    AD8345 Mod 140 to 1000 80 0.5 0.2 - -155 2.7 to 5.5 65 16-Lead Tssop $4.96
    AD8346 Mod 800 to 2500 70 1 0.2 - -147 2.7 to 5.5 45 16-Lead Tssop $4.40
    AD8347 Demod 800 to 2700 65 1 0.3 69.5 - 2.7 to 5.5 64 28-Lead TSSOP $5.78
    AD8348 Demod 50 to 1000 75 0.5 0.25 45 - 2.7 to 5.5 58 28-Lead TSSOP $4.95
    AD8349 Mod 700 to 2700 160 0.3 0.1 - -156 5 135 16-Lead Tssop $4.96
    ADL5370 Mod 250 to 1300 700 - - - -156 4.75 to 5.5 210 24-Lead LFCSP $4.98
    ADL5371 Mod 700 to 1300 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $4.98
    ADL5372 Mod 1500 to 2500 700 - - - -158 4.75 to 5.5 175 24-Lead LFCSP $4.98
    ADL5373 Mod 2300 to 3000 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $4.98
    ADL5374 Mod 2800 to 4000 700 - - - -155 4.75 to 5.5 175 24-Lead LFCSP $4.98
    ADL5375 Mod 400 to 6000 500 - - - -161 4.75 to 5.25 190 24-Lead LFCSP $4.98
    ADL5382 Demod 700 to 2700 370 0.2 0.05 - - 4.75 to 5.25 220 24-Lead LFCSP $5.22
    ADL5385 Mod 50 to 2200 500 0.33 0.03 - -160 4.75 to 5.5 215 24-Lead LFCSP $4.98
    ADL5387 Demod 50 to 2000 240 0.4 0.1 - - 4.75 to 5.25 180 24-Lead LFCSP $5.22
    ADL5390 Vector Mod 20 to 2400 230 - - - -147 5 130 24-Lead LFCSP $7.50
    ADL5590 Mod 869 to 960 - - - - -157 4.75 to 5.25 170 36-Lead LFCSP -
    ADL5591 Mod 1805 to 1990 - - - - -157 4.75 to 5.25 170 36-Lead LFCSP -

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices