AD8349: 700 MHz - 2.7 GHz Direct Up-Conversion Quadrature Modulator
The AD8349 is high performance quadrature modulator design for use as a single stage up-converter within wireless infrastructure equipment.
The AD8349 provides a high output power and ...More
AD8349: 700 MHz - 2.7 GHz Direct Up-Conversion Quadrature Modulator
Product Description
The AD8349 is high performance quadrature modulator design for use as a single stage up-converter within wireless infrastructure equipment.
The AD8349 provides a high output power and very low noise floor supporting a significant improvement in the output signal range. Additionally the excellent phase and amplitude balance accuracy support a higher sideband suppression specification enabling higher order / capacity QAM modulated radios.
The AD8349 has been tested for use over the common Cellular bands (900 MHz, 1.9 GHz, 2.1 GHz) meeting the needs as specified by the CDMA/GSM Edge/W-CDMA standards.
The AD8349 is supplied in 16-lead Thin Shrunk Small Outline (TSSOP) package, and fully specified over -40ºC to 85ºC temperature range.
Availability
Samples (part number AD8349ARE) and an evaluation board (part number AD8349-EVAL) are available.
Other Modulator / Demodulator Products
- AD8345 - 250 - 1000 MHz RF / IF Quadrature Modulator
- AD8346 - 2.5 GHz Direct Conversion Quadrature Modulator
- AD8347 - 800 MHz to 2.7 GHz RF / IF Quadrature Demodulator
- AD8348 - 50 - 1000 MHz RF / IF Quadrature Demodulator
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8349
700 MHz - 2.7 GHz Direct Up-Conversion Quadrature Modulator
Other Diagrams for AD8349
700 MHz - 2.7 GHz Direct Up-Conversion Quadrature Modulator
AD8349 Pin Configuration
Functional Block Diagram for AD8349
ADL5380 - 400 to 6000 MHz Quadrature Demodulator
| Part# | Function | RF Freq (MHz) | IQ Freq (MHz) | Phase Error (deg) | Amplitude Error (dB) | VGA Range (dB) | Noise Floor (dBm/Hz) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD630 | Demod, Mod | dc to 2 | - | - | - | - | - | +/- 15 | 5 | 20-Lead DIP | $6.18 |
| AD8333 | Demod | dc to 50 | - | 0.1 | 0.05 | - | -161 | +/- 5 | 44 | 32-Lead LFCSP | $8.95 |
| AD8339 | Demod | dc to 50 | 50 | 1 | 0.25 | - | - | 4.5 to 5.5 | 35 | 40-Lead LFCSP | $11.95 |
| AD8340 | Vector Mod | 700 to 1000 | - | - | - | - | - | 5 | 130 | 24-Lead LFCSP | $7.50 |
| AD8341 | Vector Mod | 1500 to 2400 | - | - | - | - | -150.5 | 4.75 to 5.25 | 125 | 24-Lead LFCSP | $7.50 |
| AD8345 | Mod | 140 to 1000 | 80 | 0.5 | 0.2 | - | -155 | 2.7 to 5.5 | 65 | 16-Lead Tssop | $4.96 |
| AD8346 | Mod | 800 to 2500 | 70 | 1 | 0.2 | - | -147 | 2.7 to 5.5 | 45 | 16-Lead Tssop | $4.40 |
| AD8347 | Demod | 800 to 2700 | 65 | 1 | 0.3 | 69.5 | - | 2.7 to 5.5 | 64 | 28-Lead TSSOP | $5.78 |
| AD8348 | Demod | 50 to 1000 | 75 | 0.5 | 0.25 | 45 | - | 2.7 to 5.5 | 58 | 28-Lead TSSOP | $4.95 |
| AD8349 | Mod | 700 to 2700 | 160 | 0.3 | 0.1 | - | -156 | 5 | 135 | 16-Lead Tssop | $4.96 |
| ADL5370 | Mod | 250 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 210 | 24-Lead LFCSP | $4.98 |
| ADL5371 | Mod | 700 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $4.98 |
| ADL5372 | Mod | 1500 to 2500 | 700 | - | - | - | -158 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $4.98 |
| ADL5373 | Mod | 2300 to 3000 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $4.98 |
| ADL5374 | Mod | 2800 to 4000 | 700 | - | - | - | -155 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $4.98 |
| ADL5375 | Mod | 400 to 6000 | 500 | - | - | - | -161 | 4.75 to 5.25 | 190 | 24-Lead LFCSP | $4.98 |
| ADL5382 | Demod | 700 to 2700 | 370 | 0.2 | 0.05 | - | - | 4.75 to 5.25 | 220 | 24-Lead LFCSP | $5.22 |
| ADL5385 | Mod | 50 to 2200 | 500 | 0.33 | 0.03 | - | -160 | 4.75 to 5.5 | 215 | 24-Lead LFCSP | $4.98 |
| ADL5387 | Demod | 50 to 2000 | 240 | 0.4 | 0.1 | - | - | 4.75 to 5.25 | 180 | 24-Lead LFCSP | $5.22 |
| ADL5390 | Vector Mod | 20 to 2400 | 230 | - | - | - | -147 | 5 | 130 | 24-Lead LFCSP | $7.50 |
| ADL5590 | Mod | 869 to 960 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
| ADL5591 | Mod | 1805 to 1990 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8349 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8349-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | $99.00 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| AD8349ARE | Prodn | 16 ld TSSOP_EP (3.0mm pad size) | 16 | Ind | $5.46 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8349ARE-REEL7 | Prodn | 16 ld TSSOP_EP (3.0mm pad size) | 16 | Ind | $5.46 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8349AREZ | Prodn | 16 ld TSSOP_EP (3.0mm pad size) | 16 | Ind | $4.96 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8349AREZ-RL7 | Prodn | 16 ld TSSOP_EP (3.0mm pad size) | 16 | Ind | $4.96 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close