AD8346:  2.5 GHz Direct Conversion Quadrature Modulator

The AD8346 is a silicon I / Q quadrature modulator, designed to be used from 800MHz to 2.5GHz. The part is optimized for lower power applications, yet provides a very low noise floor and high ...More

AD8346:  2.5 GHz Direct Conversion Quadrature Modulator

Product Description

The AD8346 is a silicon I / Q quadrature modulator, designed to be used from 800MHz to 2.5GHz. The part is optimized for lower power applications, yet provides a very low noise floor and high output power for the given supply current.

The AD8346 requires only –10dBm LO drive level and provides a fully specified 50 ohm buffered output.

The part provides excellent amplitude and phase balance and sideband suppression specifications to enable higher order / capacity QAM modulated radios.

Additionally the AD8346 has been tested and provides –72dBc ACPR when used in a direct up-conversion CDMA IS95 modulator.

The AD8346 is supplied in 16-lead Thin Shrunk Small Outline (TSSOP) package, and fully specified over –40 to 85 degC temperature range.

Availability
Samples part number (AD8346ARU) and an evaluation board, part number (AD8346-EVAL) are available

Other Modulator / Demodulator Products

AD8345 - 250MHz - 1GHz RF / IF Quadrature Modulator

AD8347 – 800MHz - 2.7 GHz RF / IF Quadrature Demodulator

AD8349 – 800MHz - 2.7 GHz Direct Up-Conversion Quadrature Modulator

Features

  • Output Frequency range 800 MHz to 2.5 GHz
  • I/Q Base-band Frequency range dc – 70 MHz
  • Output Power –3 dBm P1 dB
  • Noise Floor –147 dBm/Hz
  • Quadrature Phase Accuracy 1 deg rms
  • Amplitude Balance 0.2 dB
  • Low Power with Power Down Function
  • Single 2.7 V – 5.5 V Supply
  • Pin compatible with AD8345 / AD8349

Diagrams

AD8346 Diagram
Functional Block Diagram for AD8346

Specifications

Function Mod
RF Freq (MHz) 800 to 2500
IQ Freq (MHz) 70MHz
Phase Error (deg) 1Deg
Amplitude Error (dB) 0.2dB
Noise Floor (dBm/Hz) -147
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 45mA
Power Down Turn On/Off 2.5µs
Package 16-Lead Tssop

ADL5380 - 400 to 6000 MHz Quadrature Demodulator

Subscribe to New Products Feed
Part# Function RF Freq (MHz) IQ Freq (MHz) Phase Error (deg) Amplitude Error (dB) VGA Range (dB) Noise Floor (dBm/Hz) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD630 Demod, Mod dc to 2 - - - - - +/- 15 5 20-Lead DIP $6.18
AD8333 Demod dc to 50 - 0.1 0.05 - -161 +/- 5 44 32-Lead LFCSP $8.95
AD8339 Demod dc to 50 50 1 0.25 - - 4.5 to 5.5 35 40-Lead LFCSP $11.95
AD8340 Vector Mod 700 to 1000 - - - - - 5 130 24-Lead LFCSP $7.50
AD8341 Vector Mod 1500 to 2400 - - - - -150.5 4.75 to 5.25 125 24-Lead LFCSP $7.50
AD8345 Mod 140 to 1000 80 0.5 0.2 - -155 2.7 to 5.5 65 16-Lead Tssop $4.96
AD8346 Mod 800 to 2500 70 1 0.2 - -147 2.7 to 5.5 45 16-Lead Tssop $4.40
AD8347 Demod 800 to 2700 65 1 0.3 69.5 - 2.7 to 5.5 64 28-Lead TSSOP $5.78
AD8348 Demod 50 to 1000 75 0.5 0.25 45 - 2.7 to 5.5 58 28-Lead TSSOP $4.95
AD8349 Mod 700 to 2700 160 0.3 0.1 - -156 5 135 16-Lead Tssop $4.96
ADL5370 Mod 250 to 1300 700 - - - -156 4.75 to 5.5 210 24-Lead LFCSP $4.98
ADL5371 Mod 700 to 1300 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $4.98
ADL5372 Mod 1500 to 2500 700 - - - -158 4.75 to 5.5 175 24-Lead LFCSP $4.98
ADL5373 Mod 2300 to 3000 700 - - - -156 4.75 to 5.5 175 24-Lead LFCSP $4.98
ADL5374 Mod 2800 to 4000 700 - - - -155 4.75 to 5.5 175 24-Lead LFCSP $4.98
ADL5375 Mod 400 to 6000 500 - - - -161 4.75 to 5.25 190 24-Lead LFCSP $4.98
ADL5382 Demod 700 to 2700 370 0.2 0.05 - - 4.75 to 5.25 220 24-Lead LFCSP $5.22
ADL5385 Mod 50 to 2200 500 0.33 0.03 - -160 4.75 to 5.5 215 24-Lead LFCSP $4.98
ADL5387 Demod 50 to 2000 240 0.4 0.1 - - 4.75 to 5.25 180 24-Lead LFCSP $5.22
ADL5390 Vector Mod 20 to 2400 230 - - - -147 5 130 24-Lead LFCSP $7.50
ADL5590 Mod 869 to 960 - - - - -157 4.75 to 5.25 170 36-Lead LFCSP -
ADL5591 Mod 1805 to 1990 - - - - -157 4.75 to 5.25 170 36-Lead LFCSP -

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices