AD8340: 700 MHz to 1000 MHz RF Vector Modulator
The AD8340 vector modulator performs arbitrary amplitude and phase modulation of an RF signal. Because the RF signal path is linear, the original modulation is preserved. This part can be used as ...More
AD8340: 700 MHz to 1000 MHz RF Vector Modulator
Product Description
The AD8340 vector modulator performs arbitrary amplitude and phase modulation of an RF signal. Because the RF signal path is linear, the original modulation is preserved. This part can be used as a general-purpose RF modulator, a variable attenuator/phase shifter, or a remodulator. The amplitude can be controlled from a maximum of −2 dB to less than −32 dB, and the phase can be shifted continuously over the entire 360° range. For maximum gain, the AD8340 delivers an OP1dB of 11 dBm, an OIP3 of 24 dBm, and an output noise floor of −149 dBm/Hz, independent of phase. It operates over a frequency range of 700 MHz to 1.0 GHz.
The baseband inputs in Cartesian I and Q format control the amplitude and phase modulation imposed on the RF input signal. Both I and Q inputs are dc-coupled with a ±500 mV differential full-scale range. The maximum modulation band- width is 230 MHz, which can be reduced by adding external capacitors to limit the noise bandwidth on the control lines.
Both the RF inputs and outputs can be used differentially or single-ended and must be ac-coupled. The RF input and output impedances are nominally 50 Ω over the operating frequency range. The DSOP pin allows the output stage to be disabled quickly to protect subsequent stages from overdrive. The AD8340 operates off supply voltages from 4.75 V to 5.25 V while consuming approximately 130 mA.
The AD8340 is fabricated using the Analog Devices, Inc. proprietary, high performance 25 GHz SOI complementary bipolar IC process. It is available in a 24-lead RoHS-compliant LFCSP package and operates over a −40°C to +85°C temperature range. Evaluation boards are available.
Applications
Data Sheet, Rev. B, 8/07
Features
- Cartesian amplitude and phase modulation
- 700 MHz to 1.0 GHz frequency range
- Continuous magnitude control of −2 dB to
−32 dB - Continuous phase control of 0° to 360°
- Output third-order intercept 24 dBm
- Output 1 dB compression point 11 dBm
- Output noise floor −149 dBm/Hz @ full gain
- Adjustable modulation bandwidth up to
230 MHz - Fast output power disable
- 4.75 V to 5.25 V single-supply voltage
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8340
700 MHz to 1000 MHz RF Vector Modulator
Other Diagrams for AD8340
700 MHz to 1000 MHz RF Vector Modulator
AD8340 Pin Configuration
Functional Block Diagram for AD8340
ADL5380 - 400 to 6000 MHz Quadrature Demodulator
| Part# | Function | RF Freq (MHz) | IQ Freq (MHz) | Phase Error (deg) | Amplitude Error (dB) | VGA Range (dB) | Noise Floor (dBm/Hz) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD630 | Demod, Mod | dc to 2 | - | - | - | - | - | +/- 15 | 5 | 20-Lead DIP | $6.18 |
| AD8333 | Demod | dc to 50 | - | 0.1 | 0.05 | - | -161 | +/- 5 | 44 | 32-Lead LFCSP | $8.95 |
| AD8339 | Demod | dc to 50 | 50 | 1 | 0.25 | - | - | 4.5 to 5.5 | 35 | 40-Lead LFCSP | $11.95 |
| AD8340 | Vector Mod | 700 to 1000 | - | - | - | - | - | 5 | 130 | 24-Lead LFCSP | $7.50 |
| AD8341 | Vector Mod | 1500 to 2400 | - | - | - | - | -150.5 | 4.75 to 5.25 | 125 | 24-Lead LFCSP | $7.50 |
| AD8345 | Mod | 140 to 1000 | 80 | 0.5 | 0.2 | - | -155 | 2.7 to 5.5 | 65 | 16-Lead Tssop | $4.96 |
| AD8346 | Mod | 800 to 2500 | 70 | 1 | 0.2 | - | -147 | 2.7 to 5.5 | 45 | 16-Lead Tssop | $4.40 |
| AD8347 | Demod | 800 to 2700 | 65 | 1 | 0.3 | 69.5 | - | 2.7 to 5.5 | 64 | 28-Lead TSSOP | $5.78 |
| AD8348 | Demod | 50 to 1000 | 75 | 0.5 | 0.25 | 45 | - | 2.7 to 5.5 | 58 | 28-Lead TSSOP | $4.95 |
| AD8349 | Mod | 700 to 2700 | 160 | 0.3 | 0.1 | - | -156 | 5 | 135 | 16-Lead Tssop | $4.96 |
| ADL5370 | Mod | 250 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 210 | 24-Lead LFCSP | $4.98 |
| ADL5371 | Mod | 700 to 1300 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $4.98 |
| ADL5372 | Mod | 1500 to 2500 | 700 | - | - | - | -158 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $4.98 |
| ADL5373 | Mod | 2300 to 3000 | 700 | - | - | - | -156 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $4.98 |
| ADL5374 | Mod | 2800 to 4000 | 700 | - | - | - | -155 | 4.75 to 5.5 | 175 | 24-Lead LFCSP | $4.98 |
| ADL5375 | Mod | 400 to 6000 | 500 | - | - | - | -161 | 4.75 to 5.25 | 190 | 24-Lead LFCSP | $4.98 |
| ADL5382 | Demod | 700 to 2700 | 370 | 0.2 | 0.05 | - | - | 4.75 to 5.25 | 220 | 24-Lead LFCSP | $5.22 |
| ADL5385 | Mod | 50 to 2200 | 500 | 0.33 | 0.03 | - | -160 | 4.75 to 5.5 | 215 | 24-Lead LFCSP | $4.98 |
| ADL5387 | Demod | 50 to 2000 | 240 | 0.4 | 0.1 | - | - | 4.75 to 5.25 | 180 | 24-Lead LFCSP | $5.22 |
| ADL5390 | Vector Mod | 20 to 2400 | 230 | - | - | - | -147 | 5 | 130 | 24-Lead LFCSP | $7.50 |
| ADL5590 | Mod | 869 to 960 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
| ADL5591 | Mod | 1805 to 1990 | - | - | - | - | -157 | 4.75 to 5.25 | 170 | 36-Lead LFCSP | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8340 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8340-EVAL | Prodn | EVALUATION BOARDS | - | Ind | - | 10/10/2008 | N | Contact ADI | Add To Cart |
| AD8340ACPZ-REEL7 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $7.50 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8340ACPZ-WP | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $7.50 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close