ADL5391: DC to 2.0 GHz Multiplier
The ADL5391 draws on three decades of experience in advanced analog multiplier products. It provides the same general mathematical function that has been field proven to provide an exceptional ...More
ADL5391: DC to 2.0 GHz Multiplier
Product Description
The ADL5391 draws on three decades of experience in advanced analog multiplier products. It provides the same general mathematical function that has been field proven to provide an exceptional degree of versatility in function synthesis:
The most significant advance in the ADL5391 is the use of a new multiplier core architecture, which differs markedly from the conventional form that has been in use since 1970. The conventional structure that employs a current mode, translinear core, is fundamentally asymmetric with respect to the X and Y inputs, leading to relative amplitude and timing misalignments that are problematic at high frequencies. The new multiplier core eliminates these misalignments by offering symmetric signal paths for both X and Y inputs. The Z input allows a signal to be added directly to the output. This can be used to cancel a carrier or to apply a static offset voltage.
The ADL5391 is fabricated on Analog Devices' proprietary, high performance, 65 GHz, SOI complementary SiGe bipolar IC process. It is available in a 16-lead, Pb-free, LFCSP and operates over a -40°C to +85°C temperature range. Evaluation boards are available.
Features
- DC to 2 GHz symmetric analog multiplier
- Function VW = α × (VX × VY)/1 V + VZ
- Adjustable, temperature stable,
gain scaling, α - Fully differential input/outputs or single ended operational
- High output linearity and low noise
- Single supply of 4.5 to 5.5 V operation
- Small 3 × 3 mm 16-lead LFCSP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADL5391
DC to 2.0 GHz Multiplier
Functional Block Diagram for ADL5391
| Part# | Transfer Function | BW | Slew Rate (V/µs | Supply Voltage (V max) | Supply Current (max) | Error (%FS@25°C) | Settling Time | Output Swing | Input Voltage Range (V) | Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD534 | (X1-X2)(Y1-Y2)/(10V)+Z2 | 1MHz | 20 | ±22 | 6 | 0.25 | 2µs | ± 11V | ±10 | -55 to 125°C | $17.56 |
| AD538 | Vy(Vz/Vx)^m | 400kHz | 1.4 | ±18 | 7 | 1 | - | ± 11V | ±10 | -55 to 125°C | $17.06 |
| AD539 | -VxVy/Vu | 25MHz | - | ±15 | 10.2 | 2.5 | - | ± 2.8mA | ±4.2 | -55 to 125°C | $18.76 |
| AD632 | [(X1X2)(Y1Y2)/10] + Z2 | 1MHz | 20 | ±22 | 6 | 0.5 | 2µs | ± 11V | ±12 | -55 to 125°C | $12.30 |
| AD633 | [(X1X2)(Y1Y2)/10] + Z | 1MHz | 20 | ±18 | 6 | 2 | 2µs | ± 11V | ±10 | -40 to 85°C | $4.10 |
| AD734 | [(X1X2)(Y1Y2)/U] + Z2 | 10MHz | 450 | ±16.5 | 12 | 0.4 | 200ns | 12V | ±12.5 | -55 to 125°C | $13.85 |
| AD834 | (4mA)*XY/(1V^2) | 500MHz | - | ±9 | 35 | 2 | - | ± 4.04mA | ±1 | -40 to 85°C | $17.50 |
| AD835 | [(X1X2)(Y1Y2)/U] + Z2 | 250MHz | 1,000 | ±5.5 | 25 | 2 | 20ns | ± 2.5V | ±1 | -40 to 85°C | $9.79 |
| ADL5391 | W= aXY/U+Z | 2000MHz | 8,800 | +5.5 | 135 | 1 | 2.1ns | Vpos-2.5 V | +2.5 | -40 to 85°C | $4.89 |
| MLT04 | [(X1X2)(Y1Y2)/2.5V] | 8MHz | 53 | ±5.25 | 20 | 5 | 1µs | ± 3V | ±2.5 | -40 to 85°C | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5391 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5391-EVALZ | Prodn | EVALUATION BOARDS | 24 | Ind | $200.00 | 08/29/2008 | Y | Contact ADI | Add To Cart |
| ADL5391ACPZ-R2 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $4.89 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADL5391ACPZ-R7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $4.89 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADL5391ACPZ-WP | Prodn | 16 ld LFCSP 3x3x.48(1.50 EP) | 16 | Ind | $4.89 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close