ADL5390: RF Vector Multiplier
The ADL5390 vector multiplier consists of a matched pair of broadband variable gain amplifiers whose outputs are summed. The separate gain controls for each amplifier are linear-in-magnitude. If the ...More
ADL5390: RF Vector Multiplier
Product Description
The ADL5390 vector multiplier consists of a matched pair of broadband variable gain amplifiers whose outputs are summed. The separate gain controls for each amplifier are linear-in-magnitude. If the two input RF signals are in quadrature, the vector multiplier can be configured as a vector modulator or as a variable attenuator/phase shifter by using the gain control pins as Cartesian variables. In this case, the output amplitude can be controlled from a maximum of +5 dB to less than -30 dB, and the phase can be shifted continuously over the entire 360° range. Since the signal paths are linear, the original modulation on the inputs is preserved. If the two signals are independent, then the vector multiplier can function as a 2:1 multiplexer or can provide fading from one channel to another.
The ADL5390 operates over a wide frequency range of 20 MHz to 2400 MHz. For a maximum gain setting on one channel at 380 MHz, the ADL5390 delivers an OP1dB of 11 dBm, an OIP3 of 24 dBm, and an output noise floor of -148 dBm/Hz. The gain and phase matching between the two VGAs is better than 0.5 dB and 1°, respectively, over most of the operating range.
The ADL5390 is fabricated on Analog Devices' proprietary, high performance 25 GHz SOI complementary bipolar IC process. It is available in a 24-lead, Pb-free CSP package and operates over a -40°C to +85°C temperature range. Evaluation boards are available.
Availability
Samples, part number ADL5390ACPZ, and an evaluation board, part number ADL5390-EVAL, are available.
Companion Products
AD8302 - LF to 2.7GHz RF/IF Gain Phase DetectorAD8340 - RF Vector Modulator 700MHz to 1000MHz
AD8341 - RF Vector Modulator 1.5GHz to 2.4GHz
- Data Sheet Rev 0, 11/2004 (pdf 726kB)
- (About Data Sheets)
Features
- Operating frequency range 20 MHz to 2.4 GHz
- Continuous magnitude control range +5 dB to -30 dB
- Cartesian I/Q baseband frequency range dc to 230 MHz
- Output third order intercept +24 dBm
- Output 1 dB compression point 11 dBm
- Output switch disable function
- Single 5 V supply
- Small 24-pin LFCSP package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADL5390
RF Vector Multiplier
Functional Block Diagram for ADL5390
ADL5360 - Dual 900 MHz Balanced Mixer with Low Side LO Buffer, IF Amp, and RF Balun
| Part# | RF Frequency (MHZ) | IF Frequency (MHz) | LO Frequency (MHz) | LO Drive (dBm) | Conversion Gain (dB) | IP3 (dBm) | P1dB (dBm) | NF (dB) | Pos Supply | Supply Current (max) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD831 | 400 | 200 | 400 | 0 | 0 | 24 | 10 | 14 | +9V to +11V | 100 | $6.83 |
| AD8342 | LF to 2400 | LF to 2400 | LF to 2400 | 0 | 3 | 24 | 8.5 | 12 | +4.75V to +5.25V | 97 | $3.59 |
| AD8343 | dc to 2500 | dc to 2500 | dc to 2500 | -10 | 7 | 16.5 | 2.8 | 14 | +4.5V to +5.5V | 50 | $3.67 |
| AD8344 | 400 to 1200 | 70 to 400 | 470 to 1600 | 0 | 4.5 | 24 | 8.5 | 10 | +4.75V to +5.25V | 84 | $3.59 |
| ADL5350 | LF to 4000 | LF to 4000 | LF to 4000 | +4 | - | 25 | 19 | 6.5 | +2.7V to +3.5V | 19 | $2.39 |
| ADL5356 | 1700 to 2200 | 50 to 450 | 1400 to 2100 | - | 8 | 26 | 11 | 10 | +3.3V to +5V | - | - |
| ADL5358 | 700 to 1000 | 50 to 350 | 750 to 1450 | - | 8.5 | 26 | 10 | 9.5 | +3.3V to +5V | - | - |
| ADL5360 | 700 to 1000 | 40 to 450 | 250 to 960 | 0 | 8.5 | 26 | 10 | 9.5 | +3.3V to +5V | - | - |
| ADL5390 | 20 to 2400 | 230 | 20 to 2400 | - | 3.5 | 25 | 13 | 21 | +4.75V to +5.25V | 130 | $7.59 |
| ADL5391 | dc to 2000 | - | - | - | 1 | 14 | 13.2 | - | +4.5V to +5.5V | 135 | $4.95 |
| ADL5802 | 100 to 6000 | LF to 600 | 100 to 6000 | 0 | 1.5 | 27 | 12 | 11 | +3.3V to +5V | - | - |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5390 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5390-EVALZ | Prodn | EVALUATION BOARDS | 24 | Ind | $200.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| ADL5390ACPZ-REEL7 | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $7.59 | 12/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADL5390ACPZ-WP | Prodn | 24 ld LFCSP (4x4mm w/2.10mm EP) | 24 | Ind | $7.59 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |