AD8342: Active Receive Mixer LF to 2.4 GHz
The AD8342 is a high performance, broadband active mixer. It is well suited for demanding receive-channel applications that require wide bandwidth on all ports and very low intermodulation ...More
AD8342: Active Receive Mixer LF to 2.4 GHz
Product Description
The AD8342 is a high performance, broadband active mixer. It is well suited for demanding receive-channel applications that require wide bandwidth on all ports and very low intermodulation distortion and noise figure.
The AD8342 provides a typical conversion gain of 3.7 dB with an RF frequency of 238 MHz. The integrated LO driver presents a 50 Ω input impedance with a low LO drive level, helping to minimize the external component count.
The differential high impedance broadband RF port allows for easy interfacing to both active devices and passive filters. The RF input accepts input signals as large as 1.6 V p-p or 8 dBm (relative to 50 Ω) at P1dB. The open-collector differential outputs provide excellent balance and can be used with a differential filter or IF amplifier, such as the AD8369, AD8370, AD8351, or AD8352. These outputs can also be converted to a single-ended signal using a matching network or a balun transformer. The outputs are capable of swinging 2 V p-p when biased to the VPOS supply rail.
The AD8342 is fabricated on an Analog Devices, Inc., proprietary, high performance SiGe IC process. The AD8342 is available in a 16-lead LFCSP. It operates over a −40°C to +85°C temperature range. An evaluation board is also available.
Applications
Data Sheet, Rev. A, 1/07
Quick Links
- Data Sheet Rev A, 01/2007, (pdf, 474 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Broadband RF, LO, and IF ports
- Conversion gain: 3.7 dB
- Noise figure: 12.2 dB
- Input IP3: 22.7 dBm
- Input P1dB: 8.3 dBm
- LO drive: 0 dBm
- Differential high impedance RF input port
- Single-ended, 50 Ω LO input port
- Open-collector IF output port
- Single-supply operation: 5 V @ 98 mA
- Power-down mode
- Exposed paddle LFCSP: 3 mm × 3 mm
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8342
Active Receive Mixer LF to 2.4 GHz
Functional Block Diagram for AD8342
| Part# | RF Frequency (MHZ) | IF Frequency (MHz) | LO Frequency (MHz) | LO Drive (dBm) | Conversion Gain | IP3 (dBm) | P1dB (dBm) | NF (dB) | Pos Supply | Supply Current (max) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD831 | 400 | 200 | 400 | 0 | 0 | 24 | 10 | 14 | +9V to +11V | 100 | $6.75 |
| AD8342 | LF to 2400 | LF to 2400 | LF to 2400 | 0 | 3 | 24 | 8.5 | 12 | +4.75V to +5.25V | 97 | $3.55 |
| AD8343 | dc to 2500 | dc to 2500 | dc to 2500 | -10 | 7 | 16.5 | 2.8 | 14 | +4.5V to +5.5V | 50 | $3.63 |
| AD8344 | 400 to 1200 | 70 to 400 | 470 to 1600 | 0 | 4.5 | 24 | 8.5 | 10 | +4.75V to +5.25V | 84 | $3.55 |
| ADL5350 | 4,000 | 4,000 | 4,000 | +4 | 6.8 | 25 | 19 | 6.5 | +2.7V to +3.5V | 19 | $2.36 |
| ADL5390 | 20 to 2400 | 230 | 20 to 2400 | - | 3.5 | 25 | 13 | 21 | +4.75V to +5.25V | 130 | $7.50 |
| ADL5391 | dc to 2000 | - | - | - | 1 | 14 | 13.2 | - | +4.5V to +5.5V | 135 | $4.89 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8342 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8342-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | $99.00 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| AD8342ACPZ-R2 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $3.55 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8342ACPZ-REEL7 | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $3.55 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8342ACPZ-WP | Prodn | 16 ld LFCSP (3x3mm, 1.50mm exposed pad) | 16 | Ind | $3.55 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close