AD8319: 1 MHz to 10 GHz, 40 dB Log Detector/Controller
The AD8319 is a demodulating logarithmic amplifier, capable of accurately converting an RF input signal to a corresponding decibel-scaled output. It employs the progressive compression technique ...More
AD8319: 1 MHz to 10 GHz, 40 dB Log Detector/Controller
Product Description
The AD8319 is a demodulating logarithmic amplifier, capable of accurately converting an RF input signal to a corresponding decibel-scaled output. It employs the progressive compression technique over a cascaded amplifier chain, each stage of which is equipped with a detector cell. The device can be used in either measurement or controller modes. The AD8319 maintains accurate log conformance for signals of 1 MHz to 8 GHz and provides useful operation to 10 GHz. The input dynamic range is typically 40 dB (re: 50 Ω) with error less than ±1 dB. The AD8319 has 8 ns/10 ns response time (fall time/rise time) that enables RF burst detection to a pulse rate of beyond 50 MHz. The device provides unprecedented logarithmic intercept stability vs. ambient temperature conditions. A supply of 3.0 V to 5.5 V is required to power the device. Current consumption is typically 22 mA, and it decreases to 200 μA when the device is disabled.
The AD8319 can be configured to provide a control voltage to a power amplifier or a measurement output from the VOUT pin. Because the output can be used for controller applications, special attention was paid to minimize wideband noise. In this mode, the setpoint control voltage is applied to the VSET pin.
The feedback loop through an RF amplifier is closed via VOUT, the output of which regulates the amplifier’s output to a magnitude corresponding to VSET. The AD8319 provides 0 V to (VPOS − 0.1 V) output capability at the VOUT pin, suitable for controller applications. As a measurement device, VOUT is externally connected to VSET to produce an output voltage, VOUT, that is a decreasing linear-in-dB function of the RF input signal amplitude.
The logarithmic slope is −22 mV/dB, determined by the VSET interface. The intercept is 15 dBm (re: 50 Ω, CW input) using the INHI input. These parameters are very stable against supply and temperature variations.
The AD8319 is fabricated on a SiGe bipolar IC process and is available in a 2 mm × 3 mm, 8-lead LFCSP_VD for an operating temperature range of −40°C to +85°C.
Applications
Data Sheet, Rev. A, 3/07
Quick Links
- Data Sheet Rev A, 03/2007, (pdf, 1310 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Wide bandwidth: 1 MHz to 10 GHz
- High accuracy: ±1.0 dB over temperature
- >40 dB dynamic range up to 8 GHz
- Stability over temperature ±0.5 dB
- Low noise measurement/controller
output VOUT
- Pulse response time: 8 ns/10 ns (fall/rise)
- Small footprint 2 mm × 3 mm LFCSP_VD
- Supply operation: 3.0 V to 5.5 V @ 22 mA
- Fabricated using high speed SiGe process
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8319
1 MHz to 10 GHz, 40 dB Log Detector/Controller
Other Diagrams for AD8319
1 MHz to 10 GHz, 40 dB Log Detector/Controller
AD8319 Pin Configuration
Functional Block Diagram for AD8319
| Part# | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD606 | - | 80 | - | 400 | 4.5 to 5.5 | 13 | 16-Lead DIP, 16-Lead SOIC | $21.74 |
| AD640 | - | 50 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $36.05 |
| AD641 | - | 44 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $32.43 |
| AD8302 | 2,700 | 60 | ±1 | 60 | 2.7 to 5.5 | 19 | 14-Lead TSSOP | $12.00 |
| AD8306 | 5 to 400 | 100 | ±1 | 73 | 2.7 to 5.5 | 16 | 16-Lead SOP | $14.50 |
| AD8307 | dc to 500 | 92 | ±1 | 400 | 2.7 to 5.5 | 8 | 8-Lead SOIC/DIP | $6.00 |
| AD8309 | 5 to 500 | 100 | ±1 | 67 | 2.7 to 5.5 | 16 | 16-Lead TSSOP | $7.75 |
| AD8310 | dc to 440 | 100 | ±1 | 15 | 2.7 to 5.5 | 8 | 8-Lead SOIC | $3.95 |
| AD8311 | 100 to 2500 | 50 | ±0.5 | 150 | 2.7 to 5.5 | 8.5 | WLCSP | $1.25 |
| AD8312 | 50 to 3500 | 45 | ±0.5 | 70 | 2.7 to 5.5 | 4.2 | WLCSP | $1.25 |
| AD8313 | 100 to 2500 | 70 | ±1.25 | 40 | 2.7 to 5.5 | 14 | 8-Lead uSOIC | $7.90 |
| AD8314 | 100 to 2700 | 45 | ±1 | 70 | 2.7 to 5.5 | 4.5 | 8-Lead uSOIC/CSP | $1.09 |
| AD8315 | 100 to 2500 | 50 | ±1 | 150 | 2.7 to 5.5 | 8.5 | 8-Lead uSOIC | $3.95 |
| AD8316 | 100 to 2500 | 49 | ±1 | 50 | 2.7 to 5.5 | 8.5 | 16-Lead CSP | - |
| AD8317 | 1 to 10000 | 55 | ±0.5 | 6 | 3 to 5.5 | 20 | 8-Lead CSP | $3.93 |
| AD8318 | 1 to 8000 | 70 | ±0.5 | 10 | 4.5 to 5.5 | 68 | 16-Lead CSP | $4.99 |
| AD8319 | 1 to 10000 | 45 | ±0.5 | 6 | 3 to 5.5 | 22 | 8-Lead CSP | $1.75 |
| ADL5519 | 1 kHz to 10000 | 62 | ±0.5 | 6 | 3 to 5.5 | 56 | 32-Lead LFCSP | $4.98 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8319 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8319-EVALZ | Prodn | EVALUATION BOARDS | 24 | Ind | $99.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| AD8319ACPZ-R2 | Prodn | 8 ld LFCSP (3x2mm) | 8 | Ind | $2.75 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8319ACPZ-R7 | Prodn | 8 ld LFCSP (3x2mm) | 8 | Ind | $1.75 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8319ACPZ-WP | Prodn | 8 ld LFCSP (3x2mm) | 8 | Ind | $4.00 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close