AD8316:  Dual Output GSM PA Controller

The AD8316 is a complete, low cost subsystem for the precise control of dual RF power amplifiers (PAs) operating in the frequency range 0.1 GHz to 2.5 GHz and over a typical dynamic range of 50 dB. ...More

AD8316:  Dual Output GSM PA Controller

Product Description

The AD8316 is a complete, low cost subsystem for the precise control of dual RF power amplifiers (PAs) operating in the frequency range 0.1 GHz to 2.5 GHz and over a typical dynamic range of 50 dB. The device is a dual output version of the AD8315 and intended for use in dual-band or triband cellular handsets and other battery-operated wireless devices where a separate power control signal is required for each band. The logarithmic amplifier technique provides a much wider measurement range and better accuracy than is possible using controllers based on diode detectors. In particular, multiband and multimode cellular designs can benefit from the temperature-stable (-30°C to +85°C) operation over all cellular telephony frequencies.

Its high sensitivity allows control at low input signal levels, thus reducing the amount of power that needs to be coupled to the detector. The selected output, OUT1 or OUT2, has the voltage range and current drive to directly connect to the gain control pin of most handset power amplifiers; the deselected output is pulled low to ensure that the inactive PA remains off. Each output has a dedicated integrating filter capacitor that allows separate control loop settings for each PA. OUT1 and OUT2 can swing from 125 mV above ground to within 100 mV below the supply voltage. Load currents of up to 12 mA can be supported.

The setpoint control input applied to pin VSET has an operating range of 0.25V to 1.4V. The input resistance of the setpoint interface is over 100 MW, and the bias current is typically 0.5µA.

The AD8316 is available in 10-lead MSOP and 16-lead LFCSP packages and consumes 8.5 mA from a 2.7 V to 5.5 V supply. When it is powered down, the sleep current is 4 µA.

Features

  • Complete RF Detector/Controller Function
  • Selectable Dual Outputs
  • 49 dB Range at 0.9 GHz (-47.6 dBm to +1.5 dBm re 50 O)
  • Accurate Scaling from 0.1 GHz to 2.5 GHz
  • Temperature-Stable Linear-in-dB Response
  • Log Slope of 22 mV/dB
  • True Integration Function in Control
    Loop
  • Low Power: 23 mW at 2.7 V
  • Power-Down to 11 µW

Diagrams

AD8316 Diagram
Functional Block Diagram for AD8316

Specifications

RF Frequency (MHz) 100 to 2500
Dynamic Range (dB) 49dB
Temp Stability (dB) ±1dB
Response Time (ns typ) 50ns
Voltage Supply (V) 2.7 to 5.5
Supply Current (max) 8.5mA
Package 16-Lead CSP

Explore Other Products

Part# RF Frequency (MHz) Dynamic Range (dB) Temp Stability (dB) Response Time (ns typ) Voltage Supply (V) Supply Current (max) Package Price* (1000-4999)
AD606 - 80 - 400 4.5 to 5.5 13 16-Lead DIP, 16-Lead SOIC $21.74
AD640 - 50 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $36.05
AD641 - 44 ±1 10 +/- 4.5 to +/- 7.5 44 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC $32.43
AD8302 2,700 60 ±1 60 2.7 to 5.5 19 14-Lead TSSOP $12.00
AD8306 5 to 400 100 ±1 73 2.7 to 5.5 16 16-Lead SOP $14.50
AD8307 dc to 500 92 ±1 400 2.7 to 5.5 8 8-Lead SOIC/DIP $6.00
AD8309 5 to 500 100 ±1 67 2.7 to 5.5 16 16-Lead TSSOP $7.75
AD8310 dc to 440 100 ±1 15 2.7 to 5.5 8 8-Lead SOIC $3.95
AD8311 100 to 2500 50 ±0.5 150 2.7 to 5.5 8.5 WLCSP $1.25
AD8312 50 to 3500 45 ±0.5 70 2.7 to 5.5 4.2 WLCSP $1.25
AD8313 100 to 2500 70 ±1.25 40 2.7 to 5.5 14 8-Lead uSOIC $7.90
AD8314 100 to 2700 45 ±1 70 2.7 to 5.5 4.5 8-Lead uSOIC/CSP $1.09
AD8315 100 to 2500 50 ±1 150 2.7 to 5.5 8.5 8-Lead uSOIC $3.95
AD8316 100 to 2500 49 ±1 50 2.7 to 5.5 8.5 16-Lead CSP -
AD8317 1 to 10000 55 ±0.5 6 3 to 5.5 20 8-Lead CSP $3.93
AD8318 1 to 8000 70 ±0.5 10 4.5 to 5.5 68 16-Lead CSP $4.99
AD8319 1 to 10000 45 ±0.5 6 3 to 5.5 22 8-Lead CSP $1.75
ADL5519 1 kHz to 10000 62 ±0.5 6 3 to 5.5 56 32-Lead LFCSP $4.98

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices