AD8314: 100 MHz to 2.7 GHz, 45 dB RF Detector/Controller
The AD8314 is a complete low cost subsystem for the measurement and control of RF signals in the frequency range of 100 MHz to 2.7 GHz, with a typical dynamic range of 45 dB, intended for use in a ...More
AD8314: 100 MHz to 2.7 GHz, 45 dB RF Detector/Controller
Product Description
The AD8314 is a complete low cost subsystem for the measurement and control of RF signals in the frequency range of 100 MHz to 2.7 GHz, with a typical dynamic range of 45 dB, intended for use in a wide variety of cellular handsets and other wireless devices. It provides a wider dynamic range and better accuracy than possible using discrete diode detectors. In particular, its temperature stability is excellent over the full operating range of -40°C to +85°C.
The AD8314 is available in 8-lead MSOP and 8-lead LFCSP packages and consumes 4.5 mA from a 2.7 V to 5.5 V supply. When powered down, the typical sleep current is 20 µA.
An evaluation board is available for this product and may be ordered using the following product number: AD8314-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.
Features
- Complete RF detector/controller function
- Typical range –58 dBV to –13 dBV –45 dBm to 0 dBm, re 50 Ω
- Frequency response from 100 MHz to 2.7 GHz
- Rapid response: 70 ns to a 10 dB step
- Temperature-stable linear-in-dB response
Accurate to 2.7 GHz - Low power: 12 mW at 2.7 V
- Power-down to 20 µA
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8314
100 MHz to 2.7 GHz, 45 dB RF Detector/Controller
Other Diagrams for AD8314
100 MHz to 2.7 GHz, 45 dB RF Detector/Controller
RM-8 Pin Configuration
CP-8-1 Pin Configuration
Functional Block Diagram for AD8314
| Part# | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD606 | - | 80 | - | 400 | 4.5 to 5.5 | 13 | 16-Lead DIP, 16-Lead SOIC | $21.74 |
| AD640 | - | 50 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $36.05 |
| AD641 | - | 44 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $32.43 |
| AD8302 | 2,700 | 60 | ±1 | 60 | 2.7 to 5.5 | 19 | 14-Lead TSSOP | $12.00 |
| AD8306 | 5 to 400 | 100 | ±1 | 73 | 2.7 to 5.5 | 16 | 16-Lead SOP | $14.50 |
| AD8307 | dc to 500 | 92 | ±1 | 400 | 2.7 to 5.5 | 8 | 8-Lead SOIC/DIP | $6.00 |
| AD8309 | 5 to 500 | 100 | ±1 | 67 | 2.7 to 5.5 | 16 | 16-Lead TSSOP | $7.75 |
| AD8310 | dc to 440 | 100 | ±1 | 15 | 2.7 to 5.5 | 8 | 8-Lead SOIC | $3.95 |
| AD8311 | 100 to 2500 | 50 | ±0.5 | 150 | 2.7 to 5.5 | 8.5 | WLCSP | $1.25 |
| AD8312 | 50 to 3500 | 45 | ±0.5 | 70 | 2.7 to 5.5 | 4.2 | WLCSP | $1.25 |
| AD8313 | 100 to 2500 | 70 | ±1.25 | 40 | 2.7 to 5.5 | 14 | 8-Lead uSOIC | $7.90 |
| AD8314 | 100 to 2700 | 45 | ±1 | 70 | 2.7 to 5.5 | 4.5 | 8-Lead uSOIC/CSP | $1.09 |
| AD8315 | 100 to 2500 | 50 | ±1 | 150 | 2.7 to 5.5 | 8.5 | 8-Lead uSOIC | $3.95 |
| AD8316 | 100 to 2500 | 49 | ±1 | 50 | 2.7 to 5.5 | 8.5 | 16-Lead CSP | - |
| AD8317 | 1 to 10000 | 55 | ±0.5 | 6 | 3 to 5.5 | 20 | 8-Lead CSP | $3.93 |
| AD8318 | 1 to 8000 | 70 | ±0.5 | 10 | 4.5 to 5.5 | 68 | 16-Lead CSP | $4.99 |
| AD8319 | 1 to 10000 | 45 | ±0.5 | 6 | 3 to 5.5 | 22 | 8-Lead CSP | $1.75 |
| ADL5519 | 1 kHz to 10000 | 62 | ±0.5 | 6 | 3 to 5.5 | 56 | 32-Lead LFCSP | $4.98 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8314 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close