AD8306: 5 - 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier
The AD8306 is a complete IF limiting amplifier, providing both an accurate logarithmic (decibel) measure of the input signal (the RSSI function) over a dynamic range of 100 dB, and a programmable ...More
AD8306: 5 - 400 MHz, 100 dB High Precision Limiting - Logarithmic Amplifier
Product Description
The AD8306 is a complete IF limiting amplifier, providing both an accurate logarithmic (decibel) measure of the input signal (the RSSI function) over a dynamic range of 100 dB, and a programmable limiter output, useful from 5 MHz to 400 MHz.
An evaluation board is available for this product and may be ordered using the following product number: AD8306-EVAL. Schematic and layout for this evaluation board is contained in the product datasheet.
Features
- Complete, Fully Calibrated Log-Limiting IF Amplifier
- 100 dB Dynamic Range: –91 dBV to +9 dBV
- Stable RSSI Scaling Over Temperature and Supplies:
20 mV/dB Slope, –95 dBm Intercept
±0.4 dB RSSI Linearity up to 200 MHz - Fully Differential Inputs, RIN = 1 kΩ,
CIN = 2.5 pF - Single Supply of +2.7 V to +6.5 V at
16 mA Typical
- Programmable Limiter Gain and
Output Current
Differential Outputs to 10 mA,
2.4 V p-p
Overall Gain 90 dB, Bandwidth 400 MHz
Constant Phase (Typical ±56 ps
Delay Skew) - 500 ns Power-Up Time, <1 mA
Sleep Current
AD8306 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| 5962-9864601QEA | Prodn | S/B OR B/B CERAMIC DIP | 16 | Mil | $117.39 | 10/10/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8306-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | $200.00 | 12/05/2008 | Y | Contact ADI | Add To Cart |
| AD8306AR | Prodn | 16 ld SOIC | 16 | Ind | $16.14 | 10/10/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8306AR-REEL | Last Time Buy | 16 ld SOIC | 16 | Ind | $16.14 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8306AR-REEL7 | Prodn | 16 ld SOIC | 16 | Ind | $16.14 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8306ARZ | Prodn | 16 ld SOIC | 16 | Ind | $14.67 | 10/10/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8306ARZ-REEL | Prodn | 16 ld SOIC | 16 | Ind | $14.67 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8306ARZ-RL7 | Prodn | 16 ld SOIC | 16 | Ind | $14.67 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close