AD8302: 2.7GHz RF / IF Gain Phase Detector
Monolithic Silicon Bipolar, Measurement of Amplitude / Phase
The AD8302 is a fully integrated RF IC for measuring amplitude and the phase between two independent input signals. The device ...More
AD8302: 2.7GHz RF / IF Gain Phase Detector
Product Description
Monolithic Silicon Bipolar, Measurement of Amplitude / Phase
The AD8302 is a fully integrated RF IC for measuring amplitude and the phase between two independent input signals. The device can be used from low frequencies up to 2.7GHz.
The AD8302 integrates two closely matched wideband logarithmic amplifiers, a wideband linear multiplier / phase detector, precision 1.8V reference, and analog output scaling circuits.
The applied input signal can range from -60dBm to 0dBm (ref 50ohm), which corresponds to a 60dB dynamic range.
The AD8302 output provides an accurate amplitude measurement over +/-30dB range scaled to 30mV/dB and the phase measurement over a 0 to 180 degree range scaled to 10mV/degree.
The device has been tested for use over the common Cellular bands (900MHz, 1.8GHz, 2.2GHz) and specified for operation out to 2.7GHz.
The AD8302 is supplied in 14-lead Thin Shrunk Small Outline (TSSOP) package, and fully specified over -40 to 85 degC temperature range.
Features
- Measures Independently both Gain/Loss and Phase
- Operation from Low frequencies up to 2.7GHz
- Dual Matched Logarithmic Amplifiers with Phase Detector
- Gain Measurement range -30 to +30dB
- Phase Measurement range from 0 to
180 degree - Integrated Voltage Reference and Output Voltage Circuits
- Single 2.7-5.5 V Supply
| Part# | RF Frequency (MHz) | Dynamic Range (dB) | Temp Stability (dB) | Response Time (ns typ) | Voltage Supply (V) | Supply Current (max) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD606 | - | 80 | - | 400 | 4.5 to 5.5 | 13 | 16-Lead DIP, 16-Lead SOIC | $21.74 |
| AD640 | - | 50 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $36.05 |
| AD641 | - | 44 | ±1 | 10 | +/- 4.5 to +/- 7.5 | 44 | 20-Lead DIP, 20-Lead LCC, 20-Lead PLCC | $32.43 |
| AD8302 | 2,700 | 60 | ±1 | 60 | 2.7 to 5.5 | 19 | 14-Lead TSSOP | $12.00 |
| AD8306 | 5 to 400 | 100 | ±1 | 73 | 2.7 to 5.5 | 16 | 16-Lead SOP | $14.50 |
| AD8307 | dc to 500 | 92 | ±1 | 400 | 2.7 to 5.5 | 8 | 8-Lead SOIC/DIP | $6.00 |
| AD8309 | 5 to 500 | 100 | ±1 | 67 | 2.7 to 5.5 | 16 | 16-Lead TSSOP | $7.75 |
| AD8310 | dc to 440 | 100 | ±1 | 15 | 2.7 to 5.5 | 8 | 8-Lead SOIC | $3.95 |
| AD8311 | 100 to 2500 | 50 | ±0.5 | 150 | 2.7 to 5.5 | 8.5 | WLCSP | $1.25 |
| AD8312 | 50 to 3500 | 45 | ±0.5 | 70 | 2.7 to 5.5 | 4.2 | WLCSP | $1.25 |
| AD8313 | 100 to 2500 | 70 | ±1.25 | 40 | 2.7 to 5.5 | 14 | 8-Lead uSOIC | $7.90 |
| AD8314 | 100 to 2700 | 45 | ±1 | 70 | 2.7 to 5.5 | 4.5 | 8-Lead uSOIC/CSP | $1.09 |
| AD8315 | 100 to 2500 | 50 | ±1 | 150 | 2.7 to 5.5 | 8.5 | 8-Lead uSOIC | $3.95 |
| AD8316 | 100 to 2500 | 49 | ±1 | 50 | 2.7 to 5.5 | 8.5 | 16-Lead CSP | - |
| AD8317 | 1 to 10000 | 55 | ±0.5 | 6 | 3 to 5.5 | 20 | 8-Lead CSP | $3.93 |
| AD8318 | 1 to 8000 | 70 | ±0.5 | 10 | 4.5 to 5.5 | 68 | 16-Lead CSP | $4.99 |
| AD8319 | 1 to 10000 | 45 | ±0.5 | 6 | 3 to 5.5 | 22 | 8-Lead CSP | $1.75 |
| ADL5519 | 1 kHz to 10000 | 62 | ±0.5 | 6 | 3 to 5.5 | 56 | 32-Lead LFCSP | $4.98 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8302 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8302-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | - | 08/29/2008 | Y | Contact ADI | Add To Cart |
| AD8302ARU | Prodn | 14 ld TSSOP | 14 | Ind | $13.20 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8302ARU-REEL | Prodn | 14 ld TSSOP | 14 | Ind | $13.20 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8302ARU-REEL7 | Prodn | 14 ld TSSOP | 14 | Ind | $13.20 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8302ARUZ | Prodn | 14 ld TSSOP | 14 | Ind | $12.00 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8302ARUZ-REEL | Prodn | 14 ld TSSOP | 14 | Ind | $12.00 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8302ARUZ-RL7 | Prodn | 14 ld TSSOP | 14 | Ind | $12.00 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close