ADL5570:  2.3 GHz to 2.4 GHz WiMAX Power Amplifier

The ADL5570 is a high linearity 2.3 GHz to 2.4 GHz power amplifier designed for WiMAX terminals using TDD operation at a duty cycle of 31%. With a gain of 29 dB and an output compression point of 31 ...More

ADL5570:  2.3 GHz to 2.4 GHz WiMAX Power Amplifier

Product Description

The ADL5570 is a high linearity 2.3 GHz to 2.4 GHz power amplifier designed for WiMAX terminals using TDD operation at a duty cycle of 31%. With a gain of 29 dB and an output compression point of 31 dBm at 2.35 GHz, it can operate at an output power level up to 26 dBm while maintaining an EVM of ≤3% (OFDM 16 or 64 QAM) with a supply voltage of 3.5 V. PAE is 20% @ POUT = 25 dBm.

The ADL5570 RF input is matched on-chip and provides an input return loss of less than −10 dB. The open-collector output is externally matched with strip-line and external shunt capacitance.

The ADL5570 operates over a supply voltage range from 3.2 V to 4.2 V with a supply current of 440 mA burst rms when delivering 25 dBm (3.5 V supply). A low power mode is also available for operation at power levels of ≤10 dBm with optimized operating and quiescent currents of 100 mA and 70 mA, respectively. A standby mode is available that reduces the quiescent current to 1 mA, which is useful when a TDD terminal is receiving data.

The ADL5570 is fabricated in a GaAs HBT process and is packaged in a 4 mm × 4 mm, 16-lead, Pb-free RoHS-compliant LFCSP that uses an exposed paddle for excellent thermal impedance. It operates from −40°C to +85°C.

Applications

  • WiMAX/WiBro mobile terminals
  • Data Sheet, Rev. 0, 6/07

    Features

    • Fixed gain of 29 dB
    • Operation from 2.3 GHz to 2.4 GHz
    • EVM ≤ 3% at POUT = 25 dBm with 16 QAM OFDMA
    • Quiescent current
      130 mA in high power mode
      70 mA in low power mode
    • Input internally matched to 50 Ω
    • Power supply: 3.2 V to 4.2 V
    • Power-added efficiency (PAE): 20%
    • Multiple operating modes to reduce battery drain
      Low power mode: 100 mA
      Standby mode: 1mA
      Sleep mode: <1 μA

    Diagrams

    ADL5570 Diagram
    Functional Block Diagram for ADL5570

    Specifications

    Frequency Range (MHz) 2300 to 2400
    Gain (dB) 29dB
    Supply Current (max) 100mA
    Package 16-Lead LFCSP
    1 dB Comp Point (dBm) 31

    Explore Other Products

    Part# Frequency Range (MHz) Gain (dB) Output IP3 (dBm) 1 dB Comp Point (dBm) Noise Figure (dB) Supply Current (max) Specs @ (MHz) Function Package Price* (1000-4999)
    AD8353 1 to 2700 19.5 22.8 8.3 5.6 42mA 900 Gain Block 8-Lead LFCSP $0.49
    AD8354 1 to 2700 19.5 19.3 4.8 4.4 25mA 900 Gain Block 8-Lead LFCSP $0.49
    ADL5320 400 to 2700 13.7 42 25.6 4.2 104mA 2140 Driver SOT-89 $2.58
    ADL5321 2300 to 4000 14 41 26 4 100mA 2600 Driver 3-Lead SOT-89 $2.58
    ADL5322 700 to 1000 19.9 45.3 27.9 5 320mA 900 Driver 8-Lead LFCSP $3.52
    ADL5323 1700 to 2400 19.5 43.5 28 5 320mA 2140 Driver 8-Lead LFCSP $3.52
    ADL5521 400 to 4000 15.8 35 21.8 1 65mA 1950 LNA 8-Lead LFCSP $2.18
    ADL5523 400 to 4000 17 34 21.2 1 65mA 1950 LNA 8-Lead LFCSP $2.18
    ADL5530 dc to 1000 16.8 37 21.8 3 110mA 190 IFA 8-Lead LFCSP $1.58
    ADL5531 20 to 500 20.9 41 20.4 2.5 100mA 70 IFA 8-Lead LFCSP $1.87
    ADL5534 20 to 500 20 40 20.4 2.5 110mA 70 Dual IFA 16-Lead LFCSP $3.00
    ADL5541 50 to 6000 14.7 39.2 16.3 3.8 92mA 2000 Gain Block 8-Lead LFCSP $1.67
    ADL5542 50 to 6000 18.7 39 18 3.2 92mA 2000 Gain Block 8-Lead LFCSP $1.67
    ADL5570 2300 to 2400 29 - 31 - 100mA 2350 Pwr Amp w/ Power Control 16-Lead LFCSP $5.06
    ADL5571 2500 to 2700 29 - 31 - 130mA 2600 WiMAX Power Amplifier 16-Lead LFCSP $5.06

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (