ADL5521: 400 MHz – 4000 MHz Low Noise Amplifier
The ADL5521 is a high performance GaAs pHEMT low-noise amplifier. It provides high gain and low noise figure for single downconversion IF sampling receiver architectures as well as direct down ...More
This part is not yet released to manufacturing. For samples and more information please contact the RF/IF Components Group.
ADL5521: 400 MHz – 4000 MHz Low Noise Amplifier
Product Description
The ADL5521 is a high performance GaAs pHEMT low-noise amplifier. It provides high gain and low noise figure for single downconversion IF sampling receiver architectures as well as direct down conversion receivers. The ADL5521 also has low power consumption at 3 V.
The ADL5521 allows optimal noise matching without sacrificing significant gain matching. S11 of better then 6 dB can typically be achieved when matching for optimal noise.
The ADL5521 amplifier comes in a compact, thermally enhanced, 3mm x 3mm LFCSP package and operates over the temperature range of −40°C to +85°C.
The ADL5523 is a companion part that offers a gain of 17.5 dB in a pin compatible package. A fully populated evaluation board is also available.
Quick Links
- Data Sheet Rev PrE, 06/2008, (pdf, 915 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Operation from 400 MHz to 4000 MHz
- Noise figure of 0.8 dB at 900 MHz
Including external input match - Gain of 20.0 dB at 900 MHz
- OIP3 of 37.7 dBm at 900 MHz
- P1dB of 22.0 dBm at 900 MHz
- Integrated bias control circuit
- Single supply operation from 3 V to 5 V
- Operating current of 26 mA at 3 V
- Small footprint LFCSP package
- Pin compatible with 17.5 dB gain ADL5523
| Part# | Frequency Range (MHz) | Gain (dB) | Output IP3 (dBm) | 1 dB Comp Point (dBm) | Noise Figure (dB) | Supply Current (max) | Specs @ (MHz) | Function | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8353 | 1 to 2700 | 19.5 | 22.8 | 8.3 | 5.6 | 42mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| AD8354 | 1 to 2700 | 19.5 | 19.3 | 4.8 | 4.4 | 25mA | 900 | Gain Block | 8-Lead LFCSP | $0.49 |
| ADL5320 | 400 to 2700 | 13.7 | 42 | 25.6 | 4.2 | 104mA | 2140 | Driver | SOT-89 | $2.58 |
| ADL5321 | 2300 to 4000 | 14 | 40 | 25 | 4 | 84mA | 2600 | Driver | 3-Lead SOT-89 | $2.58 |
| ADL5322 | 700 to 1000 | 19.9 | 45.3 | 27.9 | 5 | 320mA | 900 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5323 | 1700 to 2400 | 19.5 | 43.5 | 28 | 5 | 320mA | 2140 | Driver | 8-Lead LFCSP | $3.52 |
| ADL5521 | 400 to 4000 | 15.3 | 35.3 | 22.5 | 0.8 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5523 | 400 to 4000 | 17.5 | 33.7 | 21.9 | 1 | 65mA | 1950 | LNA | 8-Lead LFCSP | $2.18 |
| ADL5530 | dc to 1000 | 16.8 | 37 | 21.8 | 3 | 110mA | 190 | IFA | 8-Lead LFCSP | $1.58 |
| ADL5531 | 20 to 500 | 20.9 | 41 | 20.4 | 2.5 | 100mA | 70 | IFA | 8-Lead LFCSP | $1.87 |
| ADL5534 | 20 to 500 | 19.8 | 41.8 | 20 | 2.5 | 90mA | 70 | Dual IFA | 16-Lead LFCSP | $3.00 |
| ADL5541 | 50 to 6000 | 14.7 | 39.2 | 16.3 | 3.8 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5542 | 50 to 6000 | 18.7 | 39 | 18 | 3.2 | 92mA | 2000 | Gain Block | 8-Lead LFCSP | $1.67 |
| ADL5570 | 2300 to 2400 | 29 | - | 31 | - | 100mA | 2350 | Pwr Amp w/ Power Control | 16-Lead LFCSP | $5.06 |
| ADL5571 | 2500 to 2700 | 29 | - | 31 | - | 130mA | 2600 | WiMAX Power Amplifier | 16-Lead LFCSP | $5.06 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADL5521 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADL5521-EVALZ | Pre-Release | EVALUATION BOARDS | - | Ind | $100.19 | - | Y | Contact ADI | Contact ADI |
| ADL5521ACPZ-R7 | Pre-Release | 8 ld LFCSP (3x3mm) | 8 | Ind | $2.18 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close