AD9956: 400 MSPS 14-Bit DAC 48-Bit FTW 1.8 V CMOS DDS Based AgileRF™ Synthesizer
The AD9956 is Analog Devices’s first AgileRF synthesizer. The device is comprised of a DDS and PLL circuitry. The DDS features a 14-bit DAC operating up to 400 MSPS and a 48-bit frequency ...More
Two evaluation boards are available for the AD9956:
AD9956: 400 MSPS 14-Bit DAC 48-Bit FTW 1.8 V CMOS DDS Based AgileRF™ Synthesizer
Product Description
The AD9956 is Analog Devices’s first AgileRF synthesizer. The device is comprised of a DDS and PLL circuitry. The DDS features a 14-bit DAC operating up to 400 MSPS and a 48-bit frequency tuning word. The PLL Circuitry includes a phase detector with scaleable 200 MHz inputs (pre-scalar inputs operate up to 650 MHz) and digital control over the charge pump current. The device also includes a 650 MHz PECL driver with programmable slew rates.The AD9956 uses advanced DDS technology, an internal high-speed, high performance D/A converter and an advance phase-detector/charge pump combination to enable the synthesis of digitally-programmable, frequency-agile analog output sinusoidal waveforms up to 2.7 GHz. The AD9956 is designed to provide fast frequency hopping and fine tuning resolution (48-bit frequency tuning word). Information is loaded into the AD9956 via a serial I/O port which has a device write speed of 25 MBit/sec. The AD9956 DDS block also supports a user defined linear sweep mode of operation.
The AD9956 is specified to operate over the extended automotive range of −40°C to +125°C.
Applications
Design Tools
ADIsimDDS™
The purpose of this tool is to assist a user in selecting and evaluating An...
AD9956 IBIS Models
Features
- 400 MSPS Internal DDS Clock Speed
- 48-bit tuning word
- 14-bit Programmable Phase Offset
- Integrated 14-bit DAC
Excellent Dynamic Performance
- 80 dB SFDR @ 160 MHz (±100 kHz
Offset IOUT)
25 MBit/sec-write Speed Serial I/O Control - 200 MHz Phase Detector Inputs
- Programmable (1-16) phase detector 650 MHz pre-scalars (÷M, ÷N)
- Programmable RF Prescaler (÷R) {R = 2, 4, 8}
- 8 Phase/frequency Profiles
- 1.8 V Supply for Device Operation
- 3.3 V Supply for I/O and Charge Pump Output
- Software Controlled Power-down
- 48-lead LFCSP
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD9956
400 MSPS 14-Bit DAC 48-Bit FTW 1.8 V CMOS DDS Based AgileRF™ Synthesizer
Functional Block Diagram for AD9956
| Part# | Master fclk | Resolution (Bits) | Tuning Word Width (bits) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | On-Board Comparator | I/O Interface | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9913 | 250MHz | 10 | 32 | Single(+1.8) | 63.5mA | 4.6 | 0.8 | Yes | No | Parallel, Serial | $9.65 | Low power 250 MSPS DDS with 10 bit DAC output |
| AD9833 | 25MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 5.5mA | 3 | 0.65 | No | No | Serial | $3.95 | 25 MHz, Serial Input, Programmable DDS Waveform Generator |
| AD9831 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.5 | No | No | Parallel | $6.25 | CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9832 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.35 | No | No | Serial | $5.00 | CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD5930 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | 3.1 | 0.8 | No | No | Serial | $6.30 | Programmable Frequency Sweep and Output Burst Waveform Generator |
| AD5932 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | n/a | n/a | Yes | No | Serial | $4.10 | Programmable Single-Scan Waveform Generator |
| AD9830 | 50MHz | 10 | 32 | Single(+5) | 60mA | 20 | 1 | No | No | Parallel | $10.95 | CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9835 | 50MHz | 10 | 32 | Single(+5) | 40mA | 4 | 1.35 | No | No | Serial | $5.75 | CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC |
| AD9834 | 75MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 8.7mA | 3 | 0.8 | No | Yes | Serial | $4.95 | Low Power, 50 MHz Serial Input DDS With On-Board Comparator |
| AD9850 | 125MHz | 10 | 32 | Single(+3.3), Single(+5) | 96mA | 20 | 1.5 | No | Yes | Parallel, Serial | $12.00 | CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS |
| AD9851 | 180MHz | 10 | 32 | Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 130mA | 20 | 1.5 | Yes | Yes | Parallel, Serial | $13.40 | 180 MHz Complete DDS |
| AD9852 | 300MHz | 12 | 48 | Single(+3.3) | 922mA | 20 | 1 | Yes | Yes | Parallel, Serial | $15.40 | CMOS, 300 MSPS Complete DDS w/ Clock Multiplier |
| AD9854 | 300MHz | 12 | 48 | Single(+3.3) | 1210mA | 10 | 1 | Yes | Yes | Parallel, Serial | $16.90 | CMOS 300 MHz, Quadrature, Complete-DDS |
| AD9859 | 400MHz | 10 | 32 | Multi(+1.8, +3.3) | n/a | 20 | 2.05 | Yes | No | Serial | $9.75 | 400 MSPS, 10-Bit, 1.8 V CMOS DDS |
| AD9951 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | No | Serial | $13.74 | 400 MSPS 14-Bit, 1.8 V CMOS DDS |
| AD9952 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | Yes | Serial | $15.49 | 400 MSPS, 14-Bit, 1.8 V, CMOS Direct Digital Synthesizer w/High Speed Comparator |
| AD9953 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | No | Serial | $14.74 | 400 MSPS, 14-Bit DAC, 1.8 V CMOS Direct Digital Synthesizer w/ 1024x32 RAM |
| AD9954 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | Yes | Serial | $17.24 | 400 MSPS, 14-Bit, 1.8V CMOS DDS w/ 1024x32 RAM, Linear Sweep Block, & Hi Speed Comparator |
| AD9956 | 400MHz | 14 | 48 | Multi(+1.8, +3.3) | n/a | 10 | 2.3 | No | No | Serial | $17.24 | 400 MSPS, 14-Bit DAC, 48-Bit Freq Tuning Word, 1.8 V CMOS DDS Based AgileRF Synthesizer |
| AD9958 | 500MHz | 10 | 32 | Multi(+1.8, +3.3) | 105mA | 10 | 2.3 | Yes | - | Serial | $20.24 | 2-Channel 500 MSPS DDS with 10-Bit DACs |
| AD9911 | 500MHz | 10 | 32 | Single(+1.8) | 73mA | 10 | 1.8 | Yes | - | Serial | $15.50 | 500 MSPS Direct Digital Synthesizer w/10-Bit DAC |
| AD9959 | 500MHz | 10 | 32 | Multi(+1.8, +3.3) | 180mA | 10 | 2.3 | Yes | - | Serial | $37.14 | - |
| AD9858 | 1000MHz | 10 | 32 | Multi(+3.3, +5) | n/a | 40 | 3.8 | No | No | Parallel, Serial | $45.12 | 1 GSPS Direct Digital Synthesizer |
| AD9910 | 1000MHz | 14 | 32 | Single(+1.8), Single(+3.3) | n/a | 20 | 0.5 | Yes | No | Parallel, Serial | $34.91 | 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer |
| AD9912 | 1000MHz | 14 | 48 | Multi(+1.8, +3.3) | 394mA | - | 0.5 | Yes | Yes | Serial | $37.25 | 1 GSPS 14-Bit, DDS with Spur Reduction Channels |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9956 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9956-VCO/PCB | Prodn | EVALUATION BOARDS | 48 | Ind | $250.00 | 07/04/2008 | N | Contact ADI | Add To Cart |
| AD9956-VCO/PCBZ | Prodn | EVALUATION BOARDS | 48 | Ind | $250.00 | 07/04/2008 | Y | Contact ADI | Add To Cart |
| AD9956/PCB | Prodn | EVALUATION BOARDS | 48 | Ind | $250.00 | 07/04/2008 | N | Contact ADI | Add To Cart |
| AD9956YCPZ | Prodn | 48 ld LFCSP 7x7mm (5.25EP) | 48 | Ind | $17.24 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close