AD9953: 400 MSPS 14-Bit DAC 1.8 V CMOS Direct Digital Synthesizer with 1024x32 RAM
The AD9953 is a 400 MSPS DDS product that includes an integrated 14-bit DAC and 1024 element x 32 bit RAM. The device is capable of generating sinusoids of up to 160 MHz. The RAM can be configured to ...More
AD9953: 400 MSPS 14-Bit DAC 1.8 V CMOS Direct Digital Synthesizer with 1024x32 RAM
Product Description
The AD9953 is a 400 MSPS DDS product that includes an integrated 14-bit DAC and 1024 element x 32 bit RAM. The device is capable of generating sinusoids of up to 160 MHz. The RAM can be configured to drive either the frequency tuning word (for frequency modulation) or the phase offset word (for phase modulation). There is a 25 Mbit/sec serial I/O port for read/write operations. The DDS operates with a 32-bit frequency tuning word and has a 32-bit phase offset word. The device includes synchronization inputs and outputs to allow the designer to synchronize the device to an external source, or to synchronize other devices to the AD9953. Due to process and design innovations, the device consumes less than 200 mW of power when operating at 400MSPS. The device comes in a 48 lead EPAD-QFP package.
- Data Sheet Rev 0, 01/2004 (pdf 488kB)
- (About Data Sheets)
Design Tools
ADIsimDDS™
The purpose of this tool is to assist a user in selecting and evaluating An...
Features
- 400 MSPS Internal Clock Speed
- Integrated 14-Bit D/A Converter
- 32-Bit Frequency Tuning Word, Phase Offset Word
- 25 Mbit/Sec Serial I/O Port
- 1.8 V Power Supply
- Software And Hardware Power Down Control
- Support For 5 V Input Levels On
Most Digital Inputs - Refclk Multiplier (4x To 20x)
- Internal Oscillator (Can Be
Driven By A Crystal) - Phase Modulation Capability
- Multi-Chip Synchronization
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD9953
400 MSPS 14-Bit DAC 1.8 V CMOS Direct Digital Synthesizer with 1024x32 RAM
Functional Block Diagram for AD9953
AD9913 - Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
| Part# | Master fclk | Resolution (Bits) | Tuning Word Width (bits) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | On-Board Comparator | I/O Interface | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9913 | 250MHz | 10 | 32 | Single(+1.8) | 63.5mA | 4.6 | 0.8 | Yes | No | Parallel, Serial | $9.77 | Low power 250 MSPS DDS with 10 bit DAC output |
| AD9833 | 25MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 5.5mA | 3 | 0.65 | No | No | Serial | $4.00 | 25 MHz, Serial Input, Programmable DDS Waveform Generator |
| AD9831 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.5 | No | No | Parallel | $6.33 | CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9832 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.35 | No | No | Serial | $5.06 | CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD5930 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | 3.1 | 0.8 | No | No | Serial | $6.38 | Programmable Frequency Sweep and Output Burst Waveform Generator |
| AD5932 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | n/a | n/a | Yes | No | Serial | $4.15 | Programmable Single-Scan Waveform Generator |
| AD9830 | 50MHz | 10 | 32 | Single(+5) | 60mA | 20 | 1 | No | No | Parallel | $11.08 | CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9835 | 50MHz | 10 | 32 | Single(+5) | 40mA | 4 | 1.35 | No | No | Serial | $5.82 | CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC |
| AD9834 | 75MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 8.7mA | 3 | 0.8 | No | Yes | Serial | $5.01 | Low Power, 50 MHz Serial Input DDS With On-Board Comparator |
| AD9850 | 125MHz | 10 | 32 | Single(+3.3), Single(+5) | 96mA | 20 | 1.5 | No | Yes | Parallel, Serial | $12.14 | CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS |
| AD9851 | 180MHz | 10 | 32 | Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 130mA | 20 | 1.5 | Yes | Yes | Parallel, Serial | $13.56 | 180 MHz Complete DDS |
| AD9852 | 300MHz | 12 | 48 | Single(+3.3) | 922mA | 20 |