AD9951: 400 MSPS 14-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
The AD9951 is a 400 MSPS DDS product that includes a integrated 14-bit DAC. The device is capable of generating sinusoids of up to 160 MHz. There is a 25 Mbit/sec serial I/O port for read/write ...More
AD9951: 400 MSPS 14-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
Product Description
The AD9951 is a 400 MSPS DDS product that includes a integrated 14-bit DAC. The device is capable of generating sinusoids of up to 160 MHz. There is a 25 Mbit/sec serial I/O port for read/write operations. The DDS operates with a 32-bit frequency tuning word and has a 32-bit phase offset word. The device includes synchronization inputs and outputs to allow the designer to synchronize the device to an external source, or to synchronize other devices to the AD9951. Due to process and design innovations, the device consumes less than 200 mW of power when operating at 400 MSPS. The device comes in a 48-lead EPAD-QFP package.
Design Tools
ADIsimDDS™
The purpose of this tool is to assist a user in selecting and evaluating An...
Features
- 400 MSPS Internal Clock Speed
- Integrated 14-Bit D/A Converter
- 32-Bit Frequency Tuning Word, Phase Offset Word
- 25 Mbit/Sec Serial I/O Port
- 1.8 V Power Supply
- Software And Hardware Power Down Control
- Support For 5 V Input Levels On Most
Digital Inputs - Refclk Multiplier (4x To 20x)
- Internal Oscillator (Can Be Driven
By A Crystal) - Phase Modulation Capability
- Multi-Chip Synchronization
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD9951
400 MSPS 14-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
Functional Block Diagram for AD9951
| Part# | Master fclk | Resolution (Bits) | Tuning Word Width (bits) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | On-Board Comparator | I/O Interface | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9913 | 250MHz | 10 | 32 | Single(+1.8) | 63.5mA | 4.6 | 0.8 | Yes | No | Parallel, Serial | $9.65 | Low power 250 MSPS DDS with 10 bit DAC output |
| AD9833 | 25MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 5.5mA | 3 | 0.65 | No | No | Serial | $3.95 | 25 MHz, Serial Input, Programmable DDS Waveform Generator |
| AD9831 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.5 | No | No | Parallel | $6.25 | CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9832 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.35 | No | No | Serial | $5.00 | CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD5930 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | 3.1 | 0.8 | No | No | Serial | $6.30 | Programmable Frequency Sweep and Output Burst Waveform Generator |
| AD5932 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | n/a | n/a | Yes | No | Serial | $4.10 | Programmable Single-Scan Waveform Generator |
| AD9830 | 50MHz | 10 | 32 | Single(+5) | 60mA | 20 | 1 | No | No | Parallel | $10.95 | CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9835 | 50MHz | 10 | 32 | Single(+5) | 40mA | 4 | 1.35 | No | No | Serial | $5.75 | CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC |
| AD9834 | 75MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 8.7mA | 3 | 0.8 | No | Yes | Serial | $4.95 | Low Power, 50 MHz Serial Input DDS With On-Board Comparator |
| AD9850 | 125MHz | 10 | 32 | Single(+3.3), Single(+5) | 96mA | 20 | 1.5 | No | Yes | Parallel, Serial | $12.00 | CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS |
| AD9851 | 180MHz | 10 | 32 | Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 130mA | 20 | 1.5 | Yes | Yes | Parallel, Serial | $13.40 | 180 MHz Complete DDS |
| AD9852 | 300MHz | 12 | 48 | Single(+3.3) | 922mA | 20 | 1 | Yes | Yes | Parallel, Serial | $15.40 | CMOS, 300 MSPS Complete DDS w/ Clock Multiplier |
| AD9854 | 300MHz | 12 | 48 | Single(+3.3) | 1210mA | 10 | 1 | Yes | Yes | Parallel, Serial | $16.90 | CMOS 300 MHz, Quadrature, Complete-DDS |
| AD9859 | 400MHz | 10 | 32 | Multi(+1.8, +3.3) | n/a | 20 | 2.05 | Yes | No | Serial | $9.75 | 400 MSPS, 10-Bit, 1.8 V CMOS DDS |
| AD9951 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | No | Serial | $13.74 | 400 MSPS 14-Bit, 1.8 V CMOS DDS |
| AD9952 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | Yes | Serial | $15.49 | 400 MSPS, 14-Bit, 1.8 V, CMOS Direct Digital Synthesizer w/High Speed Comparator |
| AD9953 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | No | Serial | $14.74 | 400 MSPS, 14-Bit DAC, 1.8 V CMOS Direct Digital Synthesizer w/ 1024x32 RAM |
| AD9954 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | Yes | Serial | $17.24 | 400 MSPS, 14-Bit, 1.8V CMOS DDS w/ 1024x32 RAM, Linear Sweep Block, & Hi Speed Comparator |
| AD9956 | 400MHz | 14 | 48 | Multi(+1.8, +3.3) | n/a | 10 | 2.3 | No | No | Serial | $17.24 | 400 MSPS, 14-Bit DAC, 48-Bit Freq Tuning Word, 1.8 V CMOS DDS Based AgileRF Synthesizer |
| AD9958 | 500MHz | 10 | 32 | Multi(+1.8, +3.3) | 105mA | 10 | 2.3 | Yes | - | Serial | $20.24 | 2-Channel 500 MSPS DDS with 10-Bit DACs |
| AD9911 | 500MHz | 10 | 32 | Single(+1.8) | 73mA | 10 | 1.8 | Yes | - | Serial | $15.50 | 500 MSPS Direct Digital Synthesizer w/10-Bit DAC |
| AD9959 | 500MHz | 10 | 32 | Multi(+1.8, +3.3) | 180mA | 10 | 2.3 | Yes | - | Serial | $37.14 | - |
| AD9858 | 1000MHz | 10 | 32 | Multi(+3.3, +5) | n/a | 40 | 3.8 | No | No | Parallel, Serial | $45.12 | 1 GSPS Direct Digital Synthesizer |
| AD9910 | 1000MHz | 14 | 32 | Single(+1.8), Single(+3.3) | n/a | 20 | 0.5 | Yes | No | Parallel, Serial | $34.91 | 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer |
| AD9912 | 1000MHz | 14 | 48 | Multi(+1.8, +3.3) | 394mA | - | 0.5 | Yes | Yes | Serial | $37.25 | 1 GSPS 14-Bit, DDS with Spur Reduction Channels |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9951 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9951/PCB | Prodn | EVALUATION BOARDS | - | TBD | $250.00 | - | N | Contact ADI | Add To Cart |
| AD9951YSV | Prodn | 48 ld TQFP-EP (2.0mm² exposed pad on bottom) | 48 | Auto | $15.11 | 07/04/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9951YSVZ | Prodn | 48 ld TQFP-EP (2.0mm² exposed pad on bottom) | 48 | TBD | $13.74 | 10/17/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close