AD9850: CMOS, 125 MHz Complete DDS Synthesizer
The AD9850 is a highly integrated device that uses advanced DDS technology coupled with an internal high speed, high performance, D/A converter and comparator, to form a complete digitally ...More
AD9850: CMOS, 125 MHz Complete DDS Synthesizer
Product Description
The AD9850 is a highly integrated device that uses advanced DDS technology coupled with an internal high speed, high performance, D/A converter and comparator, to form a complete digitally programmable frequency synthesizer and clock generator function. When referenced to an accurate clock source, the AD9850 generates a spectrally pure, frequency/ phase-programmable, analog output sine wave. This sine wave can be used directly as a frequency source or converted to a square wave for agile-clock generator applications. The AD9850’s innovative high speed DDS core provides a 32-bit frequency tuning word, which results in an output tuning resolution of 0.0291 Hz, for a 125 MHz reference clock input. The AD9850’s circuit architecture allows the generation of output frequencies of up to one-half the reference clock frequency (or 62.5 MHz), and the output frequency can be digitally changed (asynchronously) at a rate of up to 23 million new frequencies per second. The device also provides five bits of digitally controlled phase modulation, which enables phase shifting of its output in increments of 180°, 90°, 45°, 22.5°, 11.25° and any combination thereof. The AD9850 also contains a high speed comparator that can be configured to accept the (externally) filtered output of the DAC to generate a low jitter square wave output. This facilitates the device’s use as an agile clock generator function.
The frequency tuning, control, and phase modulation words are loaded into the AD9850 via a parallel byte or serial loading format. The parallel load format consists of five iterative loads of an 8-bit control word (byte). The first byte controls phase modulation, power-down enable, and loading format; bytes 2–5 comprise the 32-bit frequency tuning word. Serial loading is accomplished via a 40-bit serial data stream on a single pin. The AD9850 Complete-DDS uses advanced CMOS technology to provide this breakthrough level of functionality and performance on just 155 mW of power dissipation (+3.3 V supply).
The AD9850 is available in a space saving 28-lead SSOP, surface mount package. It is specified to operate over the extended industrial temperature range of –40°C to +85°C
Design Tools
ADIsimDDS™
The purpose of this tool is to assist a user in selecting and evaluating An...
DDS Device Configuration Assistants
DDS Device Configuration Assistant
Determines tuning words and hex codes to program the DDS based on your outp...
DDS Device Configuration Assistants
AD9850 IBIS Models
Features
- 125 MHz Clock Rate
- On-Chip High Performance DAC and High Speed Comparator
- DAC SFDR > 50 dB @ 40 MHz AOUT
- 32-Bit Frequency Tuning Word
- Simplified Control Interface: Parallel Byte or Serial Loading Format
- Phase Modulation Capability
- 3.3 V or 5 V Single-Supply Operation
- Low Power: 380 mW @ 125 MHz (5 V)
155 mW @ 100 MHz (3.3 V) - Power-Down Function
- Ultrasmall 28-Lead SSOP Packaging
| Part# | Master fclk | Resolution (Bits) | Tuning Word Width (bits) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | On-Board Comparator | I/O Interface | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9913 | 250MHz | 10 | 32 | Single(+1.8) | 63.5mA | 4.6 | 0.8 | Yes | No | Parallel, Serial | $9.65 | Low power 250 MSPS DDS with 10 bit DAC output |
| AD9833 | 25MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 5.5mA | 3 | 0.65 | No | No | Serial | $3.95 | 25 MHz, Serial Input, Programmable DDS Waveform Generator |
| AD9831 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.5 | No | No | Parallel | $6.25 | CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9832 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.35 | No | No | Serial | $5.00 | CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD5930 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | 3.1 | 0.8 | No | No | Serial | $6.30 | Programmable Frequency Sweep and Output Burst Waveform Generator |
| AD5932 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | n/a | n/a | Yes | No | Serial | $4.10 | Programmable Single-Scan Waveform Generator |
| AD9830 | 50MHz | 10 | 32 | Single(+5) | 60mA | 20 | 1 | No | No | Parallel | $10.95 | CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9835 | 50MHz | 10 | 32 | Single(+5) | 40mA | 4 | 1.35 | No | No | Serial | $5.75 | CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC |
| AD9834 | 75MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 8.7mA | 3 | 0.8 | No | Yes | Serial | $4.95 | Low Power, 50 MHz Serial Input DDS With On-Board Comparator |
| AD9850 | 125MHz | 10 | 32 | Single(+3.3), Single(+5) | 96mA | 20 | 1.5 | No | Yes | Parallel, Serial | $12.00 | CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS |
| AD9851 | 180MHz | 10 | 32 | Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 130mA | 20 | 1.5 | Yes | Yes | Parallel, Serial | $13.40 | 180 MHz Complete DDS |
| AD9852 | 300MHz | 12 | 48 | Single(+3.3) | 922mA | 20 | 1 | Yes | Yes | Parallel, Serial | $15.40 | CMOS, 300 MSPS Complete DDS w/ Clock Multiplier |
| AD9854 | 300MHz | 12 | 48 | Single(+3.3) | 1210mA | 10 | 1 | Yes | Yes | Parallel, Serial | $16.90 | CMOS 300 MHz, Quadrature, Complete-DDS |
| AD9859 | 400MHz | 10 | 32 | Multi(+1.8, +3.3) | n/a | 20 | 2.05 | Yes | No | Serial | $9.75 | 400 MSPS, 10-Bit, 1.8 V CMOS DDS |
| AD9951 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | No | Serial | $13.74 | 400 MSPS 14-Bit, 1.8 V CMOS DDS |
| AD9952 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | Yes | Serial | $15.49 | 400 MSPS, 14-Bit, 1.8 V, CMOS Direct Digital Synthesizer w/High Speed Comparator |
| AD9953 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | No | Serial | $14.74 | 400 MSPS, 14-Bit DAC, 1.8 V CMOS Direct Digital Synthesizer w/ 1024x32 RAM |
| AD9954 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | Yes | Serial | $17.24 | 400 MSPS, 14-Bit, 1.8V CMOS DDS w/ 1024x32 RAM, Linear Sweep Block, & Hi Speed Comparator |
| AD9956 | 400MHz | 14 | 48 | Multi(+1.8, +3.3) | n/a | 10 | 2.3 | No | No | Serial | $17.24 | 400 MSPS, 14-Bit DAC, 48-Bit Freq Tuning Word, 1.8 V CMOS DDS Based AgileRF Synthesizer |
| AD9958 | 500MHz | 10 | 32 | Multi(+1.8, +3.3) | 105mA | 10 | 2.3 | Yes | - | Serial | $20.24 | 2-Channel 500 MSPS DDS with 10-Bit DACs |
| AD9911 | 500MHz | 10 | 32 | Single(+1.8) | 73mA | 10 | 1.8 | Yes | - | Serial | $15.50 | 500 MSPS Direct Digital Synthesizer w/10-Bit DAC |
| AD9959 | 500MHz | 10 | 32 | Multi(+1.8, +3.3) | 180mA | 10 | 2.3 | Yes | - | Serial | $37.14 | - |
| AD9858 | 1000MHz | 10 | 32 | Multi(+3.3, +5) | n/a | 40 | 3.8 | No | No | Parallel, Serial | $45.12 | 1 GSPS Direct Digital Synthesizer |
| AD9910 | 1000MHz | 14 | 32 | Single(+1.8), Single(+3.3) | n/a | 20 | 0.5 | Yes | No | Parallel, Serial | $34.91 | 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer |
| AD9912 | 1000MHz | 14 | 48 | Multi(+1.8, +3.3) | 394mA | - | 0.5 | Yes | Yes | Serial | $37.25 | 1 GSPS 14-Bit, DDS with Spur Reduction Channels |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9850 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9850/CGPCB | Prodn | EVALUATION BOARDS | - | TBD | $250.00 | 07/04/2008 | N | Contact ADI | Add To Cart |
| AD9850/FSPCB | Prodn | EVALUATION BOARDS | - | TBD | $250.00 | 07/04/2008 | N | Contact ADI | Add To Cart |
| AD9850BRS | Prodn | 28 ld SSOP | 28 | TBD | $13.20 | 10/17/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9850BRS-REEL | Prodn | 28 ld SSOP | 28 | TBD | $13.20 | 10/17/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9850BRSZ | Prodn | 28 ld SSOP | 28 | TBD | $12.00 | 10/10/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9850BRSZ-REEL | Prodn | 28 ld SSOP | 28 | TBD | $12.00 | 10/17/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close