AD9833: +2.3 V to +5.5 V, Low Power (20 mW), Programmable Waveform Generator in 10-Pin µSOIC Package
The AD9833 is a low power programmable waveform generator capable of producing sine, triangular, and square wave outputs. Waveform generation is required in various types of sensing, actuation, and ...More
Visit the AD9833 DDS Device Configuration Assistant … this design tool for programming the AD9833 makes calculating codewords and harmonics images in the AD9833 easy!
AD9833: +2.3 V to +5.5 V, Low Power (20 mW), Programmable Waveform Generator in 10-Pin µSOIC Package
Product Description
The AD9833 is a low power programmable waveform generator capable of producing sine, triangular, and square wave outputs. Waveform generation is required in various types of sensing, actuation, and time domain reflectometry applications. The output frequency and phase are software programmable, allowing easy tuning. No external components are needed. The frequency registers are 28 bits; with a 25 MHz clock rate, resolution of 0.1 Hz can be achieved. Similarly, with a 1 MHz clock rate, the AD9833 can be tuned to 0.004 Hz resolution.
The AD9833 is written to via a 3-wire serial interface. This serial interface operates at clock rates up to 40 MHz and is compatible with DSP and microcontroller standards. The device operates with a power supply from 2.3 V to 5.5 V.
The AD9833 has a power-down function (SLEEP). This allows sections of the device that are not being used to be powered down, thus minimizing the current consumption of the part, e.g., the DAC can be powered down when a clock output is being generated.
The AD9833 is available in a 10-lead MSOP package.
Applications
- Frequency Stimulus/Waveform Generation
- Liquid and Gas Flow Measurement
- Sensory ApplicationsProximity, Motion, and Defect Detection
- Line Loss/Attenuation
- Test and Medical Equipment
- Sweep/Clock Generators
- TDR
- Data Sheet Rev A, 06/2003 (pdf 450kB)
- (About Data Sheets)
Design Tools
ADIsimDDS™
The purpose of this tool is to assist a user in selecting and evaluating An...
DDS Device Configuration Assistant
Determines tuning words and hex codes to program the DDS based on your outp...
Features
- Digitally Programmable Frequency and Phase
- 20 mW Power Consumption at 3 V
- 0 MHz to 12.5 MHz Output Frequency Range
- 28-Bit Resolution (0.1 Hz @ 25 MHz Ref Clock)
- Sinusoidal/Triangular/Square Wave Outputs
- 2.3 V to 5.5 V Power Supply
- No External Components Required
- 3-Wire SPI® Interface
- Extended Temperature Range:
–40°C to +105°C - Power-Down Option
- 10-Lead MSOP Package
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD9833
+2.3 V to +5.5 V, Low Power (20 mW), Programmable Waveform Generator in 10-Pin µSOIC Package
Functional Block Diagram for AD9833
Specifications
| Compliance Range (V) | 0.65V |
| FS Iout (mA nom) | 3mA |
| I Supply total (max) | 5.5mA |
| I/O Interface | Serial |
| Master fclk | 25MHz |
| Nominal Supply (V) | Single(+2.3 to +5.5),Single(+2.5),Single(+2.7),Single(+3),Single(+3.3),Single(+3.6),Single(+5) |
| On-Board Comparator | No |
| REFCLK Multiplier | No |
| Resolution (Bits) | 10bit |
AD9913 - Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer
| Part# | Master fclk | Resolution (Bits) | Tuning Word Width (bits) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | On-Board Comparator | I/O Interface | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9913 | 250MHz | 10 | 32 | Single(+1.8) | 63.5mA | 4.6 | 0.8 | Yes | No | Parallel, Serial | $9.77 | Low power 250 MSPS DDS with 10 bit DAC output |
| AD9833 | 25MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 5.5mA | 3 | 0.65 | No | No | Serial | $4.00 | 25 MHz, Serial Input, Programmable DDS Waveform Generator |
| AD9831 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.5 | No | No | Parallel | $6.33 | CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9832 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.35 | No | No | Serial | $5.06 | CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD5930 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | 3.1 | 0.8 | No | No | Serial | $6.38 | Programmable Frequency Sweep and Output Burst Waveform Generator |
| AD5932 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | n/a | n/a | Yes | No | Serial | $4.15 | Programmable Single-Scan Waveform Generator |
| AD9830 | 50MHz | 10 | 32 | Single(+5) | 60mA | 20 | 1 | No | No | Parallel | $11.08 | CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9835 | 50MHz | 10 | 32 | Single(+5) | 40mA | 4 | 1.35 | No | No | Serial | $5.82 | CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC |
| AD9834 | 75MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 8.7mA | 3 | 0.8 | No | Yes | Serial | $5.01 | Low Power, 50 MHz Serial Input DDS With On-Board Comparator |
| AD9850 | 125MHz | 10 | 32 | Single(+3.3), Single(+5) | 96mA | 20 | 1.5 | No | Yes | Parallel, Serial | $12.14 | CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS |
| AD9851 | 180MHz | 10 | 32 | Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 130mA | 20 | 1.5 | Yes | Yes | Parallel, Serial | $13.56 | 180 MHz Complete DDS |