AD5930:  Programmable Frequency Sweep and Output Burst Waveform Generator

The AD5930 is a waveform generator with programmable frequency sweep and output burst capability. Utilizing embedded digital processing allowing enhanced frequency control the device generates ...More

AD5930:  Programmable Frequency Sweep and Output Burst Waveform Generator

Product Description

The AD5930 is a waveform generator with programmable frequency sweep and output burst capability. Utilizing embedded digital processing allowing enhanced frequency control the device generates synthesized analog or digital frequency-stepped waveforms. Because frequency profiles are preprogrammed continuous write cycles are eliminated, thereby freeing up valuable DSP/µController resources. Waveforms start from a known phase and are incremented phase continuously allowing phase shifts to be easily determined.

The AD5930 can be operated in three modes. In continuous output mode the device outputs the required frequency for a defined length of time and then steps to the next frequency. The length of time the device outputs a particular frequency can be either preprogrammed and the device increments the frequency automatically or alternatively can be incremented externally via the CTRL pin. In Burst mode, the device outputs it’s frequency for a length of time and then returns to midscale for a further predefined length of time before stepping to the next frequency. In MSB mode a digital output is generated.

To program the device, the user enters the start frequency, the increment step size, the number of increments to be made and the time interval the part stays at each frequency. The frequency profile can be initiated by toggling the CTRL pin.

A number of different sweep profiles are offered. Frequencies can be stepped in triangular-sweep mode continuously sweeping up and down through the frequency range or in saw-sweep mode sweeping up but returning to the initial frequency before initiating the sweep again. In addition a single frequency or burst can generate without any sweep.

The AD5930 is written to via a 3-wire serial interface, which operates at clock rates up to 40 MHz. The device operates with a power supply from 2.3 V to 5.5 V and has a standby function which allows sections of the device that are not being used to be powered down.

The AD5930 is available in a 20-lead TSSOP package.

Applications

  • Frequency Sweeping/Radar
  • Network/Impedance Measurements
  • Incremental Frequency stimulus
  • Sensory Applications—Proximity and Motion BFSK
  • Frequency Bursting/Pulse Trains
  • 1 Protected by US Patent Number 6747583, other patents pending.

    Features

    • Programmable frequency profile No external components necessary
    • Output frequency up to 25 MHz
    • Pre-programmable frequency profile minimizes number of DSP/µcontroller writes Sinusoidal/triangular/square wave outputs
    • Automatic or single pin control of frequency stepping
    • Burst and listen capability
    • Waveform starts at known phase Increments at 0° phase or phase continuously
    • Power-down mode: 20 µA
    • Power supply: 2.3 V to 5.5 V
    • Automotive temperature range:
      −40°C to +125°C
    • 20-lead pb-free TSSOP

    Diagrams

    AD5930 Diagram
    Functional Block Diagram for AD5930

    Specifications

    Compliance Range (V) 0.8V
    FS Iout (mA nom) 3.1mA
    I Supply total (max) 8mA
    I/O Interface Serial
    Master fclk 50MHz
    Nominal Supply (V) Single(+2.3 to +5.5)
    On-Board Comparator No
    REFCLK Multiplier No
    Resolution (Bits) 10bit

    Explore Other Products

    Part# Master fclk Resolution (Bits) Tuning Word Width (bits) Nominal Supply (V) I Supply total (max) FS Iout (mA nom) Compliance Range (V) REFCLK Multiplier On-Board Comparator I/O Interface Price* (1000-4999) Product Description
    AD9913 250MHz 10 32 Single(+1.8) 63.5mA 4.6 0.8 Yes No Parallel, Serial $9.65 Low power 250 MSPS DDS with 10 bit DAC output
    AD9833 25MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 5.5mA 3 0.65 No No Serial $3.95 25 MHz, Serial Input, Programmable DDS Waveform Generator
    AD9831 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.5 No No Parallel $6.25 CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
    AD9832 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.35 No No Serial $5.00 CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
    AD5930 50MHz 10 24 Single(+2.3 to +5.5) 8mA 3.1 0.8 No No Serial $6.30 Programmable Frequency Sweep and Output Burst Waveform Generator
    AD5932 50MHz 10 24 Single(+2.3 to +5.5) 8mA n/a n/a Yes No Serial $4.10 Programmable Single-Scan Waveform Generator
    AD9830 50MHz 10 32 Single(+5) 60mA 20 1 No No Parallel $10.95 CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table
    AD9835 50MHz 10 32 Single(+5) 40mA 4 1.35 No No Serial $5.75 CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC
    AD9834 75MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 8.7mA 3 0.8 No Yes Serial $4.95 Low Power, 50 MHz Serial Input DDS With On-Board Comparator
    AD9850 125MHz 10 32 Single(+3.3), Single(+5) 96mA 20 1.5 No Yes Parallel, Serial $12.00 CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS
    AD9851 180MHz 10 32 Single(+3), Single(+3.3), Single(+3.6), Single(+5) 130mA 20 1.5 Yes Yes Parallel, Serial $13.40 180 MHz Complete DDS
    AD9852 300MHz 12 48 Single(+3.3) 922mA 20 1 Yes Yes Parallel, Serial $15.40 CMOS, 300 MSPS Complete DDS w/ Clock Multiplier
    AD9854 300MHz 12 48 Single(+3.3) 1210mA 10 1 Yes Yes Parallel, Serial $16.90 CMOS 300 MHz, Quadrature, Complete-DDS
    AD9859 400MHz 10 32 Multi(+1.8, +3.3) n/a 20 2.05 Yes No Serial $9.75 400 MSPS, 10-Bit, 1.8 V CMOS DDS
    AD9951 400MHz 14 32 Multi(+1.8, +3.3), Single(+1.8) n/a 10 2.05 Yes No Serial $13.74 400 MSPS 14-Bit, 1.8 V CMOS DDS
    AD9952 400MHz 14 32 Multi(+1.8, +3.3), Single(+1.8) n/a 10 2.05 Yes Yes Serial $15.49 400 MSPS, 14-Bit, 1.8 V, CMOS Direct Digital Synthesizer w/High Speed Comparator
    AD9953 400MHz 14 32 Multi(+1.8, +3.3), Single(+1.8) n/a 10 2.05 Yes No Serial $14.74 400 MSPS, 14-Bit DAC, 1.8 V CMOS Direct Digital Synthesizer w/ 1024x32 RAM
    AD9954 400MHz 14 32 Multi(+1.8, +3.3), Single(+1.8) n/a 10 2.05 Yes Yes Serial $17.24 400 MSPS, 14-Bit, 1.8V CMOS DDS w/ 1024x32 RAM, Linear Sweep Block, & Hi Speed Comparator
    AD9956 400MHz 14 48 Multi(+1.8, +3.3) n/a 10 2.3 No No Serial $17.24 400 MSPS, 14-Bit DAC, 48-Bit Freq Tuning Word, 1.8 V CMOS DDS Based AgileRF™ Synthesizer
    AD9958 500MHz 10 32 Multi(+1.8, +3.3) 105mA 10 2.3 Yes - Serial $20.24 2-Channel 500 MSPS DDS with 10-Bit DACs
    AD9911 500MHz 10 32 Single(+1.8) 73mA 10 1.8 Yes - Serial $15.50 500 MSPS Direct Digital Synthesizer w/10-Bit DAC
    AD9959 500MHz 10 32 Multi(+1.8, +3.3) 180mA 10 2.3 Yes - Serial $37.14 -
    AD9858 1000MHz 10 32 Multi(+3.3, +5) n/a 40 3.8 No No Parallel, Serial $45.12 1 GSPS Direct Digital Synthesizer
    AD9910 1000MHz 14 32 Single(+1.8), Single(+3.3) n/a 20 0.5 Yes No Parallel, Serial $34.91 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer
    AD9912 1000MHz 14 48 Multi(+1.8, +3.3) 394mA - 0.5 Yes Yes Serial $37.25 1 GSPS 14-Bit, DDS with Spur Reduction Channels

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices