ADF7012: Single Chip Low Power UHF Transmitter
The ADF7012 is a low power ASK/FSK/GFSK UHF transmitter designed for use in Short Range Devices (SRD’s). The output power, output channels, deviation frequency and modulation type are programmable by ...More
ADF7012: Single Chip Low Power UHF Transmitter
Product Description
The ADF7012 is a low power ASK/FSK/GFSK UHF transmitter designed for use in Short Range Devices (SRD’s). The output power, output channels, deviation frequency and modulation type are programmable by using four 32-bit registers. The fractional-N and VCO with external inductor enable the user to select any frequency in the 50MHz to 1GHz band. The fast lock times of the fractional-N PLL make the ADF7012 suitable in fast frequency hopping systems. The fine frequency deviations available and PLL phase noise performance facilitates narrowband operation.
There are five different modulation schemes selectable: Binary or Gaussian On-Off Keying (OOK), Binary or Gaussian Frequency Shift Keying (FSK) and Amplitude Shift Keying (ASK). The compensation register allows the output to be moved in < 1ppm steps to allow indirect compensation for frequency error in the crystal reference. Control of the registers is via a simple 3-wire interface. In power-down the part has a typical quiescent current of <0.1μA.
Features
- 50MHz - 1GHz Frequency Operation
- Multi-Channel Operation using Frac-N PLL
- Low Current Consumption; 2.3 – 3.6V Operation
- On Board Regulator – Stable Performance
- Programmable Output Power
- Programmable Low Battery Voltage Readback
- -16dBm to +14dBm, 0.4dB steps
- Data Rates – DC to 150kbits/s
- 868MHz, 10dBm 21mA
433MHz, 10dBm 17mA
315MHz, 0dBm 10mA - 24-Lead TSSOP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADF7012
Single Chip Low Power UHF Transmitter
Other Diagrams for ADF7012
Single Chip Low Power UHF Transmitter
ADF7012 TSSOP Pin Configuration
Functional Block Diagram for ADF7012
| Part# | Modulation Mode | Output Frequency Range | Maximum Data Rate (kbps) | Programmable Output Power | +10dBm Pwr Consumption | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADF4157 | - | - | - | - | - | 16-Lead TSSOP, 20-Lead CSP | $3.21 |
| ADF4360-9 | - | 65-400 MHz | - | -14 dBm to -9 dBm | - | - | - |
| ADF7010 | FSK/ASK/GFSK | 902-928 MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.67 |
| ADF7011 | FSK/ASK/GFSK | 433-435MHz, 866-870MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.67 |
| ADF7012 | FSK/ASK/GFSK | 50-1000 MHz | 150 | -16dBm to +13dBm | 21mA | 24-Lead Tssop | $1.50 |
| ADF7020 | FSK/ASK/GFSK | 431-478 MHz, 862-956 MHz | 200 | -16dBm to +13dBm | 19mA | 48-Lead CSP | $2.20 |
| ADF7020-1 | ASK/FSK/OOK, FSK/ASK/GFSK | 135MHz to 650MHz. | 200 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.20 |
| ADF7021 | 2FSK, 3FSK, 4FSK | 80-650 MHz, 862-940 MHz | 25 | -16dBm to +13dBm | 28mA | 48-Lead CSP | $2.85 |
| ADF7025 | FSK | 431-464 MHz, 862-870 MHz , 902-928 MHz | 384 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.85 |
| ADF7901 | ASK/FSK/OOK | 369.5MHz-395.9MHz | 20 | '+5dBm to +14dBm | 21mA | 24-Lead Tssop | $1.50 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF7012 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADF7012BRUZ | Prodn | 24 ld TSSOP | 24 | Ind | $2.00 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF7012BRUZ-RL | Prodn | 24 ld TSSOP | 24 | Ind | $ | 09/26/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADF7012BRUZ-RL7 | Prodn | 24 ld TSSOP | 24 | Ind | $ | 09/26/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADF7012DBZ1 | Prodn | EVALUATION BOARDS | - | Ind | $50.00 | 08/29/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADF7012DBZ2 | Prodn | EVALUATION BOARDS | - | Ind | $50.00 | 08/29/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADF7012DBZ3 | Prodn | EVALUATION BOARDS | - | Ind | $50.00 | 08/29/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADF7012DBZ4 | Prodn | EVALUATION BOARDS | - | Ind | $50.00 | 08/29/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADF7012DBZ5 | Prodn | EVALUATION BOARDS | - | Ind | $50.00 | 08/29/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADF7012EB1 | Obs | EVALUATION BOARDS | - | Ind | - | - | N | Contact ADI | Contact ADI |
| EVAL-ADF7012EB2 | Obs | EVALUATION BOARDS | - | Ind | - | - | N | Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close