AD9975:  Integrated Single Supply Broadband Modem Mixed Signal Front End (MxFE®)

The AD9975 is an integrated single supply broadband modem mixed signal front end (MxFE) IC similar to the AD9875. Like the AD9875, this device contains a transmit path Interpolation Filter, and DAC ...More

AD9975:  Integrated Single Supply Broadband Modem Mixed Signal Front End (MxFE®)

Product Description

The AD9975 is an integrated single supply broadband modem mixed signal front end (MxFE) IC similar to the AD9875. Like the AD9875, this device contains a transmit path Interpolation Filter, and DAC along with a receive path that includes a PGA, LPF and ADC as required for a variety of broadband modem applications. Also on-chip is a PLL clock multiplier, which provides all required clocks from a single crystal or clock input.

Where the AD9975 and AD9875 differ is in the digital interface. The AD9975 has a digital interface that uses a single 10-bit data bus that is shared between the Tx and Rx paths. The AD9875 also includes a 10-bit data bus, but uses 5-bit interleaved nibbles for both the Tx and Rx paths, providing full duplex operation.

The AD9975 digital transmit and receive ports have individual TX/RX clocks and TX/RX enable lines. This interface connects directly to Homelug 1.0 PHY/MAC chips including the INT5130 from Intellon and CX11647 from Conexant. The AD9975 is available in a space-saving 48-lead LQFP package and is specified over the commercial (-40ºC to +85ºC) temperature range.

Features

  • Low Cost 3.3 V-CMOS Mixed Signal Front End Converter for Broadband Modems
  • Compatile with the INT5130 and Conexant CX11647 HomePlug processor ICs
  • 10-Bit D/A Converter (TxDAC+®)
  • 50 MSPS Input Word Rate
  • 2x Interpolating Low Pass Transmit Filter
  • 100 MSPS DAC Output Update Rate
  • Wide (21 MHz) Transmit Bandwidth
  • Power Down Modes
  • 10-Bit, 50 MSPS A/D Converter
  • 4th Order LPF w/ Selectable Cutoff Frequency
  • Dual Mode Programmable Gain Amplifier
  • Internal Clock Multiplier (PLL)

Diagrams

AD9975 Diagram
Functional Block Diagram for AD9975

Specifications

Resolution (Bits) 10bit
T-Put Rate 50MSPS
Part # AD9975
Supply V Single(+3.3)

Explore Other Products

ADF9010 - 900MHz ISM Band Analog RF Front End

AD9969 - Single-Supply Cable Modem/Set-Top Box Mixed-Signal Front End

Subscribe to New Products Feed
Part# RxTx Function Channel BW MHz IF or RF Range MHz Primary Application Supply V Product Description Price* (1000-4999) Resolution (Bits) # Chan T-Put Rate
AD9868 Bband CODEC - - Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications - 10 1 80MSPS
AD9865 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $9.95 10 1 80MSPS
AD9869 Bband CODEC 54 DC-40 Broadband Wireline, Home Networking Multi(+3.3Anlg, +3.3Dig), Single(+3.3) 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.05 12 1 80MSPS
AD9866 Bband CODEC 35 DC-40 Broadband Wireline, Home Networking Single(+3.3) 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications $18.55 12 1 80MSPS
AD9863 Bband Quadrature CODEC 25/40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE™) For Bband Apps $21.42 12 2 50MSPS
AD9861-50 Bband Quadrature CODEC 25 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.71 10 2 50MSPS
AD9861-80 Bband Quadrature CODEC 40 DC-40 Broadband Wireless Single(+3), Single(+3.3) Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE™) For Broadband Comms Apps $10.71 10 2 80MSPS
AD9862 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $29.75 12 2 64MSPS
AD9860 Bband Quadrature CODEC 32 DC-100 Broadband Wireless Single(+3.3) Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE™) for Bband Comms, Rx&Tx PGA, Digital SSB $13.74 10 2 64MSPS
AD6600 IF-to-Bits Rx Subsys 5 to 10 70-250 Wireless Infrastructure Multi(+3.3, +5), Single(+5) 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI $38.50 11 2 20MSPS
AD9864 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem $9.95 24 1 375kSPS
AD9874 IF-to-Bits Rx Subsys 0.007 to 0.270 10-300 Narrowband Radio, Portable & Mobile Radio Single(+3), Single(+3.3) 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem $14.96 24 1 541.5kSPS
AD6650 IF-to-Bits Rx Subsys 3.5 70-300 Wireless Infrastructure Single(+3), Single(+3.3) 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver $20.40 24 2 1MSPS
AD9969 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) 3.3 V CMOS MxFE™ Mixed Signal Front End for broadband Set Top Box And Cable Modem applications $14.25 12 3 29MSPS
AD9878 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) Dual 12-Bit, 29 MSPS Direct IF ADC/12-Bit Direct IF DAC, Mixed-Signal Front-End for Broadband Apps $13.52 12 4 29MSPS
AD9879 Multi-Chan Bband CODEC 8 DC-70 Cable Modem/Set Top Box Single(+3.3) 12-Bit Mixed-Signal Front-End for Set Top Box & Cable Modem Applications $11.98 12 5 29MSPS

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices