AD9879: Mixed Signal Front End Set Top Box, Cable Modem (MxFE®)
The AD9879 is a single supply Cable Modem/Set Top Box Mixed Signal Front End. The device contains a transmit path interpolation filter, a complete quadrature digital upconverter and transmit DAC. The ...More
AD9879: Mixed Signal Front End Set Top Box, Cable Modem (MxFE®)
Product Description
The AD9879 is a single supply Cable Modem/Set Top Box Mixed Signal Front End. The device contains a transmit path interpolation filter, a complete quadrature digital upconverter and transmit DAC. The receive path contains a 12-bit ADC, a 10-bit ADC, and Dual 7-bit ADCs. All internally required clocks and an output system clock are generated by the PLL from a single crystal or clock input.
The AD9879 is an evolutionary product in the MxFE product portfolio, it is the next generation of the highly successful AD9873. The AD9879 features a lower price and several functional improvements when compared to the AD9873. These improvements include lower power consumption, improved IF under-sampling capability, output gain control in .5dB steps allowing the use of coarse gain output drivers, and improved tuning resolution; 3.2Hz resolution is provided. In addition, the 8-bit ADCs have been replaced with 7-bit devices to reduce cost while still providing sufficient performance for the out-of-band channel I&Q demodulation.
The transmit path interpolation filter provides an upsampling factor of 16x with an output signabandwidth as high as 8.3 MHz. Carrier frequencies up to 65 MHz with 26 bits of frequency tuning resolution can be generated by the direct digital synthesizer (DDS). The transmit DAC resolution is 12 bits and can run at sampling rates as high as 232 MSPS. Analog output scaling from 0 to 7.5dB in 0.5 dB steps is available to preserve SNR when reduced output levels are required.
The 12-bit and 10-bit IF ADCs can convert direct IF inputs up to 70 MHz and run at sample rates up to 33 MSPS. A video input with an adjustable signal clamping level along with the 10-bit ADC allow the AD9879 to process an NTSC and a QAM channel simultaneously.
The programmable sigma delta DAC can be used to control external components such as variable gain amplifiers (VGAs) or voltage controlled tuners. The CA PORT provides an interface to the AD8321/AD8323 or AD8322/AD8327 programmable gain amplifier (PGA) cable drivers enabling host processor control via the MxFE SPORT.
The AD9879 is available in a 100-pin MQFP package. It offers enhanced receive path undersampling performance and lower cost, compared with the pin compatible AD9873. The AD9879 is specified over the commercial (-40ºC to +85ºC) temperature range.
Features
- Low Cost 3.3 V MxFE® for DOCSIS, EURO-DOCSIS, DVB, DAVIC Compliant Set Top Box & Cable Modem Applications
- 232 MHz Quadrature Digital Upconverter
- 12-Bit Direct IF DAC (TxDAC+®)
- Up to 65 MHz Carrier Frequency DDS
- ADCs: 12-Bit, 33 MSPS Direct IF ADC with Optional Video Clamping Input; 10-Bit, 33 MSPS Direct IF ADC; Dual 7-Bit, 16.5 MSPS Sampling I/Q ADC; 12-Bit Sigma Delta Auxiliary DAC
- Programmable Sampling Clock Rates
- 16x Upsampling Interpolation LPF
- Single Tone Frequency Synthesis
- Analog Tx Output Level Adjust
- Direct Cable Amp Interface
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9879
Mixed Signal Front End Set Top Box, Cable Modem (MxFE®)
Other Diagrams for AD9879
Mixed Signal Front End Set Top Box, Cable Modem (MxFE®)
AD9879 Pin Configuration
Functional Block Diagram for AD9879
ADF9010 - 900MHz ISM Band Analog RF Front End
AD9969 - Single-Supply Cable Modem/Set-Top Box Mixed-Signal Front End
| Part# | RxTx Function | Channel BW MHz | IF or RF Range MHz | Primary Application | Supply V | Product Description | Price* (1000-4999) | Resolution (Bits) | # Chan | T-Put Rate |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9868 | Bband CODEC | - | - | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | - | 10 | 1 | 80MSPS |
| AD9865 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $9.95 | 10 | 1 | 80MSPS |
| AD9869 | Bband CODEC | 54 | DC-40 | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig), Single(+3.3) | 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.05 | 12 | 1 | 80MSPS |
| AD9866 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.55 | 12 | 1 | 80MSPS |
| AD9863 | Bband Quadrature CODEC | 25/40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE) For Bband Apps | $21.42 | 12 | 2 | 50MSPS |
| AD9861-50 | Bband Quadrature CODEC | 25 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.71 | 10 | 2 | 50MSPS |
| AD9861-80 | Bband Quadrature CODEC | 40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.71 | 10 | 2 | 80MSPS |
| AD9862 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $29.75 | 12 | 2 | 64MSPS |
| AD9860 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $13.74 | 10 | 2 | 64MSPS |
| AD6600 | IF-to-Bits Rx Subsys | 5 to 10 | 70-250 | Wireless Infrastructure | Multi(+3.3, +5), Single(+5) | 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI | $38.50 | 11 | 2 | 20MSPS |
| AD9864 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem | $9.95 | 24 | 1 | 375kSPS |
| AD9874 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem | $14.96 | 24 | 1 | 541.5kSPS |
| AD6650 | IF-to-Bits Rx Subsys | 3.5 | 70-300 | Wireless Infrastructure | Single(+3), Single(+3.3) | 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver | $20.40 | 24 | 2 | 1MSPS |
| AD9969 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | 3.3 V CMOS MxFE Mixed Signal Front End for broadband Set Top Box And Cable Modem applications | $14.25 | 12 | 3 | 29MSPS |
| AD9878 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | Dual 12-Bit, 29 MSPS Direct IF ADC/12-Bit Direct IF DAC, Mixed-Signal Front-End for Broadband Apps | $13.52 | 12 | 4 | 29MSPS |
| AD9879 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | 12-Bit Mixed-Signal Front-End for Set Top Box & Cable Modem Applications | $11.98 | 12 | 5 | 29MSPS |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9879 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9879-EB | Contact ADI | Evaluation Boards | - | Ind | $150.00 | 09/19/2008 | N | Contact ADI | Contact ADI |
| AD9879BS | Prodn | 100 ld MQFP (14x20mm) | 100 | Ind | $13.18 | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9879BSZ | Prodn | 100 ld MQFP (14x20mm) | 100 | Ind | $11.98 | 04/03/2009 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close