AD9863: 12-Bit Mixed-Signal Front-End (MxFE® )Processor For Broadband Applications
The AD9863 is a member of the MxFE® family, a group of integrated converters for the communications market. The AD9863 includes dual 12-bit Analog-to-Digital Converters (ADCs) and dual 12-bit ...More
AD9863: 12-Bit Mixed-Signal Front-End (MxFE® )Processor For Broadband Applications
Product Description
The AD9863 is a member of the MxFE® family, a group of integrated converters for the communications market. The AD9863 includes dual 12-bit Analog-to-Digital Converters (ADCs) and dual 12-bit Digital to Analog Converters (TxDAC® converters). Two speed grades are available, a -50 and -80. The -50 is optimized for ADC sampling of 50 MSPS and less, while the -80 is optimized for ADC sample rates between 50 MSPS and 80 MSPS. The dual TxDAC converters operate at speeds up to 200 MHz and includes a bypassable 2x or 4x interpolation filter. All devices are optimized for low power, small form factor and provide a cost effective solution for the broadband communication market.
The AD9863 utilizes two independent input clocks input for controlling all system clocks. The ADC sampling rate is controlled by the CLKIN1 input. The DAC sampling rate is controlled by the CLKIN2 input and a Phase-Lock-Loop clock multiplier.
A Flexible bi-directional 24-bit I/O bus is used to accommodate a variety of custom digital back ends or open market DSPs. In half duplex systems, the interface supports 24-bit parallel transfers or 12-bit interleaved transfers. In Full duplex systems, the interface supports an interleaved 12-bit ADC bus and an interleaved 12-bit Tx bus. The Flexible I/O bus reduces pin count and therefore required package size.
The AD9863 can use either mode pins or a serial programmable interface (SPI) to configure the interface bus, operate the ADC in a low power mode, configure the TxDAC converter interpolation rate, control the ADC power down and TxDAC converter power down. The SPI allows for more programmable options for both the TxDAC path (for example, coarse and fine gain control, offset control for channel matching) and ADC path (for example, internal duty cycle stabilizer, 2’s complement data format).
The AD9863 is packaged in a 64-pin lfCSP package (low profile, fine pitch chip scale package). The 64-pin lfCSP package footprint is only 9 mm by 9 mm and is less than 0.9 mm high fitting into tightly spaced applications such as PCMCIA cards.
Applications
Features
- Receive Path Includes Dual 12-Bit Analog-To-Digital Converters with Internal or External Reference, 50 and 80 MSPS Versions
- Transmit Path Includes Dual 12-Bit, 200 MSPS Digital-To-Analog Converters with 1x, 2x, Or 4x Interpolation and Programmable Gain Control
- Internal Clock Distribution Block Includes a Programmable Phase-Locked Loop and Timing Generation Circuitry Allowing Single or Dual Reference Clock Operation
- 24 Bit Flexible I/O Data Interface Allow Various Interleaved or Non-Interleaved Data Transfers in Half-Duplex Mode and Interleaved Data Transfers in Full-Duplex Mode
- Configurable Through SPI Compliant Port or MODE Selection Pins
- Independent Rx and Tx Converter Powerdown Control Pins
- 64 Lead LFCSP Package
(9 mm x 9 mm Footprint
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD9863
12-Bit Mixed-Signal Front-End (MxFE® )Processor For Broadband Applications
Other Diagrams for AD9863
12-Bit Mixed-Signal Front-End (MxFE® )Processor For Broadband Applications
AD9863 Pin Configuration
Functional Block Diagram for AD9863
| Part# | RxTx Function | Channel BW MHz | IF or RF Range MHz | Primary Application | Supply V | Product Description | Price* (1000-4999) | Resolution (Bits) | # Chan | T-Put Rate |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9868 | Bband CODEC | - | - | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | - | 10 | 1 | 80MSPS |
| AD9865 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 10-Bit DAC/80 MSPS, 10-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $10.07 | 10 | 1 | 80MSPS |
| AD9869 | Bband CODEC | 54 | DC-40 | Broadband Wireline, Home Networking | Multi(+3.3Anlg, +3.3Dig), Single(+3.3) | 12-Bit DAC/80 MSPS, 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.27 | 12 | 1 | 80MSPS |
| AD9866 | Bband CODEC | 35 | DC-40 | Broadband Wireline, Home Networking | Single(+3.3) | 12-Bit DAC/80 MSPS 12-Bit ADC, Mixed-Signal Front-End for Broadband Modem Applications | $18.77 | 12 | 1 | 80MSPS |
| AD9863 | Bband Quadrature CODEC | 25/40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual, 12-Bit DAC/12-Bit 50/80 MSPS ADC, Mixed-Signal Front-End Processor (MxFE) For Bband Apps | $21.68 | 12 | 2 | 50MSPS |
| AD9861-50 | Bband Quadrature CODEC | 25 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 50 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.84 | 10 | 2 | 50MSPS |
| AD9861-80 | Bband Quadrature CODEC | 40 | DC-40 | Broadband Wireless | Single(+3), Single(+3.3) | Dual 10-Bit DAC/Dual 80 MSPS ADC Mixed-Signal Front-End (MxFE) For Broadband Comms Apps | $10.84 | 10 | 2 | 80MSPS |
| AD9862 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 14-Bit DAC/Dual 12-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $30.11 | 12 | 2 | 64MSPS |
| AD9860 | Bband Quadrature CODEC | 32 | DC-100 | Broadband Wireless | Single(+3.3) | Dual 12-Bit DAC/Dual 10-Bit ADC Mixed Sig Front-End (MxFE) for Bband Comms, Rx&Tx PGA, Digital SSB | $13.90 | 10 | 2 | 64MSPS |
| AD6600 | IF-to-Bits Rx Subsys | 5 to 10 | 70-250 | Wireless Infrastructure | Multi(+3.3, +5), Single(+5) | 11-Bit, 1-Channel 20MSPS, or 2-Channel 10 MSPS Gain-Ranging ADC with RSSI | $38.96 | 11 | 2 | 20MSPS |
| AD9864 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC/IF Digitizing Subsystem | $10.07 | 24 | 1 | 375kSPS |
| AD9874 | IF-to-Bits Rx Subsys | 0.007 to 0.270 | 10-300 | Narrowband Radio, Portable & Mobile Radio | Single(+3), Single(+3.3) | 24-Bit Bandpass Sigma-Delta ADC IF Digitizing Subsystem | $15.14 | 24 | 1 | 541.5kSPS |
| AD6650 | IF-to-Bits Rx Subsys | 3.5 | 70-300 | Wireless Infrastructure | Single(+3), Single(+3.3) | 16/24-Bit, 1 MSPS, Diversity IF-to-Baseband GSM/EDGE Narrowband Receiver | $20.64 | 24 | 2 | 1MSPS |
| AD9969 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | 3.3 V CMOS MxFE Mixed Signal Front End for broadband Set Top Box And Cable Modem applications | $14.42 | 12 | 3 | 29MSPS |
| AD9878 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | Dual 12-Bit, 29 MSPS Direct IF ADC/12-Bit Direct IF DAC, Mixed-Signal Front-End for Broadband Apps | $13.68 | 12 | 4 | 29MSPS |
| AD9879 | Multi-Chan Bband CODEC | 8 | DC-70 | Cable Modem/Set Top Box | Single(+3.3) | 12-Bit Mixed-Signal Front-End for Set Top Box & Cable Modem Applications | $12.12 | 12 | 5 | 29MSPS |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD9863 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD9863-50EBZ | Prodn | EVALUATION BOARDS | - | Ind | $253.00 | 10/17/2008 | Y | Contact ADI | Add To Cart |
| AD9863BCP-50 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $23.84 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9863BCPRL-50 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $23.84 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD9863BCPZ-50 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $21.68 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD9863BCPZRL-50 | Prodn | 64 ld LFCSP (9x9mm, 7.10 exposed pad) | 64 | Ind | $21.68 | 02/20/2009 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close