REF01: +10V Precision Voltage Reference
The REF-01 precision voltage reference provides a stable +10V output which can be adjusted over a ±3% range with minimal effect on temperature stability. Single-supply operation over an input ...More
REF01: +10V Precision Voltage Reference
Product Description
The REF-01 precision voltage reference provides a stable +10V output which can be adjusted over a ±3% range with minimal effect on temperature stability. Single-supply operation over an input voltage range of 12V to 40V, low current drain of 1mA, and excellent temperature stability are achieved with an improved bandgap design. Low cost, low-noise, and low-power make the REF-01 an excellent choice whenever a stable voltage reference is required. Applications include D/A and A/D converters, portable instrumentation, and digital voltmeters. Full military temperature range devices with screening to MIL-STD-883 are available.
Design Tools
Voltage Reference Wizard
This Wizard helps you select the most suitable voltage for a use with a dat...
Features
- 10 V Output, ±0.3% Max
- Adjustment Range, ±3% Min
- Excellent Temperature Stability, 8.5 ppm/°C Max
- Low Noise, 30 µV p-p Max
- Low Supply Current 1.4 mA Max
- Wide Input Voltage Range, 12 V to 40 V
- High Load Driving Capability, 10 mA
- No External Components
- Short Circuit Proof
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Configuration (TO-99) for REF01
+10V Precision Voltage Reference
Pin Configuration (TO-99) for REF01
AD9814S - Aerospace Low Power 14-Bit, 3-Channel CCD Signal Processor with Progammable Serial Interface and Byte-Wide Data Output Format
AD537S - Aerospace Voltage to Frequency Converter, ±30V to 150kHz
REF01 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| 5962-8958101PA | Prodn | CERDIP GLASS SEAL | 8 | Mil | $27.50 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| REF01AJ/883C | Prodn | ROUND HEADER/METAL CAN | 8 | Mil | $35.64 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| REF01AZ/883C | Obs | CERDIP GLASS SEAL | 8 | Mil | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| REF01CJ | Prodn | ROUND HEADER/METAL CAN | 8 | Comm. | $8.59 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| REF01CP | Prodn | 8 ld PDIP | 8 | Comm. | $1.33 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| REF01CPZ | Prodn | 8 ld PDIP | 8 | Comm. | $1.27 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| REF01CS | Prodn | 8 ld SOIC | 8 | Comm. | $1.28 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| REF01CS-REEL | Prodn | 8 ld SOIC | 8 | Comm. | - | - |
N
Material Declaration |
Contact ADI | Add To Cart |
| REF01CS-REEL7 | Prodn | 8 ld SOIC | 8 | Comm. | - | 09/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| REF01CSZ | Prodn | 8 ld SOIC | 8 | Comm. | $1.21 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| REF01CSZ-REEL | Prodn | 8 ld SOIC | 8 | Comm. | $ | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| REF01CSZ-REEL7 | Prodn | 8 ld SOIC | 8 | Comm. | - | 09/12/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| REF01EZ | Prodn | CERDIP GLASS SEAL | 8 | Ind | $6.59 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| REF01GBC | Obs | CHIPS OR DIE | - | TBD | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| REF01HJ | Obs | ROUND HEADER/METAL CAN | 8 | TBD | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| REF01HP | Prodn | 8 ld PDIP | 8 | Ind | $2.02 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| REF01HPZ | Prodn | 8 ld PDIP | 8 | Ind | $1.93 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| REF01HSZ | Obs | 8 ld SOIC | 8 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| REF01HSZ-REEL | Last Time Buy | 8 ld SOIC | 8 | Ind | - | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| REF01HZ | Prodn | CERDIP GLASS SEAL | 8 | Ind | $4.62 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| REF01J/883C | Obs | ROUND HEADER/METAL CAN | 8 | Mil | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close