ADR441:  Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source

The ADR44x series is a family of XFET® voltage references featuring ultralow noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift ...More

ADR441:  Ultralow Noise, LDO XFET Voltage Reference with Current Sink and Source

Product Description

The ADR44x series is a family of XFET® voltage references featuring ultralow noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift curvature correction and XFET (eXtra implanted junction FET) technology, voltage change vs. temperature nonlinearity in the ADR44x is greatly minimized.

The XFET references offer better noise performance than buried Zener references, and XFET references operate off low supply voltage headroom (0.5 V). This combination of features makes the ADR44x family ideally suited for precision signal conversion applications in high-end data acquisition systems, optical networks, and medical applications.

The ADR44x family has the capability to source up to 10 mA of output current and sink up to −5 mA. It also comes with a trim terminal to adjust the output voltage over a 0.5% range without compromising performance.

Offered in two electrical grades, the ADR44x family is avail-able in 8-lead MSOP and narrow SOIC packages. All versions are specified over the extended industrial temperature range of −40°C to +125°C.

Applications

  • Precision data acquisition systems
  • High resolution data converters
  • Battery-powered instrumentation
  • Portable medical instruments
  • Industrial process control systems
  • Precision instruments
  • Optical control circuits
  • Data Sheet, Rev. C, 3/08

    Features

    • Ultralow noise (0.1 Hz to 10 Hz)
      ADR440: 1 μV p-p
      ADR441: 1.2 μV p-p
      ADR443: 1.4 μV p-p
      ADR444: 1.8 μV p-p
      ADR445: 2.25 μV p-p
    • Low dropout operation: 500 mV
    • Superb temperature coefficient
      A Grade: 10 ppm/°C
      B Grade: 3 ppm/°C
    • Input range: (VOUT + 500 mV) to 18 V
    • High output source and sink current
      +10 mA and −5 mA, respectively
    • Wide temperature range: −40°C to +125°C

    Diagrams

    ADR441 Diagram
    Pin Configuration Diagram for ADR441

    Specifications

    Vout 2.5
    Initial Accuracy (%) 0.04
    Ref Out TC (ppm/C) 1ppm/C
    Supply Voltage Range (V) +3 to +18
    Supply Current (max) 3.75mA
    Ref Output Current (mA) 10mA
    0.1-10 Hz Noise (µV p-p) 1.2µV p-p
    Temp Range(s) -40 to +125
    Package DIP,MSOP,SOIC
    Reference Type Series-Low Dropout

    Explore Other Products

    ADR01 - Ultracompact, Precision 10.0 V Voltage References

    Subscribe to New Products Feed
    Part# Vout Initial Accuracy (%) Ref Out TC (ppm/C) 0.1-10 Hz Noise (µV p-p) Ref Output Current (mA) Supply Voltage Range (V) Temp Range(s) Supply Current (max) Reference Type Package Price* (1000-4999) Product Description
    ADR130 +0.5/+1 Pin Programmable 0.35 5 3 4 2V to 18V -40 to +125 150µA Series TSOT $0.91 Precision, Sub-Band Gap, Series Voltage Reference
    AD584 +2.5/+5/+7.5/+10 Prog 0.05 5 50 10 +4.5 to +30 -55 to +125, 0 to +70 1mA Series-Multi/Select Out DIP, TO-92 $3.01 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference
    ADR510 1.0 0.35 70 4 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.59 1.0 V Precision, Low Noise, Shunt Voltage Reference
    AD1580 1.2 0.08 50 5 n/a n/a, shunt ref -40 to +85 n/a Shunt SC70, SOT23 $0.60 1.2 V Micropower, Precision Shunt Voltage Reference
    ADR512 1.2 0.3 60 4 n/a n/a shunt ref -40 to +85 n/a Shunt SOT23 $0.59 1.2 V Precision, Low Noise Shunt Voltage Reference
    ADR280 1.2 0.4 5 2.2 100 +2.4 to +5.5 -40 to +85 16µA Series SC70, SOT23 $0.75 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference
    AD589 1.2 1.2 10 5 n/a n/a, Shunt Type Reference -55 to +125, 0 to +70 50µA Shunt Metal Can, SOIC $1.31 Two-Terminal IC 1.2 V Shunt Reference
    ADR1581 1.25 0.12 50 4.5 n/a n/a, shunt ref -40 to +85 n/a Shunt SOT23 $0.60 1.25 V Micropower, Precision Shunt Voltage Reference
    ADR127 1.25 0.12 3 5 5 +2.7 to +18 -40 to +125 125µA Series TSOT $0.91 1.25V, Precision Micropower LDO Voltage Reference
    ADR827 1.25 0.4 15 8 5 +2.7V to +15V -40 to +125 400µA Series MSOP $1.10 Low Power, Precision Reference and Op Amp
    ADR1500 1.2875 0.2 170 5 n/a n/a, shunt reference -40 to +85 n/a Shunt SC70 $1.02 1.2875 V Micropower, Shunt Voltage Reference
    ADR318 1.8 0.27 5 5 5 +2.4 to +15 0 to +70 120µA Series-Low Dropout SOT23 $0.81 1.8 V Precision Voltage Reference
    AD588 10 0.01 1.5 6 10 Vdd-Vss = (Vout+2) to +36 -25 to +85, 0 to +70 10mA Series-Multi/Select Out DIP $15.03 +10 V, +5 V, ±5 V tracking, −5 V, −10 V, High Precision Voltage Reference
    AD688 10 0.02 1.5 6 10 Vdd-Vss = (Vout+2) to 36 -40 to +85, -55 to +125 12mA Series-Multi/Select Out DIP, SOIC $9.08 High Precision ±10 V Reference
    AD581 10 0.05 5 40 10 +12 to +30 -55 to +125, 0 to +70 1mA Series TO-52 $4.09 High Precision 10 V IC Reference
    AD587 10 0.05 5 4 10 +13.5 to +36 -55 to +125, 0 to +70 4mA Series DIP, SOIC $2.52 High Precision 10 V Reference
    ADR01 10 0.05 3 20 10 +12 to +40 -40 to +125, 0 to +70 1mA Series SC70, SOIC, TSOT $0.99 Ultra-Compact, Precision 10V Voltage Reference
    REF01 10 0.3 3 30 10 +12 to +40 -40 to +85, -55 to +125 1.4mA Series DIP, SOIC, TO-99 $1.20 +10V Precision Voltage Reference
    ADR440 2.048 0.05 1 1 10 +3 to +18 -40 to +125 3.75mA Series-Low Dropout DIP, MSOP, SOIC $2.50 2.048 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability
    ADR420 2.048 0.05 1 1.75 10 +4.0 to +18 -40 to +125 500µA Series MSOP, SOIC $2.79 2.048 V XFET® Voltage Reference
    ADR430 2.048 0.05 1 3.5 30 +4.1 to +18 -40 to +125 800µA Series MSOP, SOIC $2.92 2.048 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
    ADR5040 2.048 0.1 10 - n/a n/a, is shunt ref -40 to +125 n/a Shunt SC70, SOT23 $0.30 Precision Micropower Shunt Mode Voltage Reference, 2.048 V Output
    REF191 2.048 0.1 2 20 30 +2.3 to +15 -40 to +85 45µA Series-Low Dropout DIP, SOIC $1.36 2.048, Precision Micropower, Low Dropout, Low Voltage Reference
    ADR360 2.048 0.15 9 6.8 5 +2.35 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.77 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.048 VOUT
    ADR390 2.048 0.19 9 5 5 +2.5 to +15 -40 to +125 120µA Series-Low Dropout TSOT $0.77 2.048 V Micropower, Low Noise Precision Voltage Reference with Shutdown
    ADR370 2.048 0.2 30 70 5 +2.3 to +15 -40 to +125 72µA Series-Low Dropout SOT23 $0.74 2.048 V Tiny Package Precision Reference
    ADR520 2.048 0.2 40 14 n/a n/a, shunt reference -40 to +85 50µA Shunt SC70, SOT23 $0.47 2.048 V High Performance, Low Noise Shunt Reference
    ADR380 2.048 0.24 5 5 5 +2.4 to +18 -40 to +85 120µA Series-Low Dropout SOT23 $0.75 2.048 V Bandgap Voltage Reference
    REF43 2.5 0.02 25 4 20 +4.5 to +40 -40 to +85 450µA Series DIP, SOIC $3.65 +2.5V Low Power Precision Voltage Reference
    AD780 2.5 0.04 3 4 10 +4 to +36 -40 to +85 1mA Series-Multi/Select Out DIP, SOIC $3.61 2.5 V/3.0 V Ultrahigh Precision Bandgap Voltage Reference
    ADR441 2.5 0.04 1 1.2 10 +3 to +18 -40 to +125 3.75mA Series-Low Dropout DIP, MSOP, SOIC $2.50 2.5 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability
    ADR431 2.5 0.04 1 3.5 30 +4.5 to +18 -40 to +125 800µA Series MSOP, SOIC $2.92 2.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
    ADR421 2.5 0.04 1 1.75 10 +4.5 to +18 -40 to +125 500µA Series MSOP, SOIC $2.79 2.5 V XFET® Voltage Reference
    AD1582 2.5 0.08 50 70 5 +2.7 to +12 -40 to +125 70µA Series-Low Dropout SOT23 $0.60 2.5V Micropower, Precision Series Mode Voltage Reference
    ADR291 2.5 0.08 3 8 5 +3 to +15 -40 to +125 12µA Series-Low Dropout SOIC, TSSOP $1.76 Precision, Micropower 2.5 V XFET™ Reference
    REF192 2.5 0.08 2 25 30 +2.6 to +15 -40 to +85 45µA Series-Low Dropout DIP, SOIC, TSSOP $1.36 Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo=2.50 V
    ADR5041 2.5 0.1 10 - n/a n/a, shunt ref -40 to +125 n/a Shunt SC70, SOT23 $0.30 Precision, Micropower, Shunt Mode Voltage Reference, Vout = 2.5V
    ADR03 2.5 0.1 3 10 10 +4.5 to +40 -40 to +125 1mA Series SC70, SOIC, TSOT $1.02 Ultra-Compact, Precision 2.5 V Voltage Reference
    ADR121 2.5 0.12 3 10 5 +2.8 to +18 -40 to +125 125µA Series-Low Dropout TSOT $0.91 2.5V, Precision Micropower LDO Voltage Reference
    ADR361 2.5 0.12 9 8.25 5 +2.8 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.77 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.5 Vout
    ADR391 2.5 0.16 9 5 5 +2.8 to +18 -40 to +125 120µA Series-Low Dropout TSOT $0.77 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown
    ADR821 2.5 0.2 15 16 5 +2.8V to +15V -40 to +125 400µA Series MSOP $1.10 Low Power, Precision Reference and Op Amp
    AD680 2.5 0.2 20 8 10 +4.5 to +36 -40 to +85, 0 to +70 250µA Series DIP, SOIC, TO-92 $1.74 2.5V, Low Power Bandgap Reference
    ADR525 2.5 0.2 40 18 n/a n/a, shunt reference -40 to +85 50µA Shunt SC70, SOT23 $0.47 2.5 V High Performance, Low Noise Shunt Reference
    REF03 2.5 0.2 10 6 20 +4.5 to +33 -40 to +85 1.4mA Series DIP, SOIC $1.20 Precision Voltage Reference Providing Stable +2.5 V Output
    ADR381 2.5 0.24 3 5 5 +2.8 to +18 -40 to +85 120µA Series-Low Dropout SOT23 $0.75 2.5 V Bandgap Voltage Reference
    AD580 2.5 0.4 10 8 10 +4.5 to +30 -55 to +125, 0 to +70 1.5mA Series TO-52 $2.64 High Precision 2.5 V IC Reference
    ADR443 3 0.04 1 1.4 10 +3.5 to +18 -40 to +125 3.75mA Series-Low Dropout MSOP, SOIC $2.50 3.0 V High Precision, LDO XFET® Reference for High Performance Sigma-Delta Converters
    ADR423 3 0.04 1 1 10 +5.0 to +18 -40 to +125 500µA Series MSOP, SOIC $2.79 3.0V XFET® Voltage Reference
    ADR433 3 0.05 1 3.75 30 +5.0 to +18 -40 to +125 800µA Series MSOP, SOIC $2.92 3.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
    ADR5043 3 0.1 10 - n/a n/a, shunt REF -40 to +125 n/a Shunt SC70, SOT23 $0.30 Precision, Micropower, Shunt Mode Voltage Reference (3.0 Vout)
    ADR363 3 0.1 9 8.7 5 +3.3 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.77 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.0 Vout
    ADR06 3 0.1 3 10 10 +5 to +40 -40 to +125 0.65mA Series SC70, SOIC, TSOT $1.02 Ultracompact, Precision 3 V Voltage Reference
    AD1583 3 0.1 50 85 5 +3.2 to +12 -40 to +125 70µA Series-Low Dropout SOT23 $0.60 3.0V Micropower, Precision Series Mode Voltage Reference
    ADR530 3 0.2 40 22 n/a n/a, shunt ref -40 to +85 50µA Shunt SC70, SOT23 $0.47 3.0 V High Performance, Low Noise Shunt Reference
    REF193 3 0.33 10 30 30 +3.2 to +15 -40 to +85 45µA Series-Low Dropout SOIC $1.36 Precision Micropower, Low Dropout, Low Voltage Reference, Nom. Vo=3.0 V
    ADR366 3.3 0.125 9 9.3 5 +3.6 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.77 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.3 Vout
    REF196 3.3 0.3 10 33 30 +3.4 to +15 -40 to +85 45µA Series-Low Dropout SOIC, TSSOP $1.36 Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 3.3 V
    ADR444 4.096 0.04 1 1.8 10 +4.6 to +18 -40 to +125 3.75mA Series-Low Dropout MSOP, SOIC $2.50 4.096 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters
    ADR434 4.096 0.04 1 6.25 30 +6.1 to +18 -40 to +125 800µA Series MSOP, SOIC $2.92 4.096 V, High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
    REF198 4.096 0.05 2 40 30 +3.4 to +15 -40 to +85 45µA Series-Low Dropout DIP, SOIC, TSSOP $1.36 Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.096 V
    ADR292 4.096 0.07 3 12 5 +4.5 to +18 -40 to +125 12µA Series SOIC, TSSOP $1.76 Precision, Micropower 4.096 V XFET™ Reference
    ADR5044 4.096 0.1 10 - n/a n/a, shunt REF -40 to +125 n/a Shunt SC70, SOT23 $0.30 Precision, Micropower ,Shunt Mode Voltage Reference (4.096 Vout)
    ADR364 4.096 0.1 9 11 5 +4.4 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.77 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 4.096 VOUT
    AD1584 4.096 0.1 50 110 5 +4.3 to +12 -40 to +125 70µA Series-Low Dropout SOT23 $0.60 4.096V, Micropower, Precision Series Mode Voltage Reference
    ADR392 4.096 0.12 9 7 5 +4.3 to +15 -40 to +125 120µA Series-Low Dropout TSOT $0.77 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown
    ADR540 4.096 0.2 40 30 n/a n/a, shunt ref -40 to +85 50µA Shunt SC70, SOT23 $0.47 4.096 V High Performance, Low Noise Shunt Reference
    ADR439 4.5 0.04 1 7.5 30 +6.5 to +18 -40 to +125 800µA Series MSOP, SOIC $2.92 4.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
    REF194 4.5 0.044 2 45 30 +4.6 to +15 -40 to +85 45µA Series-Low Dropout DIP, SOIC $1.36 Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.5 V
    ADR445 5 0.04 1 2.25 10 +5.5 to +18 -40 to +125 3.75mA Series-Low Dropout MSOP, SOIC $2.50 5.0 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters
    ADR435 5 0.04 1 8 30 +7.0 to +18 -40 to +125 800µA Series MSOP, SOIC $2.92 5.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability
    ADR425 5 0.04 1 3.4 10 +7.0 to +18 -40 to +125 500µA Series MSOP, SOIC $2.79 5.0V XFET® Voltage Reference
    AD586 5 0.04 2 4 10 +10.8 to +36 -55 to +125, 0 to +70 3mA Series DIP, SOIC $2.75 High Precision 5 V Reference
    ADR02 5 0.06 3 10 10 +7.0 to +40 -40 to +125, 0 to +70 1mA Series SC70, SOIC, SOT23, TSOT $1.02 Ultra-Compact, Precision +5.0 V Reference
    ADR293 5 0.06 3 15 5 +6.0 to +15 -40 to +125 15µA Series SOIC, TSSOP $1.76 Low Noise Micropower Precision Voltage 5.0 V Reference
    ADR365 5 0.08 9 12.8 5 +5.3 to +15 -40 to +125 190µA Series-Low Dropout TSOT $0.77 Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 5.0 VOUT
    ADR5045 5 0.1 n/a - n/a n/a, Shunt REF -40 to +125 n/a Shunt SC70, SOT23 $0.30 Precision, Micropower, Shunt Mode Voltage Reference (5.0 Vout)
    AD1585 5 0.1 50 140 5 +5.2 to +12 -40 to +125 70µA Series-Low Dropout SOT23 $0.60 5V, Micropower, Precision, Series-Mode, Low Dropout Voltage Reference
    ADR395 5 0.1 9 8 5 +5.3 to +15 -40 to +125 120µA Series-Low Dropout TSOT $0.77 5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown
    ADR125 5 0.12 3 20 5 +5.3 to +18 -40 to +125 125µA Series-Low Dropout TSOT $0.91 5V, Precision Micropower LDO Voltage Reference
    REF02 5 0.15 3 10 10 +7.0 to +40 -40 to +85, -55 to +125, 0 to +70 1.4mA Series DIP, SOIC, TO-99 $1.20 +5V Precision Voltage Reference/Temperature Transducer
    REF195 5 0.2 2 50 30 +5.1 to +15 -40 to +85 45µA Series-Low Dropout DIP, SOIC, TSSOP $1.24 Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 5 V
    ADR550 5 0.2 40 38 n/a n/a, shunt reference -40 to +85 50µA Shunt SC70, SOT23 $0.47 5.0 V High Performance, Low Noise Shunt Reference
    Sorted by Reference Output Voltage (Ascending) and Accuracy (Ascending)

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices