ADR380: 2.048 V Bandgap Voltage Reference
The ADR380 and ADR381 are precision 2.048 V and 2.5 V bandgap voltage references respectively featuring high accuracy and stability and low power consumption in a tiny footprint. The wide operating ...More
For additional information on our family of Precision Voltage References, please contact the Voltage Reference Design Group and include your name, company, mailing address, telephone/fax numbers, and email address as well as a brief description of your application.
ADR380: 2.048 V Bandgap Voltage Reference
Product Description
The ADR380 and ADR381 are precision 2.048 V and 2.5 V bandgap voltage references respectively featuring high accuracy and stability and low power consumption in a tiny footprint. The wide operating range and low power consumption make them ideal for 3 V - 5 V battery-powered applications.
The ADR380 and ADR381 are micropower, Low Dropout Voltage (LDV) devices that provide a stable output voltage from supplies as low as 300 mV above the output voltage. They are specified over the industrial (-40° to +85°C) temperature range.
The ADR380 and ADR381 combine best-in-class accuracy and tempco specs, low voltage operation and near-zero power dissipation shutdown in tiny 3-lead SOT-23 package. Ideal for battery management and precision data acquisition applications, it is the perfect choice for portable instrumentation, communications and computing devices that can't sacrifice low power for high performance.
Design Tools
Voltage Reference Wizard
This Wizard helps you select the most suitable voltage for a use with a dat...
Features
- Initial Accuracy ±5 mV/±6 mV max
- Initial Accuracy Error: ±0.24%/±0.24%
- Low TCVo: 25 ppm/°C max
- Load Regulation: 70 ppm/mA
- Line Regulation: 25 ppm/V
- Low Power: 120 µA max
- High Output Current: 5mA
- Wide Operating Range:
2.4 V-18 V for ADR380
2.8 V-18 V for ADR381 - Wide Temperature Range:
-40°C to +85°C - Tiny 3-Lead SOT-23
Package with Standard Pinout
ADR01 - Ultracompact, Precision 10.0 V Voltage References
| Part# | Vout | Initial Accuracy (%) | Ref Out TC (ppm/C) | 0.1-10 Hz Noise (µV p-p) | Ref Output Current (mA) | Supply Voltage Range (V) | Temp Range(s) | Supply Current (max) | Reference Type | Package | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADR130 | +0.5/+1 Pin Programmable | 0.35 | 5 | 3 | 4 | 2V to 18V | -40 to +125 | 150µA | Series | TSOT | $0.91 | Precision, Sub-Band Gap, Series Voltage Reference |
| AD584 | +2.5/+5/+7.5/+10 Prog | 0.05 | 5 | 50 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1mA | Series-Multi/Select Out | DIP, TO-92 | $3.01 | 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference |
| ADR510 | 1.0 | 0.35 | 70 | 4 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.59 | 1.0 V Precision, Low Noise, Shunt Voltage Reference |
| AD1580 | 1.2 | 0.08 | 50 | 5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SC70, SOT23 | $0.60 | 1.2 V Micropower, Precision Shunt Voltage Reference |
| ADR512 | 1.2 | 0.3 | 60 | 4 | n/a | n/a shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.59 | 1.2 V Precision, Low Noise Shunt Voltage Reference |
| ADR280 | 1.2 | 0.4 | 5 | 2.2 | 100 | +2.4 to +5.5 | -40 to +85 | 16µA | Series | SC70, SOT23 | $0.75 | 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference |
| AD589 | 1.2 | 1.2 | 10 | 5 | n/a | n/a, Shunt Type Reference | -55 to +125, 0 to +70 | 50µA | Shunt | Metal Can, SOIC | $1.31 | Two-Terminal IC 1.2 V Shunt Reference |
| ADR1581 | 1.25 | 0.12 | 50 | 4.5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.25 V Micropower, Precision Shunt Voltage Reference |
| ADR127 | 1.25 | 0.12 | 3 | 5 | 5 | +2.7 to +18 | -40 to +125 | 125µA | Series | TSOT | $0.91 | 1.25V, Precision Micropower LDO Voltage Reference |
| ADR827 | 1.25 | 0.4 | 15 | 8 | 5 | +2.7V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.10 | Low Power, Precision Reference and Op Amp |
| ADR1500 | 1.2875 | 0.2 | 170 | 5 | n/a | n/a, shunt reference | -40 to +85 | n/a | Shunt | SC70 | $1.02 | 1.2875 V Micropower, Shunt Voltage Reference |
| ADR318 | 1.8 | 0.27 | 5 | 5 | 5 | +2.4 to +15 | 0 to +70 | 120µA | Series-Low Dropout | SOT23 | $0.81 | 1.8 V Precision Voltage Reference |
| AD588 | 10 | 0.01 | 1.5 | 6 | 10 | Vdd-Vss = (Vout+2) to +36 | -25 to +85, 0 to +70 | 10mA | Series-Multi/Select Out | DIP | $15.03 | +10 V, +5 V, ±5 V tracking, −5 V, −10 V, High Precision Voltage Reference |
| AD688 | 10 | 0.02 | 1.5 | 6 | 10 | Vdd-Vss = (Vout+2) to 36 | -40 to +85, -55 to +125 | 12mA | Series-Multi/Select Out | DIP, SOIC | $9.08 | High Precision ±10 V Reference |
| AD581 | 10 | 0.05 | 5 | 40 | 10 | +12 to +30 | -55 to +125, 0 to +70 | 1mA | Series | TO-52 | $4.09 | High Precision 10 V IC Reference |
| AD587 | 10 | 0.05 | 5 | 4 | 10 | +13.5 to +36 | -55 to +125, 0 to +70 | 4mA | Series | DIP, SOIC | $2.52 | High Precision 10 V Reference |
| ADR01 | 10 | 0.05 | 3 | 20 | 10 | +12 to +40 | -40 to +125, 0 to +70 | 1mA | Series | SC70, SOIC, TSOT | $0.99 | Ultra-Compact, Precision 10V Voltage Reference |
| REF01 | 10 | 0.3 | 3 | 30 | 10 | +12 to +40 | -40 to +85, -55 to +125 | 1.4mA | Series | DIP, SOIC, TO-99 | $1.20 | +10V Precision Voltage Reference |
| ADR440 | 2.048 | 0.05 | 1 | 1 | 10 | +3 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | DIP, MSOP, SOIC | $2.50 | 2.048 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability |
| ADR420 | 2.048 | 0.05 | 1 | 1.75 | 10 | +4.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.79 | 2.048 V XFET® Voltage Reference |
| ADR430 | 2.048 | 0.05 | 1 | 3.5 | 30 | +4.1 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 2.048 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR5040 | 2.048 | 0.1 | 10 | - | n/a | n/a, is shunt ref | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision Micropower Shunt Mode Voltage Reference, 2.048 V Output |
| REF191 | 2.048 | 0.1 | 2 | 20 | 30 | +2.3 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC | $1.36 | 2.048, Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR360 | 2.048 | 0.15 | 9 | 6.8 | 5 | +2.35 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.048 VOUT |
| ADR390 | 2.048 | 0.19 | 9 | 5 | 5 | +2.5 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.77 | 2.048 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR370 | 2.048 | 0.2 | 30 | 70 | 5 | +2.3 to +15 | -40 to +125 | 72µA | Series-Low Dropout | SOT23 | $0.74 | 2.048 V Tiny Package Precision Reference |
| ADR520 | 2.048 | 0.2 | 40 | 14 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.47 | 2.048 V High Performance, Low Noise Shunt Reference |
| ADR380 | 2.048 | 0.24 | 5 | 5 | 5 | +2.4 to +18 | -40 to +85 | 120µA | Series-Low Dropout | SOT23 | $0.75 | 2.048 V Bandgap Voltage Reference |
| REF43 | 2.5 | 0.02 | 25 | 4 | 20 | +4.5 to +40 | -40 to +85 | 450µA | Series | DIP, SOIC | $3.65 | +2.5V Low Power Precision Voltage Reference |
| AD780 | 2.5 | 0.04 | 3 | 4 | 10 | +4 to +36 | -40 to +85 | 1mA | Series-Multi/Select Out | DIP, SOIC | $3.61 | 2.5 V/3.0 V Ultrahigh Precision Bandgap Voltage Reference |
| ADR441 | 2.5 | 0.04 | 1 | 1.2 | 10 | +3 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | DIP, MSOP, SOIC | $2.50 | 2.5 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability |
| ADR431 | 2.5 | 0.04 | 1 | 3.5 | 30 | +4.5 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 2.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR421 | 2.5 | 0.04 | 1 | 1.75 | 10 | +4.5 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.79 | 2.5 V XFET® Voltage Reference |
| AD1582 | 2.5 | 0.08 | 50 | 70 | 5 | +2.7 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.60 | 2.5V Micropower, Precision Series Mode Voltage Reference |
| ADR291 | 2.5 | 0.08 | 3 | 8 | 5 | +3 to +15 | -40 to +125 | 12µA | Series-Low Dropout | SOIC, TSSOP | $1.76 | Precision, Micropower 2.5 V XFET Reference |
| REF192 | 2.5 | 0.08 | 2 | 25 | 30 | +2.6 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.36 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo=2.50 V |
| ADR5041 | 2.5 | 0.1 | 10 | - | n/a | n/a, shunt ref | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference, Vout = 2.5V |
| ADR03 | 2.5 | 0.1 | 3 | 10 | 10 | +4.5 to +40 | -40 to +125 | 1mA | Series | SC70, SOIC, TSOT | $1.02 | Ultra-Compact, Precision 2.5 V Voltage Reference |
| ADR121 | 2.5 | 0.12 | 3 | 10 | 5 | +2.8 to +18 | -40 to +125 | 125µA | Series-Low Dropout | TSOT | $0.91 | 2.5V, Precision Micropower LDO Voltage Reference |
| ADR361 | 2.5 | 0.12 | 9 | 8.25 | 5 | +2.8 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.5 Vout |
| ADR391 | 2.5 | 0.16 | 9 | 5 | 5 | +2.8 to +18 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.77 | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR821 | 2.5 | 0.2 | 15 | 16 | 5 | +2.8V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.10 | Low Power, Precision Reference and Op Amp |
| AD680 | 2.5 | 0.2 | 20 | 8 | 10 | +4.5 to +36 | -40 to +85, 0 to +70 | 250µA | Series | DIP, SOIC, TO-92 | $1.74 | 2.5V, Low Power Bandgap Reference |
| ADR525 | 2.5 | 0.2 | 40 | 18 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.47 | 2.5 V High Performance, Low Noise Shunt Reference |
| REF03 | 2.5 | 0.2 | 10 | 6 | 20 | +4.5 to +33 | -40 to +85 | 1.4mA | Series | DIP, SOIC | $1.20 | Precision Voltage Reference Providing Stable +2.5 V Output |
| ADR381 | 2.5 | 0.24 | 3 | 5 | 5 | +2.8 to +18 | -40 to +85 | 120µA | Series-Low Dropout | SOT23 | $0.75 | 2.5 V Bandgap Voltage Reference |
| AD580 | 2.5 | 0.4 | 10 | 8 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1.5mA | Series | TO-52 | $2.64 | High Precision 2.5 V IC Reference |
| ADR443 | 3 | 0.04 | 1 | 1.4 | 10 | +3.5 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.50 | 3.0 V High Precision, LDO XFET® Reference for High Performance Sigma-Delta Converters |
| ADR423 | 3 | 0.04 | 1 | 1 | 10 | +5.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.79 | 3.0V XFET® Voltage Reference |
| ADR433 | 3 | 0.05 | 1 | 3.75 | 30 | +5.0 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 3.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR5043 | 3 | 0.1 | 10 | - | n/a | n/a, shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference (3.0 Vout) |
| ADR363 | 3 | 0.1 | 9 | 8.7 | 5 | +3.3 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.0 Vout |
| ADR06 | 3 | 0.1 | 3 | 10 | 10 | +5 to +40 | -40 to +125 | 0.65mA | Series | SC70, SOIC, TSOT | $1.02 | Ultracompact, Precision 3 V Voltage Reference |
| AD1583 | 3 | 0.1 | 50 | 85 | 5 | +3.2 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.60 | 3.0V Micropower, Precision Series Mode Voltage Reference |
| ADR530 | 3 | 0.2 | 40 | 22 | n/a | n/a, shunt ref | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.47 | 3.0 V High Performance, Low Noise Shunt Reference |
| REF193 | 3 | 0.33 | 10 | 30 | 30 | +3.2 to +15 | -40 to +85 | 45µA | Series-Low Dropout | SOIC | $1.36 | Precision Micropower, Low Dropout, Low Voltage Reference, Nom. Vo=3.0 V |
| ADR366 | 3.3 | 0.125 | 9 | 9.3 | 5 | +3.6 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.3 Vout |
| REF196 | 3.3 | 0.3 | 10 | 33 | 30 | +3.4 to +15 | -40 to +85 | 45µA | Series-Low Dropout | SOIC, TSSOP | $1.36 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 3.3 V |
| ADR444 | 4.096 | 0.04 | 1 | 1.8 | 10 | +4.6 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.50 | 4.096 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters |
| ADR434 | 4.096 | 0.04 | 1 | 6.25 | 30 | +6.1 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 4.096 V, High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| REF198 | 4.096 | 0.05 | 2 | 40 | 30 | +3.4 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.36 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.096 V |
| ADR292 | 4.096 | 0.07 | 3 | 12 | 5 | +4.5 to +18 | -40 to +125 | 12µA | Series | SOIC, TSSOP | $1.76 | Precision, Micropower 4.096 V XFET Reference |
| ADR5044 | 4.096 | 0.1 | 10 | - | n/a | n/a, shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower ,Shunt Mode Voltage Reference (4.096 Vout) |
| ADR364 | 4.096 | 0.1 | 9 | 11 | 5 | +4.4 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 4.096 VOUT |
| AD1584 | 4.096 | 0.1 | 50 | 110 | 5 | +4.3 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.60 | 4.096V, Micropower, Precision Series Mode Voltage Reference |
| ADR392 | 4.096 | 0.12 | 9 | 7 | 5 | +4.3 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.77 | 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR540 | 4.096 | 0.2 | 40 | 30 | n/a | n/a, shunt ref | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.47 | 4.096 V High Performance, Low Noise Shunt Reference |
| ADR439 | 4.5 | 0.04 | 1 | 7.5 | 30 | +6.5 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 4.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| REF194 | 4.5 | 0.044 | 2 | 45 | 30 | +4.6 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC | $1.36 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.5 V |
| ADR445 | 5 | 0.04 | 1 | 2.25 | 10 | +5.5 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.50 | 5.0 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters |
| ADR435 | 5 | 0.04 | 1 | 8 | 30 | +7.0 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 5.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR425 | 5 | 0.04 | 1 | 3.4 | 10 | +7.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.79 | 5.0V XFET® Voltage Reference |
| AD586 | 5 | 0.04 | 2 | 4 | 10 | +10.8 to +36 | -55 to +125, 0 to +70 | 3mA | Series | DIP, SOIC | $2.75 | High Precision 5 V Reference |
| ADR02 | 5 | 0.06 | 3 | 10 | 10 | +7.0 to +40 | -40 to +125, 0 to +70 | 1mA | Series | SC70, SOIC, SOT23, TSOT | $1.02 | Ultra-Compact, Precision +5.0 V Reference |
| ADR293 | 5 | 0.06 | 3 | 15 | 5 | +6.0 to +15 | -40 to +125 | 15µA | Series | SOIC, TSSOP | $1.76 | Low Noise Micropower Precision Voltage 5.0 V Reference |
| ADR365 | 5 | 0.08 | 9 | 12.8 | 5 | +5.3 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 5.0 VOUT |
| ADR5045 | 5 | 0.1 | n/a | - | n/a | n/a, Shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference (5.0 Vout) |
| AD1585 | 5 | 0.1 | 50 | 140 | 5 | +5.2 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.60 | 5V, Micropower, Precision, Series-Mode, Low Dropout Voltage Reference |
| ADR395 | 5 | 0.1 | 9 | 8 | 5 | +5.3 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.77 | 5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR125 | 5 | 0.12 | 3 | 20 | 5 | +5.3 to +18 | -40 to +125 | 125µA | Series-Low Dropout | TSOT | $0.91 | 5V, Precision Micropower LDO Voltage Reference |
| REF02 | 5 | 0.15 | 3 | 10 | 10 | +7.0 to +40 | -40 to +85, -55 to +125, 0 to +70 | 1.4mA | Series | DIP, SOIC, TO-99 | $1.20 | +5V Precision Voltage Reference/Temperature Transducer |
| REF195 | 5 | 0.2 | 2 | 50 | 30 | +5.1 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.24 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 5 V |
| ADR550 | 5 | 0.2 | 40 | 38 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.47 | 5.0 V High Performance, Low Noise Shunt Reference |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADR380 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADR380ART-R2 | Prodn | 3 ld SOT-23 | 3 | Ind | $1.07 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADR380ART-REEL7 | Prodn | 3 ld SOT-23 | 3 | Ind | $0.78 | 07/11/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADR380ARTZ-REEL7 | Prodn | 3 ld SOT-23 | 3 | Ind | $0.75 | 07/11/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close