ADR127: Precision, Micropower LD0 Voltage Reference in TSOT (1.25 VOUT)
The ADR121/ADR125/ADR127 are a family of micropower, high precision, series mode, band gap references with sink and source capability. The parts feature high accuracy and low power consumption in a ...More
ADR127: Precision, Micropower LD0 Voltage Reference in TSOT (1.25 VOUT)
Product Description
The ADR121/ADR125/ADR127 are a family of micropower, high precision, series mode, band gap references with sink and source capability. The parts feature high accuracy and low power consumption in a tiny package. The ADR12x design includes a patented temperature-drift curvature correction technique that minimizes the nonlinearities in the output voltage vs. temperature characteristics.
The ADR12x is a low dropout voltage reference, requiring only 300 mV for ADR121/ADR125 and 1.45 V for ADR127 above the nominal output voltage on the input to provide a stable output voltage. This low dropout performance, coupled with the low 85 μA operating current, makes the ADR12x ideal for battery-powered applications.
Available in an extended industrial temperature range of −40°C to +125°C, the ADR121/ADR125/ADR127 are housed in the tiny TSOT (UJ-6) package.
Applications
Data Sheet, Rev. B, 1/08
Features
- Initial accuracy
A grade: ±0.24%
B grade: ±0.12% - Maximum temperature coefficient
A grade: 25 ppm/°C
B grade: 9 ppm/°C - Low dropout: 300 mV for ADR121, ADR125
- High output current: +5 mA/−2 mA
- Low typical operating current: 85 μA
- Input range: 2.7 V to 18 V for ADR127
- Temperature range: −40°C to +125°C
- Tiny TSOT (UJ-6) package
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for ADR127
Precision, Micropower LD0 Voltage Reference in TSOT (1.25 VOUT)
Pin Configuration Diagram for ADR127
ADR01 - Ultracompact, Precision 10.0 V Voltage References
| Part# | Vout | Initial Accuracy (%) | Ref Out TC (ppm/C) | 0.1-10 Hz Noise (µV p-p) | Ref Output Current (mA) | Supply Voltage Range (V) | Temp Range(s) | Supply Current (max) | Reference Type | Package | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADR130 | +0.5/+1 Pin Programmable | 0.35 | 5 | 3 | 4 | 2V to 18V | -40 to +125 | 150µA | Series | TSOT | $0.91 | Precision, Sub-Band Gap, Series Voltage Reference |
| AD584 | +2.5/+5/+7.5/+10 Prog | 0.05 | 5 | 50 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1mA | Series-Multi/Select Out | DIP, TO-92 | $3.01 | 10.000 V, 7.500 V, 5.000 V and 2.500 V, Pin Programmable Precision Voltage Reference |
| ADR510 | 1.0 | 0.35 | 70 | 4 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.59 | 1.0 V Precision, Low Noise, Shunt Voltage Reference |
| AD1580 | 1.2 | 0.08 | 50 | 5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SC70, SOT23 | $0.60 | 1.2 V Micropower, Precision Shunt Voltage Reference |
| ADR512 | 1.2 | 0.3 | 60 | 4 | n/a | n/a shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.59 | 1.2 V Precision, Low Noise Shunt Voltage Reference |
| ADR280 | 1.2 | 0.4 | 5 | 2.2 | 100 | +2.4 to +5.5 | -40 to +85 | 16µA | Series | SC70, SOT23 | $0.75 | 1.20 V, Low Noise, Low Power, High PSRR, Precision Voltage Reference |
| AD589 | 1.2 | 1.2 | 10 | 5 | n/a | n/a, Shunt Type Reference | -55 to +125, 0 to +70 | 50µA | Shunt | Metal Can, SOIC | $1.31 | Two-Terminal IC 1.2 V Shunt Reference |
| ADR1581 | 1.25 | 0.12 | 50 | 4.5 | n/a | n/a, shunt ref | -40 to +85 | n/a | Shunt | SOT23 | $0.60 | 1.25 V Micropower, Precision Shunt Voltage Reference |
| ADR127 | 1.25 | 0.12 | 3 | 5 | 5 | +2.7 to +18 | -40 to +125 | 125µA | Series | TSOT | $0.91 | 1.25V, Precision Micropower LDO Voltage Reference |
| ADR827 | 1.25 | 0.4 | 15 | 8 | 5 | +2.7V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.10 | Low Power, Precision Reference and Op Amp |
| ADR1500 | 1.2875 | 0.2 | 170 | 5 | n/a | n/a, shunt reference | -40 to +85 | n/a | Shunt | SC70 | $1.02 | 1.2875 V Micropower, Shunt Voltage Reference |
| ADR318 | 1.8 | 0.27 | 5 | 5 | 5 | +2.4 to +15 | 0 to +70 | 120µA | Series-Low Dropout | SOT23 | $0.81 | 1.8 V Precision Voltage Reference |
| AD588 | 10 | 0.01 | 1.5 | 6 | 10 | Vdd-Vss = (Vout+2) to +36 | -25 to +85, 0 to +70 | 10mA | Series-Multi/Select Out | DIP | $15.03 | +10 V, +5 V, ±5 V tracking, −5 V, −10 V, High Precision Voltage Reference |
| AD688 | 10 | 0.02 | 1.5 | 6 | 10 | Vdd-Vss = (Vout+2) to 36 | -40 to +85, -55 to +125 | 12mA | Series-Multi/Select Out | DIP, SOIC | $9.08 | High Precision ±10 V Reference |
| AD581 | 10 | 0.05 | 5 | 40 | 10 | +12 to +30 | -55 to +125, 0 to +70 | 1mA | Series | TO-52 | $4.09 | High Precision 10 V IC Reference |
| AD587 | 10 | 0.05 | 5 | 4 | 10 | +13.5 to +36 | -55 to +125, 0 to +70 | 4mA | Series | DIP, SOIC | $2.52 | High Precision 10 V Reference |
| ADR01 | 10 | 0.05 | 3 | 20 | 10 | +12 to +40 | -40 to +125, 0 to +70 | 1mA | Series | SC70, SOIC, TSOT | $0.99 | Ultra-Compact, Precision 10V Voltage Reference |
| REF01 | 10 | 0.3 | 3 | 30 | 10 | +12 to +40 | -40 to +85, -55 to +125 | 1.4mA | Series | DIP, SOIC, TO-99 | $1.20 | +10V Precision Voltage Reference |
| ADR440 | 2.048 | 0.05 | 1 | 1 | 10 | +3 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | DIP, MSOP, SOIC | $2.50 | 2.048 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability |
| ADR420 | 2.048 | 0.05 | 1 | 1.75 | 10 | +4.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.79 | 2.048 V XFET® Voltage Reference |
| ADR430 | 2.048 | 0.05 | 1 | 3.5 | 30 | +4.1 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 2.048 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR5040 | 2.048 | 0.1 | 10 | - | n/a | n/a, is shunt ref | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision Micropower Shunt Mode Voltage Reference, 2.048 V Output |
| REF191 | 2.048 | 0.1 | 2 | 20 | 30 | +2.3 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC | $1.36 | 2.048, Precision Micropower, Low Dropout, Low Voltage Reference |
| ADR360 | 2.048 | 0.15 | 9 | 6.8 | 5 | +2.35 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.048 VOUT |
| ADR390 | 2.048 | 0.19 | 9 | 5 | 5 | +2.5 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.77 | 2.048 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR370 | 2.048 | 0.2 | 30 | 70 | 5 | +2.3 to +15 | -40 to +125 | 72µA | Series-Low Dropout | SOT23 | $0.74 | 2.048 V Tiny Package Precision Reference |
| ADR520 | 2.048 | 0.2 | 40 | 14 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.47 | 2.048 V High Performance, Low Noise Shunt Reference |
| ADR380 | 2.048 | 0.24 | 5 | 5 | 5 | +2.4 to +18 | -40 to +85 | 120µA | Series-Low Dropout | SOT23 | $0.75 | 2.048 V Bandgap Voltage Reference |
| REF43 | 2.5 | 0.02 | 25 | 4 | 20 | +4.5 to +40 | -40 to +85 | 450µA | Series | DIP, SOIC | $3.65 | +2.5V Low Power Precision Voltage Reference |
| AD780 | 2.5 | 0.04 | 3 | 4 | 10 | +4 to +36 | -40 to +85 | 1mA | Series-Multi/Select Out | DIP, SOIC | $3.61 | 2.5 V/3.0 V Ultrahigh Precision Bandgap Voltage Reference |
| ADR441 | 2.5 | 0.04 | 1 | 1.2 | 10 | +3 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | DIP, MSOP, SOIC | $2.50 | 2.5 V, Ultralow Noise, LDO XFET® Voltage Reference with +10/-5 mA Output Current Capability |
| ADR431 | 2.5 | 0.04 | 1 | 3.5 | 30 | +4.5 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 2.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR421 | 2.5 | 0.04 | 1 | 1.75 | 10 | +4.5 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.79 | 2.5 V XFET® Voltage Reference |
| AD1582 | 2.5 | 0.08 | 50 | 70 | 5 | +2.7 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.60 | 2.5V Micropower, Precision Series Mode Voltage Reference |
| ADR291 | 2.5 | 0.08 | 3 | 8 | 5 | +3 to +15 | -40 to +125 | 12µA | Series-Low Dropout | SOIC, TSSOP | $1.76 | Precision, Micropower 2.5 V XFET Reference |
| REF192 | 2.5 | 0.08 | 2 | 25 | 30 | +2.6 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.36 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo=2.50 V |
| ADR5041 | 2.5 | 0.1 | 10 | - | n/a | n/a, shunt ref | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference, Vout = 2.5V |
| ADR03 | 2.5 | 0.1 | 3 | 10 | 10 | +4.5 to +40 | -40 to +125 | 1mA | Series | SC70, SOIC, TSOT | $1.02 | Ultra-Compact, Precision 2.5 V Voltage Reference |
| ADR121 | 2.5 | 0.12 | 3 | 10 | 5 | +2.8 to +18 | -40 to +125 | 125µA | Series-Low Dropout | TSOT | $0.91 | 2.5V, Precision Micropower LDO Voltage Reference |
| ADR361 | 2.5 | 0.12 | 9 | 8.25 | 5 | +2.8 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 2.5 Vout |
| ADR391 | 2.5 | 0.16 | 9 | 5 | 5 | +2.8 to +18 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.77 | 2.5V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR821 | 2.5 | 0.2 | 15 | 16 | 5 | +2.8V to +15V | -40 to +125 | 400µA | Series | MSOP | $1.10 | Low Power, Precision Reference and Op Amp |
| AD680 | 2.5 | 0.2 | 20 | 8 | 10 | +4.5 to +36 | -40 to +85, 0 to +70 | 250µA | Series | DIP, SOIC, TO-92 | $1.74 | 2.5V, Low Power Bandgap Reference |
| ADR525 | 2.5 | 0.2 | 40 | 18 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.47 | 2.5 V High Performance, Low Noise Shunt Reference |
| REF03 | 2.5 | 0.2 | 10 | 6 | 20 | +4.5 to +33 | -40 to +85 | 1.4mA | Series | DIP, SOIC | $1.20 | Precision Voltage Reference Providing Stable +2.5 V Output |
| ADR381 | 2.5 | 0.24 | 3 | 5 | 5 | +2.8 to +18 | -40 to +85 | 120µA | Series-Low Dropout | SOT23 | $0.75 | 2.5 V Bandgap Voltage Reference |
| AD580 | 2.5 | 0.4 | 10 | 8 | 10 | +4.5 to +30 | -55 to +125, 0 to +70 | 1.5mA | Series | TO-52 | $2.64 | High Precision 2.5 V IC Reference |
| ADR443 | 3 | 0.04 | 1 | 1.4 | 10 | +3.5 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.50 | 3.0 V High Precision, LDO XFET® Reference for High Performance Sigma-Delta Converters |
| ADR423 | 3 | 0.04 | 1 | 1 | 10 | +5.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.79 | 3.0V XFET® Voltage Reference |
| ADR433 | 3 | 0.05 | 1 | 3.75 | 30 | +5.0 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 3.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR5043 | 3 | 0.1 | 10 | - | n/a | n/a, shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference (3.0 Vout) |
| ADR363 | 3 | 0.1 | 9 | 8.7 | 5 | +3.3 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.0 Vout |
| ADR06 | 3 | 0.1 | 3 | 10 | 10 | +5 to +40 | -40 to +125 | 0.65mA | Series | SC70, SOIC, TSOT | $1.02 | Ultracompact, Precision 3 V Voltage Reference |
| AD1583 | 3 | 0.1 | 50 | 85 | 5 | +3.2 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.60 | 3.0V Micropower, Precision Series Mode Voltage Reference |
| ADR530 | 3 | 0.2 | 40 | 22 | n/a | n/a, shunt ref | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.47 | 3.0 V High Performance, Low Noise Shunt Reference |
| REF193 | 3 | 0.33 | 10 | 30 | 30 | +3.2 to +15 | -40 to +85 | 45µA | Series-Low Dropout | SOIC | $1.36 | Precision Micropower, Low Dropout, Low Voltage Reference, Nom. Vo=3.0 V |
| ADR366 | 3.3 | 0.125 | 9 | 9.3 | 5 | +3.6 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 3.3 Vout |
| REF196 | 3.3 | 0.3 | 10 | 33 | 30 | +3.4 to +15 | -40 to +85 | 45µA | Series-Low Dropout | SOIC, TSSOP | $1.36 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 3.3 V |
| ADR444 | 4.096 | 0.04 | 1 | 1.8 | 10 | +4.6 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.50 | 4.096 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters |
| ADR434 | 4.096 | 0.04 | 1 | 6.25 | 30 | +6.1 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 4.096 V, High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| REF198 | 4.096 | 0.05 | 2 | 40 | 30 | +3.4 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.36 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.096 V |
| ADR292 | 4.096 | 0.07 | 3 | 12 | 5 | +4.5 to +18 | -40 to +125 | 12µA | Series | SOIC, TSSOP | $1.76 | Precision, Micropower 4.096 V XFET Reference |
| ADR5044 | 4.096 | 0.1 | 10 | - | n/a | n/a, shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower ,Shunt Mode Voltage Reference (4.096 Vout) |
| ADR364 | 4.096 | 0.1 | 9 | 11 | 5 | +4.4 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 4.096 VOUT |
| AD1584 | 4.096 | 0.1 | 50 | 110 | 5 | +4.3 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.60 | 4.096V, Micropower, Precision Series Mode Voltage Reference |
| ADR392 | 4.096 | 0.12 | 9 | 7 | 5 | +4.3 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.77 | 4.096 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR540 | 4.096 | 0.2 | 40 | 30 | n/a | n/a, shunt ref | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.47 | 4.096 V High Performance, Low Noise Shunt Reference |
| ADR439 | 4.5 | 0.04 | 1 | 7.5 | 30 | +6.5 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 4.5 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| REF194 | 4.5 | 0.044 | 2 | 45 | 30 | +4.6 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC | $1.36 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 4.5 V |
| ADR445 | 5 | 0.04 | 1 | 2.25 | 10 | +5.5 to +18 | -40 to +125 | 3.75mA | Series-Low Dropout | MSOP, SOIC | $2.50 | 5.0 V High Precision, LDO XFET® Reference for use with High Performance Sigma-Delta Converters |
| ADR435 | 5 | 0.04 | 1 | 8 | 30 | +7.0 to +18 | -40 to +125 | 800µA | Series | MSOP, SOIC | $2.92 | 5.0 V High Precision, Low Noise XFET® Reference with Output Sink and Source Capability |
| ADR425 | 5 | 0.04 | 1 | 3.4 | 10 | +7.0 to +18 | -40 to +125 | 500µA | Series | MSOP, SOIC | $2.79 | 5.0V XFET® Voltage Reference |
| AD586 | 5 | 0.04 | 2 | 4 | 10 | +10.8 to +36 | -55 to +125, 0 to +70 | 3mA | Series | DIP, SOIC | $2.75 | High Precision 5 V Reference |
| ADR02 | 5 | 0.06 | 3 | 10 | 10 | +7.0 to +40 | -40 to +125, 0 to +70 | 1mA | Series | SC70, SOIC, SOT23, TSOT | $1.02 | Ultra-Compact, Precision +5.0 V Reference |
| ADR293 | 5 | 0.06 | 3 | 15 | 5 | +6.0 to +15 | -40 to +125 | 15µA | Series | SOIC, TSSOP | $1.76 | Low Noise Micropower Precision Voltage 5.0 V Reference |
| ADR365 | 5 | 0.08 | 9 | 12.8 | 5 | +5.3 to +15 | -40 to +125 | 190µA | Series-Low Dropout | TSOT | $0.77 | Low Power, Low Noise Voltage Reference w/ Sink/Source Capability, 5.0 VOUT |
| ADR5045 | 5 | 0.1 | n/a | - | n/a | n/a, Shunt REF | -40 to +125 | n/a | Shunt | SC70, SOT23 | $0.30 | Precision, Micropower, Shunt Mode Voltage Reference (5.0 Vout) |
| AD1585 | 5 | 0.1 | 50 | 140 | 5 | +5.2 to +12 | -40 to +125 | 70µA | Series-Low Dropout | SOT23 | $0.60 | 5V, Micropower, Precision, Series-Mode, Low Dropout Voltage Reference |
| ADR395 | 5 | 0.1 | 9 | 8 | 5 | +5.3 to +15 | -40 to +125 | 120µA | Series-Low Dropout | TSOT | $0.77 | 5.0 V Micropower, Low Noise Precision Voltage Reference with Shutdown |
| ADR125 | 5 | 0.12 | 3 | 20 | 5 | +5.3 to +18 | -40 to +125 | 125µA | Series-Low Dropout | TSOT | $0.91 | 5V, Precision Micropower LDO Voltage Reference |
| REF02 | 5 | 0.15 | 3 | 10 | 10 | +7.0 to +40 | -40 to +85, -55 to +125, 0 to +70 | 1.4mA | Series | DIP, SOIC, TO-99 | $1.20 | +5V Precision Voltage Reference/Temperature Transducer |
| REF195 | 5 | 0.2 | 2 | 50 | 30 | +5.1 to +15 | -40 to +85 | 45µA | Series-Low Dropout | DIP, SOIC, TSSOP | $1.24 | Precision Micropower, Low Dropout, Low Voltage References, Nom. Vo = 5 V |
| ADR550 | 5 | 0.2 | 40 | 38 | n/a | n/a, shunt reference | -40 to +85 | 50µA | Shunt | SC70, SOT23 | $0.47 | 5.0 V High Performance, Low Noise Shunt Reference |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADR127 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADR127AUJZ-R2 | Prodn | 6 ld TSOT | 6 | Ind | $1.09 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADR127AUJZ-REEL7 | Prodn | 6 ld TSOT | 6 | Ind | $0.91 | 07/04/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADR127BUJZ-REEL7 | Prodn | 6 ld TSOT | 6 | Ind | $1.49 | 07/04/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close