ADG804:  0.5 Ω CMOS 1.65 V TO 3.6 V 4-Channel Multiplexer

The ADG804 is a low voltage 4-channel CMOS multiplexer comprising four single channels. This device offers ultralow on resistance of less than 0.8 Ω over the full temperature range. The digital ...More

ADG804:  0.5 Ω CMOS 1.65 V TO 3.6 V 4-Channel Multiplexer

Product Description

The ADG804 is a low voltage 4-channel CMOS multiplexer comprising four single channels. This device offers ultralow on resistance of less than 0.8 Ω over the full temperature range. The digital inputs can handle 1.8 V logic with a 2.7 V to 3.6 V supply.

The ADG804 switches one of four inputs to a common output, D, as determined by the 3-bit binary address lines, A0, A1, and EN. A Logic 0 on the EN pin disables the device. The ADG804 has break-before-make switching.

The ADG804 is fully specified for 3.3 V, 2.5 V, and 1.8 V supply operation. It is available in a 10-lead MSOP package.

Features

  • 0.5 Ω Typical on Resistance
  • 0.8 Ω Maximum on Resistance at 125°C
  • 1.65 V to 3.6 V Operation
  • Automotive Temperature Range: –40°C to +125°C
  • High Current Carrying Capability: 300 mA Continuous
  • Rail-to-Rail Switching Operation
  • Fast Switching Times <25 ns
  • Typical Power Consumption (<0.1 µW)

Diagrams

ADG804 Diagram
Functional Block Diagram for ADG804

Specifications

Sw/Mx Function x # (4:1) x 1
Interface Type Parallel
Available Packages SOP
Max Analog Signal Range 0 to Vdd
Ron (Ohms) 0.5Ohms
Ron Match (Ohms) 0.075Ohms
Cs (OFF) 24pF
Cs, Cd (ON) 125pF
Off Isolation (-dB) 67dB
Bandwidth 33MHz

Explore Other Products

ADG1406 - 10 Ω RON, 16-Channel ±15 V/+12 V/±5 V iCMOS™ Multiplexer

ADG1407 - 10 Ω RON, 8-Channel ±15 V/+12 V/±5 V iCMOS™ Multiplexer

Subscribe to New Products Feed
Part# Sw/Mx Function x # Interface Type Input Latch Ron (Ohms) Is (OFF) t transition Supply V Guar Performance Features Product Description Price* (1000-4999)
AD8170 (2:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $2.19
AD8180 (2:1) x 1 Parallel No n/a n/a 14ns Dual_(±5V) On-Chip Buffer Amp(s) 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $1.89
AD8182 (2:1) x 2 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable $2.69
AD8188 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers $1.82
AD8189 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers $1.82
AD8183 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.69
AD8185 (2:1) x 3 Parallel No n/a n/a 15ns Dual_(±5V) On-Chip Buffer Amp(s) 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.69
AD8186 (2:1) x 3 Parallel No n/a n/a 3.6ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable $2.59
AD8187 (2:1) x 3 Parallel No n/a n/a 4ns Single_(+5V) On-Chip Buffer Amp(s) 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable $2.59
ADG774 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) USB Compatible 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux $1.45
ADG774A (2:1) x 4 Parallel No 2.2 1pA n/a Single_(+3V), Single_(+5V) USB Compatible Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time $1.49
ADG784 (2:1) x 4 Parallel No 2.2 10pA n/a Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg $1.45
ADG794 (2:1) x 4 Parallel No 7 1pA n/a Single_(+3V), Single_(+5V) n/a Low Voltage, 300 MHz Quad 2:1 Mux Analog HDTV Audio/Video Switch $0.55
ADG1209 (4:1) x 2 Parallel No 120 0.02nA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, Differential 4-Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer $2.35
AD8174 (4:1) x 1 Parallel No n/a n/a 9.1ns Dual_(±5V) On-Chip Buffer Amp(s) 250 MHz BW, Ultra-Fast Switching, 4:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain $3.39
ADG1204 (4:1) x 1 Parallel No 120 20pA 120ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, Low Charge Injection, 4:1 Analog CMOS Multiplexer $2.05
AD8184 (4:1) x 1 Parallel No n/a n/a 10ns Dual_(±5V) On-Chip Buffer Amp(s) 700 MHz, 5 mA, 4:1 Buffered (Gain = +1) Video Multiplexer w/ Buffer Output Disable $2.20
ADG804 (4:1) x 1 Parallel No 0.5 100pA 24ns Single_(+2.5V), Single_(+3.3V), Single_(+3V) n/a 0.5 Ohm, +1.65V to +3.6V 4-Channel Analog CMOS Multiplexer $0.98
ADG904 (4:1) x 1 Parallel No n/a n/a 12ns Single_(+2.5V) n/a +1.65V to +2.75V, Wideband Analog CMOS 4:1 Mux/SP4T, Absorptive w/ 50 Ohm terminated shunt legs $1.52
ADG604 (4:1) x 1 Parallel No 85 10pA 70ns Dual_(±3.3V), Dual_(±3V), Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) n/a 1pC Charge Injection, Low Leakage, 4-Channel Analog CMOS Multiplexer $1.55
ADG704 (4:1) x 1 Parallel No 4 10pA n/a Single_(+3.3V), Single_(+3V), Single_(+5V) n/a CMOS, Low Voltage, 2.5 Ù, 4-Channel Multiplexer $0.95
ADG729 (4:1 Matrix) x 2 2-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Address Latch, I²C® Serial Interface, USB Compatible CMOS, Low Voltage, 2-Wire Serially-Controlled, Dual 4:1 Matrix Switch $1.60
ADG739 (4:1 Matrix) x 2 3-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Address Latch, Daisy-Chain Output, Matrix Switch, Pwr-On Reset, SPI(TM) Interface, USB Compatible 2.5 Ohm, Low-Voltage, 3-Wire Serially-Controlled, Dual 4-Channel Multiplexer/Matrix Switch $1.60
ADG1409 (4:1) x 2 Parallel No 4 40pA 140ns Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg Differential 4 -Channel, ±5V/±12V /±15V, Analog CMOS Multiplexer with 5 Ohm Max Ron $2.96
ADG409 (4:1) x 2 Parallel No 40 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a ±15 V, 4-Channel Differential, High Performance Analog Multiplexer $2.48
ADG439F (4:1) x 2 Parallel No 400 0.5nA 170ns Dual_(±15V) Fault Prot/Latchproof ±15 V, Fault Protected, Differential 4-Channel, High Performance Analog Multiplexer $3.64
ADG509A (4:1) x 2 Parallel No 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a Differential 4-Channel Analog CMOS Multiplexer $2.44
ADG509F (4:1) x 2 Parallel No 300 20pA 200ns Dual_(±12V), Dual_(±15V) Fault Prot/Latchproof ±15V, Fault Protected, 4-Channel Differential, High Performance Analog CMOS Multiplexer $3.27
ADG529A (4:1) x 2 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch, Reset Differential 4-Channel Analog CMOS Multiplexer w/ Data Input Latches $3.59
ADG609 (4:1) x 2 Parallel No 22 50pA 50ns Dual_(±3.3V), Dual_(±5V), Single_(+3.3V), Single_(+5V) n/a LC2MOS, ±5V, Differential 4-Channel, High Performance Analog Multiplexer $1.96
ADG659 (4:1) x 2 Parallel No 45 5pA 80ns Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) n/a 3V/5V, ± 5V, Differential 4-Channel Analog CMOS Multiplexer $0.85
ADG709 (4:1) x 2 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) USB Compatible 3 ohm, Low Voltage, Differential 4-Channel Analog CMOS Multiplexer $1.25
ADG759 (4:1) x 2 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Chip Scale Pkg, USB Compatible Low Voltage, 3 Ohm, Differential 4-Channel Analog CMOS Multiplexer $1.25
ADG1207 (8:1) x 2 Parallel No 120 0.03nA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, Differential 8-Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer $4.31
ADG1208 (8:1) x 1 Parallel No 120 20pA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, 8-Channel ±15 V/12 V iCMOS™ Multiplexer $2.35
ADG1408 (8:1) x 1 Parallel No 4 40pA 140ns Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V) Chip Scale Pkg 5 Ohms Max Ron, 8:1, ±15 V/+12 V/±5 V, iCMOS™ Analog Multiplexer $2.96
MUX08 (8:1) x 1 Parallel No 220 10pA 1.5µs Dual_(±15V) Fault Prot/Latchproof 8-Channnel JFET Analog Multiplexer (Overvoltage & Power Supply Loss Protected) $4.59
ADG408 (8:1) x 1 Parallel No 40 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a ±15 V, 8-Channel High Performance Analog Multiplexer $2.48
ADG428 (8:1) x 1 Parallel Yes 60 30pA 110ns Dual_(±15V), Single_(+12V) Address Latch, Reset Latchable, ±15 V, 8-Channel, High Performance Analog Multiplexer $3.14
ADG438F (8:1) x 1 Parallel No 400 0.5nA 170ns Dual_(±15V) Fault Prot/Latchproof ±15 V, Fault Protected, 8-Channel High Performance Analog Multiplexer $3.64
ADG508A (8:1) x 1 Parallel No 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a ± 15 V, 8-Channel Analog Multiplexer $2.89
ADG508F (8:1) x 1 Parallel No 300 20pA 200ns Dual_(±12V), Dual_(±15V) Fault Prot/Latchproof ±15V, Fault Protected, 8-Channel, High Performance Analog CMOS Multiplexer $3.27
ADG528A (8:1) x 1 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch, Reset 8-Channel Multiplexer w/ Data Input Latches $3.70
ADG528F (8:1) x 1 Parallel Yes 300 20pA 200ns Dual_(±12V), Dual_(±15V) Address Latch, Fault Prot/Latchproof 8-Channel, Fault-Protected Analog CMOS Multiplexer w/ Address Latch $3.84
ADG608 (8:1) x 1 Parallel No 22 50pA 50ns Dual_(±3.3V), Dual_(±5V), Single_(+3.3V), Single_(+5V) n/a LC2MOS, ± 5V, 8-Channel, High Performance Analog Multiplexer $1.96
ADG658 (8:1) x 1 Parallel No 45 5pA 80ns Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) n/a 3V/5V, ± 5V, 8-Channel Analog CMOS Multiplexer $0.85
ADG708 (8:1) x 1 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) n/a Low Voltage, 8:1 Analog CMOS Multiplexer $1.25
ADG758 (8:1) x 1 Parallel No 3 10pA 14ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Chip Scale Pkg Low Voltage, 3 Ohm, 8:1 Analog CMOS Multiplexer $1.25
ADG728 (8:1) x 1 2-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Address Latch, I²C® Serial Interface, Matrix Switch CMOS, Low Voltage, 2 Wire, Serially Controlled, Single 8:1 Matrix Switch $1.60
ADG738 (8:1 Matrix) x 1 3-Wire Serial Yes 2.5 10pA n/a Single_(+3V), Single_(+5V) Daisy-Chain Output, Matrix Switch, Pwr-On Reset, Reset, SPI(TM) Interface CMOS, Low Voltage, Serially Controlled, 8:1 Multiplexer/Matrix Switch $1.60
ADG507A (8:1) x 2 Parallel No 280 0.02nA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a Differential 8-Channel, Analog CMOS Multiplexer $5.41
ADG407 (8:1) x 2 Parallel No 50 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a Differential 8-Channel, High Performance Analog Multiplexer $5.54
ADG527A (8:1) x 2 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch ±15 V, Differential 8-Channel Analog CMOS Multiplexer w/ Data Input Latches $5.69
ADG707 (8:1) x 2 Parallel No 2.5 10pA 40ns Dual_(±2.5V), Single_(+3V), Single_(+5V) n/a CMOS, 2.5 Ohm Low Voltage Differential 8-Channel Multiplexer $2.55
ADG1206 (16:1) x 1 Parallel No 120 0.03nA 80ns Dual_(±15V), Single_(+12V) Chip Scale Pkg Low Capacitance, 16 - Channel, ±15 V/+12 V, iCMOS™ Analog Multiplexer $4.31
ADG506A (16:1) x 1 Parallel No 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) n/a 16-Channel Multiplexer (Superior DG506A Replacement) $5.41
ADG406 (16:1) x 1 Parallel No 50 0.5nA 120ns Dual_(±15V), Single_(+12V) n/a ±15V, 16-Channel, High Performance Analog Multiplexer $5.54
ADG426 (16:1) x 1 Parallel Yes 50 0.5nA 120ns Dual_(±15V), Single_(+12V) Address Latch ±15 V ,16-Channel, High Performance Analog Multiplexer $5.36
ADG526A (16:1) x 1 Parallel Yes 280 20pA 200ns Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) Address Latch ±15 V, 16-Channel Analog CMOS Multiplexer w/ Data Input Latches $5.92
ADG706 (16:1) x 1 Parallel No 2.5 10pA 40ns Dual_(±2.5V), Single_(+3V), Single_(+5V) n/a 2.5 Ohm Low Voltage 16-Channel Analog CMOS Multiplexer $2.55
MUX16 (16:1) x 1 Parallel No 290 10pA 1.4µs Dual_(±15V) Fault Prot/Latchproof, JFET Switches 16-Channel JFET Analog Multiplexer (Overvoltage Protected) $6.48
ADG725 (16:1) x 2 3-Wire Serial Yes 4 10pA 42ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg, SPI(TM) Interface 3.5 Ohm, +1.8V to +5.5V/±2.5V, 16-Channel Differential, Serial Address Input, Analog CMOS Multiplexe $4.59
ADG726 (16:1) x 2 Parallel Yes 4 10pA 23ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg 3.5 Ohm, +1.8 V to +5.5 V/±2.5 V, Differential 16-Channel Analog CMOS Multiplexer $4.51
ADG731 (32:1) x 1 3-Wire Serial Yes 4 10pA 42ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg, SPI(TM) Interface 32-Channel, Serial Address In, 3.5 Ohm, +1.8V to +5.5 V/±2.5 V, Analog CMOS Multiplexer $4.59
ADG732 (32:1) x 1 Parallel Yes 4 10pA 23ns Dual_(±2.5V), Single_(+3V), Single_(+5V) Address Latch, Chip Scale Pkg 32-Channel, Serially Controlled, 3.5 Ohm 1.8 V to 5.5 V, ±2.5 V, Analog Multiplexer $4.51
Sorted by number of channels and number of functions per pkg

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices