ADG774: 2.2 Ω, Wide Bandwidth, Low Voltage Quad SPDT Switch
The ADG774 is a monolithic CMOS device comprising four 2:1 multiplexer/demultiplexers with high impedance outputs. The CMOS process provides low power dissipation yet gives high switching speed and ...More
ADG774: 2.2 Ω, Wide Bandwidth, Low Voltage Quad SPDT Switch
Product Description
The ADG774 is a monolithic CMOS device comprising four 2:1 multiplexer/demultiplexers with high impedance outputs. The CMOS process provides low power dissipation yet gives high switching speed and low on resistance. The on-resistance variation is typically less than 0.5 Ω with an input signal ranging from 0 V to 5 V. The bandwidth of the ADG774 is greater than 200 MHz and this, coupled with low distortion (typically 0.5%), makes the part suitable for switching fast ethernet signals. The on-resistance profile is very flat over the full analog input range ensuring excellent linearity and low distortion when switching audio signals. Fast switching speed, coupled with high signal bandwidth, also makes the parts suitable for video signal switching. CMOS construction ensures ultralow power dissipation making the parts ideally suited for portable and battery powered instruments.
Quick Links
- Data Sheet Rev C, 03/2004, (pdf, 135 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Low Insertion Loss and On Resistance: 2.2 O Typical
- On-Resistance Flatness <2 O
- Bandwidth >200 MHz
- Single 3 V/5 V Supply Operation
- Rail-to-Rail Operation
- Very Low Distortion: <1O
- Low Quiescent Supply Current
(100 nA Typical) - Fast Switching Times
- tON 10 ns
- tOFF 4 ns - TTL/CMOS Compatible
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADG774
2.2 Ω, Wide Bandwidth, Low Voltage Quad SPDT Switch
Functional Block Diagram for ADG774
ADG824 - 0.5 Ω CMOS 1.65 V to 3.6 V Dual SPDT/2:1 Mux in Mini LFCSP Package
| Part# | Switch Type | # Channels | Ron (Ohms) | Id, Is (ON) | Bandwidth | t ON | t OFF | Supply Voltage | Power Dissipation (Max) | Product Description | Neg Supply | Pos Supply | Available Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG701L | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Closed) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOT | $0.60 |
| ADG702L | SPST | 1 | 2 | 38pA | 200MHz | 12ns | 8ns | Single (+1.8V to +5.5V), Single (+2.5V), Single (+3.3V), Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, SPST (Logic 1 In = Open) Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.60 |
| ADG841 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Closed for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.57 |
| ADG842 | SPST | 1 | 0.28 | 0.2nA | 21MHz | 10.5ns | 6.5ns | Single (+1.65V to +3.6V) | 14.4µW | 0.28 Ohm, 1.65 V to 3.6 V ,Single-Ch CMOS SPST Switch in SC70 (Open for a Logic 1 Input) | 0 to 0 | +1.65 to +3.6 | SC70 | $0.57 |
| ADG901 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.03 |
| ADG601 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm CMOS ± 5V/+5V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.89 |
| ADG902 | SPST | 1 | n/a | n/a | 4.5GHz | 3.6ns | 5.8ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.03 |
| ADG417 | SPST | 1 | 25 | 100pA | n/a | 100ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | ±15 V Precision Mini-DIP SPST Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.02 |
| ADG602 | SPST | 1 | 2 | 10pA | 180MHz | 80ns | 145ns | Dual (±5V), Single (+5V) | 10µW | 2.2 Ohm ± 5 V/5 V, SPST Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.89 |
| ADG741 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | CMOS Low Voltage SPST (NO) Switch in SC-70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.65 |
| ADG742 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm SPST Analog CMOS Switch in SC70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.65 |
| ADG701 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | 4 Ohm, Low Voltage, Wide Bandwidth, Single SPST Analog CMOS Switch in 6-ld SOT-23, Logic 1=Closed | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.55 |
| ADG751 | SPST | 1 | 15 | 10pA | 300MHz | 9ns | 3ns | Single (+3V), Single (+5V) | 0.5µW | Low Voltage, RF/Video, SPST Analog CMOS Switch in T-Configuration for RF Performance | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.90 |
| ADG801 | SPST | 1 | 0.25 | 10pA | 12MHz | 35ns | 9ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Closed | n/a to n/a | +2.7 to +5.5 | SOP, SOT | $0.90 |
| ADG802 | SPST | 1 | 0.25 | 10pA | 12MHz | 35ns | 9ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.25 Ohm, Low Voltage, SPST Analog CMOS Switch, Logic 1 = Open | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.90 |
| ADG702 | SPST | 1 | 2 | 10pA | 200MHz | 12ns | 8ns | Single (+3V), Single (+5V) | 5µW | Low Voltage 2 Ohm SPST Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.60 |
| ADG621 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Open | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG622 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/5 V, 4 Ohm, Dual SPST Analog CMOS Switch, Logic 0=Closed | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG623 | SPST | 2 | 4 | 10pA | 230MHz | 75ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5 V/+5 V, 4 Ohm, Dual SPST/Single SPDT Analog CMOS Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $0.94 |
| ADG721 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOP | $0.62 |
| ADG722 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 4 Ohm, Dual SPST Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOP | $0.65 |
| ADG723 | SPST | 2 | 4 | 10pA | 200MHz | 14ns | 6ns | Single (+3V), Single (+5V) | 5µW | 4 Ohm Low Voltage Dual SPST (1NO/1NC) Switch/8-ld µSOIC | 0 to 0 | +1.8 to +5.5 | SOP | $0.59 |
| ADG821 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch | n/a to n/a | +1.8 to +5.5 | SOP | $1.02 |
| ADG822 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 1 Ohm, Single +1.8V to 5.5V, Dual SPST Switch | n/a to n/a | +1.8 to +5.5 | SOP | $1.02 |
| ADG823 | SPST | 2 | 0.5 | 10pA | 24MHz | 33ns | 11ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | <1 Ohm, Low Voltage (1.8 V - 5.5 V) Dual SPST (1 ON, 1 OFF) Switch | 0 to 0 | +1.8 to +5.5 | SOP | $1.02 |
| ADG1311 | SPST | 4 | 130 | 10nA | 600MHz | 105ns | 40ns | Dual (±15V), Single (+12V) | 4.8mW | ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 1 in=Open | 0 to -16.5 | +10.8 to +16.5 | SOIC, SOP | $1.04 |
| ADG1312 | SPST | 4 | 130 | 10nA | 600MHz | 105ns | 40ns | Dual (±15V), Single (+12V) | 4.8mW | ±15 V/+12 V, Quad SPST Analog CMOS Switch, Logic 0 in=Open | 0 to -16.5 | +10.8 to +16.5 | SOIC, SOP | $1.04 |
| ADG1211 | SPST | 4 | 120 | 40pA | 700MHz | 50ns | 15ns | Dual (±15V), Single (+12V) | 150µW | Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Closed | 0 to -16.2 | +10.8 to +16.2 | CSP, SOP | $1.92 |
| ADG1212 | SPST | 4 | 120 | 40pA | 700MHz | 50ns | 15ns | Dual (±15V), Single (+12V) | 150µW | Low OFF Capacitance, Low Qinj, ±5/12 V, Quad SPST Switch, Normally Open | 0 to -16.2 | +10.8 to +16.2 | CSP, SOP | $1.92 |
| ADG611 | SPST | 4 | 85 | 10pA | 680MHz | 45ns | 25ns | Dual (±5V), Single (+3V), Single (+5V) | 10µW | CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.45 |
| ADG612 | SPST | 4 | 85 | 10pA | 680MHz | 45ns | 25ns | Dual (±5V), Single (+3V), Single (+5V) | 10µW | CMOS, ±5 V/Single +3 V to +5 V, Quad SPST Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.45 |
| ADG811 | SPST | 4 | 0.5 | 200pA | 90MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 14.4µW | 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch | 0 to 0 | +1.65 to +3.6 | CSP, SOP | $1.22 |
| ADG812 | SPST | 4 | 0.5 | 200pA | 90MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 14.4µW | 0.5 Ohm, Single +1.65V to 3.6V, Quad SPST Analog CMOS Switch | 0 to 0 | +1.65 to +3.6 | CSP, SOP | $1.22 |
| ADG211A | SPST | 4 | 115 | 500pA | n/a | 600ns | 450ns | Multiple (±15V, +5V) | 22.5mW | ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Open | 0 to -15 | +15 to +15 | DIP, SOIC | $1.39 |
| ADG212A | SPST | 4 | 115 | 500pA | n/a | 600ns | 450ns | Multiple (±15V, +5V) | 22.5mW | ±15 V Quad SPST Analog CMOS Switch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.39 |
| AD7510 | SPST | 4 | 75 | 10nA | n/a | 180ns | 350ns | Dual (±15V) | 24mW | Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Closed | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7511 | SPST | 4 | 75 | 10nA | n/a | 350ns | 180ns | Dual (±15V) | 24mW | Dielectrically Isolated Protected Analog CMOS Switch, Logic 1 IN=Open | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7590 | SPST | 4 | 60 | 500pA | n/a | 250ns | 400ns | Dual (±15V) | 30mW | Quad ±15V, SPST, Latch Free/Overvoltage-Protected Analog CMOS Switch w Input Latch | -15 to -15 | +15 to +15 | DIP, LCC | $8.34 |
| ADG201A | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 33mW | 60 Ohm, Quad SPST Switch, Logic 1 IN=Open | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.62 |
| ADG202A | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 33mW | 60 Ohm, Quad SPST Switch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.62 |
| ADG511 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | ±5V, 30 Ohm, Quad SPST Analog CMOS Switch, Logic 1 IN=Open | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG221 | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 25.5mW | ±15 V Quad SPST Analog CMOS Switch w/ Input Latch and , Logic 1 IN = Open | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.64 |
| ADG512 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | Precision 3V/5V Quad SPST/Dual SPDT Analog CMOS Switch (2 open, 2 closed) | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG222 | SPST | 4 | 60 | 500pA | n/a | 300ns | 250ns | Dual (±15V) | 25.5mW | ±15 V, Quad SPST, Analog CMOS Switch w Input Latch, Logic 1 IN=Closed | 0 to -15 | +15 to +15 | DIP, LCC, SOIC | $1.64 |
| ADG513 | SPST | 4 | 30 | 50pA | n/a | 200ns | 120ns | Dual (±5V), Single (+3.3V), Single (+5V) | 10µW | Precision 5V/3V Quad SPST Analog CMOS Switch (2 Open, 2 Closed) | 0 to -5.5 | +4.5 to +5.5 | DIP, SOIC | $2.24 |
| ADG441 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Dual (±15V), Single (+12V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN= Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG442 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Dual (±15V), Single (+12V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG444 | SPST | 4 | 40 | 80pA | n/a | 85ns | 45ns | Multiple (±15V, +5V), Single (+12V, +5V) | 1.2mW | Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +10.8 to +16.5 | DIP, SOIC | $0.75 |
| ADG201HS | SPST | 4 | 30 | 100pA | n/a | 50ns | 50ns | Dual (±15V), Single (+12V), Single (+15V) | 240mW | ±15V, High Speed, Quad SPST Analog CMOS Switch | 0 to -16.5 | +10.8 to +16.5 | DIP, LCC, SOIC | $2.72 |
| ADG411 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC, SOP | $1.95 |
| ADG412 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision Quad SPST Analog CMOS Switch, Logic 1 IN = Closed | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.95 |
| ADG413 | SPST | 4 | 25 | 100pA | n/a | 110ns | 100ns | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision, Quad SPST/Dual SPDT, Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $1.95 |
| ADG451 | SPST | 4 | 4 | 40pA | n/a | 70ns | 60ns | Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) | 17.5µW | 5 Ohm, SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +4.5 to +16.5 | DIP, SOIC | $1.95 |
| ADG431 | SPST | 4 | 17 | 100pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG452 | SPST | 4 | 4 | 40pA | n/a | 70ns | 60ns | Multiple (±15V, +5V), Multiple (±5V, +5V Logic), Single (+12V, +5V) | 17.5µW | 5 Ohm, SPST Analog CMOS Switch, Logic 1 Input = Closed | 0 to -16.5 | +4.5 to +16.5 | DIP, SOIC | $1.95 |
| ADG661 | SPST | 4 | 30 | 50pA | n/a | 150ns | 55ns | Dual (±5V), Single (+5V) | 10µW | Precision, 5V, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -5.5 | +4.5 to +5.5 | SOP | $2.04 |
| ADG432 | SPST | 4 | 17 | 100pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision, Quad SPST Analog CMOS Switch, Logic 1 IN = Open | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG662 | SPST | 4 | 30 | 50pA | n/a | 150ns | 55ns | Dual (±5V), Single (+5V) | 10µW | Precision 5 V Quad SPST Switch, Logic 1 IN = Closed | 0 to -5.5 | +4.5 to +5.5 | SOP | $2.04 |
| ADG433 | SPST | 4 | 17 | 50pA | n/a | 90ns | 60ns | Multiple (±15V, +5V), Single (+12V, +5V) | 3.5µW | Precision Quad SPST/Dual SPDT Analog CMOS Switch, 2 Open-2 Closed | 0 to -16.5 | +5 to +16.5 | DIP, SOIC | $2.15 |
| ADG781 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package | n/a to n/a | +2.7 to +5.5 | CSP | $0.90 |
| ADG782 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST Analog CMOS Switch in Chip Scale Package | n/a to n/a | +2.7 to +5.5 | CSP | $0.90 |
| ADG711 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOIC, SOP | $0.90 |
| ADG712 | SPST | 4 | 2.5 | 10pA | 200MHz | 11ns | 6ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Quad SPST, Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOIC, SOP | $0.90 |
| ADG714 | SPST | 8 | 2.5 | 10pA | 155MHz | 20ns | 8ns | Dual (±2.5V), Single (+3V), Single (+5V) | 125µW | Low Voltage, SPI/QSPI/Microwire 3-Wire Serial Control, Octal SPST Analog CMOS Switch | 0 to -2.75 | +2.7 to +5.5 | SOP | $1.75 |
| ADG715 | SPST | 8 | 2.5 | 10pA | 155MHz | 95ns | 85ns | Dual (±2.5V), Single (+3V), Single (+5V) | 125µW | Low Voltage, I2C Compatible 2-Wire Serial Interface, Octal SPST Analog CMOS Switch | 0 to -2.75 | +2.7 to +5.5 | SOP | $1.75 |
| ADG859 | SPDT | 1 | 1.3 | 20pA | 125MHz | 8ns | 4.5ns | Single (+2.7V to +5.5V), Single (+3.3V), Single (+3V), Single (+5V) | n/a | 1.3 Ohm, 1.8V to 5.5V, CMOS, Single SPDT Switch/2:1 MUX in SOT-66 Package | -2.7 to -5.5 | 0 to 0 | SOT | $0.69 |
| ADG849 | SPDT | 1 | 0.7 | n/a | 38MHz | 16ns | 13ns | Single (+2.7V to +5.5V) | 5.5µW | 3V/5V, 0.5 Ohm, SPDT Analog CMOS Switch in SC70 | 0 to 0 | +2.7 to +5.5 | SC70 | $0.64 |
| ADG839 | SPDT | 1 | 0.35 | 200pA | 25MHz | 12ns | 6.5ns | Single (+1.65V to +3.6V) | 3.6µW | 0.35 Ohm, 1.65 V to 3.6 V, Single SPDT CMOS Switch/2:1 MUX | 0 to 0 | +1.65 to +3.6 | SC70 | $0.62 |
| ADG619 | SPDT | 1 | 4 | 10pA | 190MHz | 80ns | 45ns | Dual (±5V), Single (+5V) | 10µW | ±5V/+5V, 7 Ohm, Single SPDT Switch, Break-Before-Make | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.94 |
| ADG620 | SPDT | 1 | 4 | 10pA | 190MHz | 40ns | 200ns | Dual (±5V), Single (+5V) | 10µW | ±5V/+5V, 7 Ohm, Single SPDT Switch, Make-Before-Break | 0 to -5.5 | +2.7 to +5.5 | SOP, SOT | $0.94 |
| ADG918 | SPDT | 1 | n/a | n/a | 4GHz | 6.6ns | 6.5ns | Single (+1.65V to +2.75V), Single (+2.5V) | 2.5µW | Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Absorptive Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.07 |
| ADG919 | SPDT | 1 | n/a | n/a | 4GHz | 6.6ns | 6.5ns | Single (+1.65V to +2.75V) | 2.5µW | Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Reflective Analog CMOS Switch | n/a to n/a | +1.65 to +2.75 | CSP, SOP | $1.07 |
| ADG419 | SPDT | 1 | 25 | 400pA | n/a | n/a | n/a | Multiple (±15V, +5V), Single (+12V, +5V) | 35µW | Precision, Mini-Dip, Single SPDT Analog CMOS Switch | 0 to -16.5 | +5 to +16.5 | DIP, SOIC, SOP | $1.28 |
| ADG719 | SPDT | 1 | 2.5 | 10pA | 200MHz | 7ns | 3ns | Single (+3V), Single (+5V) | 5µW | 5 Ohm, Low Voltage, Single SPDT Analog CMOS Switch in 6-Lead SOT-23 | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.65 |
| ADG749 | SPDT | 1 | 2.5 | 10pA | 200MHz | 7ns | 3ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2 Ohm, Single SPDT Switch in SC70 Package | 0 to 0 | +1.8 to +5.5 | SC70 | $0.70 |
| ADG752 | SPDT | 1 | 15 | 10pA | 250MHz | 8ns | 3ns | Single (+3V), Single (+5V) | 0.5µW | Low Voltage, RF/ Video, Single SPDT Analog CMOS Switch | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $1.17 |
| ADG779 | SPDT | 1 | 2.5 | 10pA | 200MHz | 14ns | 3ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, Single SPDT Analog CMOSSwitch/2:1 Mux | 0 to 0 | +1.8 to +5.5 | SC70 | $0.64 |
| ADG819 | SPDT | 1 | 0.5 | 10pA | 17MHz | 35ns | 10ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.5 Ohm, +1.8V to +5.5V, SPDT Analog CMOS Switch/2:1 Mux with BBM Switching Action | 0 to 0 | +1.8 to +5.5 | CSP, SOP, SOT | $0.93 |
| ADG820 | SPDT | 1 | 0.5 | 10pA | 17MHz | 10ns | 26ns | Single (+3.3V), Single (+3V), Single (+5V) | 5µW | 0.5 Ohm, +1.8V to +5.5V, Single SPDT Analog CMOS Switch/2:1 Mux | 0 to 0 | +1.8 to +5.5 | SOP, SOT | $0.93 |
| ADG787 | SPDT | 2 | 2.5 | 50nA | 145MHz | 13ns | 3ns | Single (+2.7V to +5.5V) | 5.5µW | 2.5 Ohm, Low Power, Dual SPDT/2:1 Mux-Demux, USB 1.1, Analog CMOS Switch | 0 to 0 | +2.7 to +5.5 | CSP, SOP | $0.92 |
| ADG884 | SPDT | 2 | 0.28 | 200pA | 18MHz | 42ns | 15ns | Single (+1.8V to +5.5V) | 5.5µW | 0.5 Ohm CMOS Dual 2:1 MUX/SPDT Audio Switch | 0 to 0 | +1.8 to +5.5 | CSP, SOP | $0.90 |
| ADG1236 | SPDT | 2 | 120 | 20pA | 1GHz | 125ns | 70ns | Dual (±15V), Single (+12V) | 3.5mW | Low Switch Off Capacitance, 1 pC Qinj, Single +12V or Dual 15V, Dual SPDT Analog CMOS Switch | 0 to -16.5 | +10.8 to +16.5 | CSP, SOP | $1.92 |
| ADG836L | SPDT | 2 | 0.5 | 200pA | 57MHz | 21ns | 4ns | Single (+1.65V to +3.6V) | 3.6µW | 0.5 Ohm, CMOS, 1.65 V to 3.6 V, Dual SPDT/2:1 MUX w/Guaranteed Leakage Performance | 0 to 0 | +1.65 to +3.6 | SOP | $0.98 |
| ADG936 | SPDT | 2 | n/a | n/a | 4GHz | 11ns | 10ns | Single (+1.65V to +2.75V) | 2.75µW | Wideband, 4 GHz, 36 dB Isolation @ 1 GHz, CMOS, 1.65 V to 2.75 V, Dual SPDT Switch | 0 to 0 | +1.65 to +2.75 | CSP, SOP | $1.52 |
| ADG636 | SPDT | 2 | 85 | 100pA | 610MHz | n/a | n/a | Dual (±5V), Single (+3V), Single (+5V) | 10µW | 1pC Charge Injection, 100pA Leakage, Dual Analog CMOS SPDT Switch | 0 to -5.5 | +2.7 to +5.5 | SOP | $1.55 |
| ADG836 | SPDT | 2 | 0.5 | 200pA | 57MHz | 21ns | 4ns | Single (+1.65V to +1.95V), Single (+2.5V), Single (+2.7V to +3.6V), Single (+3.3V), Single (+3V) | 3.6µW | 0.5 Ohm, Single +1.65 V to 3.6 V, Dual SPDT Switch/2:1 MUX | n/a to n/a | +1.65 to +3.6 | CSP, SOP | $0.98 |
| AD7512 | SPDT | 2 | 75 | 15nA | n/a | n/a | n/a | Dual (±15V) | 24mW | Dual SPDT, Dielectrically-Isolated, Protected Analog CMOS Switch | -15 to -15 | +15 to +15 | DIP, LCC | $6.29 |
| AD7592 | SPDT | 2 | 60 | 1nA | n/a | n/a | n/a | Dual (±15V) | 30mW | Dual, ±15V, SPDT Latch Up Proof, Overvoltage Protected Analog CMOS Switch with Input Latch | -15 to -15 | +15 to +15 | DIP, LCC | $8.90 |
| ADG436 | SPDT | 2 | 12 | 50pA | n/a | 70ns | 60ns | Dual (±15V), Single (+12V) | 5.3mW | LC2MOS ±15 V Dual SPDT Switch | 0 to -20 | +3 to +30 | DIP, SOIC | $2.54 |
| ADG736 | SPDT | 2 | 2.5 | 10pA | 200MHz | 12ns | 5ns | Single (+3V), Single (+5V) | 5µW | Low Voltage, 2.5 Ohm, SPDT Analog CMOS Switch | n/a to n/a | +1.8 to +5.5 | SOP | $0.90 |
| ADG1233 | SPDT | 3 | 120 | 20pA | 900MHz | 120ns | 40ns | Dual (±15V), Single (+12V) | 6.02mW | Low Capacitance, Triple SPDT ±15 V/12 V iCMOS Switch |