AD8186: 450 MHz, Single Supply, Triple 2:1, Buffered (G= +1) Multiplexer
The AD8186 (G = +1) is a high-speed single supply Triple 2-to-1 multiplexer. It offers -3 dB large signal bandwidth of over 450 MHz along with a slew rate in excess of 1600 V/µs. With better than ...More
AD8186: 450 MHz, Single Supply, Triple 2:1, Buffered (G= +1) Multiplexer
Product Description
The AD8186 (G = +1) is a high-speed single supply Triple 2-to-1 multiplexer. It offers -3 dB large signal bandwidth of over 450 MHz along with a slew rate in excess of 1600 V/µs. With better than -84 dB of all hostile crosstalk and 90 dB isolation, it is useful in many high speed applications. The differential gain and differential phase error of 0.05% and 0.05°, along with 0.1 dB flatness to 90 MHz makes the AD8186 ideal for professional and component video multiplexing. It offers a 4 ns switching time making it an excellent choice for switching video signals, while consuming less than 20 mA on +5 V supply voltage (100 mW).
The AD8186 has a high speed disable feature that sets the outputs into a high impedance state. This allows the building of larger input arrays while minimizing "OFF" channel output loading. The device is offered in 24 lead TSSOP package.
Features
- Fully Buffered Inputs and Outputs
- Fast Channel-Channel Switching: 4 ns
- Single Supply Operation
- High Speed:
- 450 MHz Bandwidth (-3 dB) 2 V p-p
- >1600 V/ µs Slew Rate G = +1
- Fast Settling Time of 6 ns to 0.1% - Low Power: <20 mA
- Excellent Video Specifications (RL=150 Ω ):
- 0.05% Differential Gain Error
- 0.05° Differential Phase Error Low Glitch
- "All Hostile" Crosstalk -84 dB @ 5 MHz
- "All Hostile" Crosstalk -52 dB @ 100 MHz
- High "OFF" Isolation of -84dB @ 5MHz
- Low Cost
- Fast High Impedance Disable Feature
for Connecting Multiple Outputs - Logic Shifted Outputs
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for AD8186
450 MHz, Single Supply, Triple 2:1, Buffered (G= +1) Multiplexer
Functional Block Diagram for AD8186
ADG1406 - 10 Ω RON, 16-Channel ±15 V/+12 V/±5 V iCMOS™ Multiplexer
ADG1407 - 10 Ω RON, 8-Channel ±15 V/+12 V/±5 V iCMOS™ Multiplexer
| Part# | Sw/Mx Function x # | Interface Type | Input Latch | Ron (Ohms) | Is (OFF) | t transition | Supply V Guar Performance | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD8170 | (2:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 2:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $2.19 |
| AD8180 | (2:1) x 1 | Parallel | No | n/a | n/a | 14ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 930 MHz, 2:1 x 1 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $1.89 |
| AD8182 | (2:1) x 2 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 780 MHz, 2:1 x 2 Buffered (G=+1) Analog Multiplexer with 10 ns Switching Speed & Output Disable | $2.69 |
| AD8188 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Output Buffers | $1.82 |
| AD8189 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 350 MHz Single-Supply (5 V) Triple 2:1 Analog CMOS Multiplexer w/ Gain=2 Buffers | $1.82 |
| AD8183 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 590 MHz, 25 mA, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.69 |
| AD8185 | (2:1) x 3 | Parallel | No | n/a | n/a | 15ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 320 MHz, 25 mA, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.69 |
| AD8186 | (2:1) x 3 | Parallel | No | n/a | n/a | 3.6ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +1) Analog Multiplexer w/ Buffer Output Disable | $2.59 |
| AD8187 | (2:1) x 3 | Parallel | No | n/a | n/a | 4ns | Single_(+5V) | On-Chip Buffer Amp(s) | 450 MHz, Single Supply, Triple 2:1 Buffered (Gain = +2) Analog Multiplexer w/ Buffer Output Disable | $2.59 |
| ADG774 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | 3 V/5 V, Wide Bandwidth Quad 2:1 Analog CMOS Mux | $1.45 |
| ADG774A | (2:1) x 4 | Parallel | No | 2.2 | 1pA | n/a | Single_(+3V), Single_(+5V) | USB Compatible | Low Voltage, 400 MHz, Quad 2:1 Analog CMOS Multiplexer with 3 nS Switching Time | $1.49 |
| ADG784 | (2:1) x 4 | Parallel | No | 2.2 | 10pA | n/a | Single_(+3V), Single_(+5V) | Chip Scale Pkg, USB Compatible | 3V/5V, Wide Bandwidth, Quad 2:1 Analog CMOS Mux in Chip Scale Pkg | $1.45 |
| ADG794 | (2:1) x 4 | Parallel | No | 7 | 1pA | n/a | Single_(+3V), Single_(+5V) | n/a | Low Voltage, 300 MHz Quad 2:1 Mux Analog HDTV Audio/Video Switch | $0.55 |
| ADG1209 | (4:1) x 2 | Parallel | No | 120 | 0.02nA | 80ns | Dual_(±15V), Single_(+12V) | Chip Scale Pkg | Low Capacitance, Differential 4-Channel, ±15 V/+12 V, iCMOS Analog Multiplexer | $2.35 |
| AD8174 | (4:1) x 1 | Parallel | No | n/a | n/a | 9.1ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 250 MHz BW, Ultra-Fast Switching, 4:1 x 1 Buffered Analog Multiplexer w/ Adjustable Gain | $3.39 |
| ADG1204 | (4:1) x 1 | Parallel | No | 120 | 20pA | 120ns | Dual_(±15V), Single_(+12V) | Chip Scale Pkg | Low Capacitance, Low Charge Injection, 4:1 Analog CMOS Multiplexer | $2.05 |
| AD8184 | (4:1) x 1 | Parallel | No | n/a | n/a | 10ns | Dual_(±5V) | On-Chip Buffer Amp(s) | 700 MHz, 5 mA, 4:1 Buffered (Gain = +1) Video Multiplexer w/ Buffer Output Disable | $2.20 |
| ADG804 | (4:1) x 1 | Parallel | No | 0.5 | 100pA | 24ns | Single_(+2.5V), Single_(+3.3V), Single_(+3V) | n/a | 0.5 Ohm, +1.65V to +3.6V 4-Channel Analog CMOS Multiplexer | $0.98 |
| ADG904 | (4:1) x 1 | Parallel | No | n/a | n/a | 12ns | Single_(+2.5V) | n/a | +1.65V to +2.75V, Wideband Analog CMOS 4:1 Mux/SP4T, Absorptive w/ 50 Ohm terminated shunt legs | $1.52 |
| ADG604 | (4:1) x 1 | Parallel | No | 85 | 10pA | 70ns | Dual_(±3.3V), Dual_(±3V), Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) | n/a | 1pC Charge Injection, Low Leakage, 4-Channel Analog CMOS Multiplexer | $1.55 |
| ADG704 | (4:1) x 1 | Parallel | No | 4 | 10pA | n/a | Single_(+3.3V), Single_(+3V), Single_(+5V) | n/a | CMOS, Low Voltage, 2.5 Ù, 4-Channel Multiplexer | $0.95 |
| ADG729 | (4:1 Matrix) x 2 | 2-Wire Serial | Yes | 2.5 | 10pA | n/a | Single_(+3V), Single_(+5V) | Address Latch, I²C® Serial Interface, USB Compatible | CMOS, Low Voltage, 2-Wire Serially-Controlled, Dual 4:1 Matrix Switch | $1.60 |
| ADG739 | (4:1 Matrix) x 2 | 3-Wire Serial | Yes | 2.5 | 10pA | n/a | Single_(+3V), Single_(+5V) | Address Latch, Daisy-Chain Output, Matrix Switch, Pwr-On Reset, SPI(TM) Interface, USB Compatible | 2.5 Ohm, Low-Voltage, 3-Wire Serially-Controlled, Dual 4-Channel Multiplexer/Matrix Switch | $1.60 |
| ADG1409 | (4:1) x 2 | Parallel | No | 4 | 40pA | 140ns | Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | Differential 4 -Channel, ±5V/±12V /±15V, Analog CMOS Multiplexer with 5 Ohm Max Ron | $2.96 |
| ADG409 | (4:1) x 2 | Parallel | No | 40 | 0.5nA | 120ns | Dual_(±15V), Single_(+12V) | n/a | ±15 V, 4-Channel Differential, High Performance Analog Multiplexer | $2.48 |
| ADG439F | (4:1) x 2 | Parallel | No | 400 | 0.5nA | 170ns | Dual_(±15V) | Fault Prot/Latchproof | ±15 V, Fault Protected, Differential 4-Channel, High Performance Analog Multiplexer | $3.64 |
| ADG509A | (4:1) x 2 | Parallel | No | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | n/a | Differential 4-Channel Analog CMOS Multiplexer | $2.44 |
| ADG509F | (4:1) x 2 | Parallel | No | 300 | 20pA | 200ns | Dual_(±12V), Dual_(±15V) | Fault Prot/Latchproof | ±15V, Fault Protected, 4-Channel Differential, High Performance Analog CMOS Multiplexer | $3.27 |
| ADG529A | (4:1) x 2 | Parallel | Yes | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | Address Latch, Reset | Differential 4-Channel Analog CMOS Multiplexer w/ Data Input Latches | $3.59 |
| ADG609 | (4:1) x 2 | Parallel | No | 22 | 50pA | 50ns | Dual_(±3.3V), Dual_(±5V), Single_(+3.3V), Single_(+5V) | n/a | LC2MOS, ±5V, Differential 4-Channel, High Performance Analog Multiplexer | $1.96 |
| ADG659 | (4:1) x 2 | Parallel | No | 45 | 5pA | 80ns | Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) | n/a | 3V/5V, ± 5V, Differential 4-Channel Analog CMOS Multiplexer | $0.85 |
| ADG709 | (4:1) x 2 | Parallel | No | 3 | 10pA | 14ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | USB Compatible | 3 ohm, Low Voltage, Differential 4-Channel Analog CMOS Multiplexer | $1.25 |
| ADG759 | (4:1) x 2 | Parallel | No | 3 | 10pA | 14ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Chip Scale Pkg, USB Compatible | Low Voltage, 3 Ohm, Differential 4-Channel Analog CMOS Multiplexer | $1.25 |
| ADG1207 | (8:1) x 2 | Parallel | No | 120 | 0.03nA | 80ns | Dual_(±15V), Single_(+12V) | Chip Scale Pkg | Low Capacitance, Differential 8-Channel, ±15 V/+12 V, iCMOS Analog Multiplexer | $4.31 |
| ADG1208 | (8:1) x 1 | Parallel | No | 120 | 20pA | 80ns | Dual_(±15V), Single_(+12V) | Chip Scale Pkg | Low Capacitance, 8-Channel ±15 V/12 V iCMOS Multiplexer | $2.35 |
| ADG1408 | (8:1) x 1 | Parallel | No | 4 | 40pA | 140ns | Dual_(±12V), Dual_(±15V), Dual_(±5V), Single_(+12V) | Chip Scale Pkg | 5 Ohms Max Ron, 8:1, ±15 V/+12 V/±5 V, iCMOS Analog Multiplexer | $2.96 |
| MUX08 | (8:1) x 1 | Parallel | No | 220 | 10pA | 1.5µs | Dual_(±15V) | Fault Prot/Latchproof | 8-Channnel JFET Analog Multiplexer (Overvoltage & Power Supply Loss Protected) | $4.59 |
| ADG408 | (8:1) x 1 | Parallel | No | 40 | 0.5nA | 120ns | Dual_(±15V), Single_(+12V) | n/a | ±15 V, 8-Channel High Performance Analog Multiplexer | $2.48 |
| ADG428 | (8:1) x 1 | Parallel | Yes | 60 | 30pA | 110ns | Dual_(±15V), Single_(+12V) | Address Latch, Reset | Latchable, ±15 V, 8-Channel, High Performance Analog Multiplexer | $3.14 |
| ADG438F | (8:1) x 1 | Parallel | No | 400 | 0.5nA | 170ns | Dual_(±15V) | Fault Prot/Latchproof | ±15 V, Fault Protected, 8-Channel High Performance Analog Multiplexer | $3.64 |
| ADG508A | (8:1) x 1 | Parallel | No | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | n/a | ± 15 V, 8-Channel Analog Multiplexer | $2.89 |
| ADG508F | (8:1) x 1 | Parallel | No | 300 | 20pA | 200ns | Dual_(±12V), Dual_(±15V) | Fault Prot/Latchproof | ±15V, Fault Protected, 8-Channel, High Performance Analog CMOS Multiplexer | $3.27 |
| ADG528A | (8:1) x 1 | Parallel | Yes | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | Address Latch, Reset | 8-Channel Multiplexer w/ Data Input Latches | $3.70 |
| ADG528F | (8:1) x 1 | Parallel | Yes | 300 | 20pA | 200ns | Dual_(±12V), Dual_(±15V) | Address Latch, Fault Prot/Latchproof | 8-Channel, Fault-Protected Analog CMOS Multiplexer w/ Address Latch | $3.84 |
| ADG608 | (8:1) x 1 | Parallel | No | 22 | 50pA | 50ns | Dual_(±3.3V), Dual_(±5V), Single_(+3.3V), Single_(+5V) | n/a | LC2MOS, ± 5V, 8-Channel, High Performance Analog Multiplexer | $1.96 |
| ADG658 | (8:1) x 1 | Parallel | No | 45 | 5pA | 80ns | Dual_(±5V), Single_(+3.3V), Single_(+3V), Single_(+5V) | n/a | 3V/5V, ± 5V, 8-Channel Analog CMOS Multiplexer | $0.85 |
| ADG708 | (8:1) x 1 | Parallel | No | 3 | 10pA | 14ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | n/a | Low Voltage, 8:1 Analog CMOS Multiplexer | $1.25 |
| ADG758 | (8:1) x 1 | Parallel | No | 3 | 10pA | 14ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Chip Scale Pkg | Low Voltage, 3 Ohm, 8:1 Analog CMOS Multiplexer | $1.25 |
| ADG728 | (8:1) x 1 | 2-Wire Serial | Yes | 2.5 | 10pA | n/a | Single_(+3V), Single_(+5V) | Address Latch, I²C® Serial Interface, Matrix Switch | CMOS, Low Voltage, 2 Wire, Serially Controlled, Single 8:1 Matrix Switch | $1.60 |
| ADG738 | (8:1 Matrix) x 1 | 3-Wire Serial | Yes | 2.5 | 10pA | n/a | Single_(+3V), Single_(+5V) | Daisy-Chain Output, Matrix Switch, Pwr-On Reset, Reset, SPI(TM) Interface | CMOS, Low Voltage, Serially Controlled, 8:1 Multiplexer/Matrix Switch | $1.60 |
| ADG507A | (8:1) x 2 | Parallel | No | 280 | 0.02nA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | n/a | Differential 8-Channel, Analog CMOS Multiplexer | $5.41 |
| ADG407 | (8:1) x 2 | Parallel | No | 50 | 0.5nA | 120ns | Dual_(±15V), Single_(+12V) | n/a | Differential 8-Channel, High Performance Analog Multiplexer | $5.54 |
| ADG527A | (8:1) x 2 | Parallel | Yes | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | Address Latch | ±15 V, Differential 8-Channel Analog CMOS Multiplexer w/ Data Input Latches | $5.69 |
| ADG707 | (8:1) x 2 | Parallel | No | 2.5 | 10pA | 40ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | n/a | CMOS, 2.5 Ohm Low Voltage Differential 8-Channel Multiplexer | $2.55 |
| ADG1206 | (16:1) x 1 | Parallel | No | 120 | 0.03nA | 80ns | Dual_(±15V), Single_(+12V) | Chip Scale Pkg | Low Capacitance, 16 - Channel, ±15 V/+12 V, iCMOS Analog Multiplexer | $4.31 |
| ADG506A | (16:1) x 1 | Parallel | No | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | n/a | 16-Channel Multiplexer (Superior DG506A Replacement) | $5.41 |
| ADG406 | (16:1) x 1 | Parallel | No | 50 | 0.5nA | 120ns | Dual_(±15V), Single_(+12V) | n/a | ±15V, 16-Channel, High Performance Analog Multiplexer | $5.54 |
| ADG426 | (16:1) x 1 | Parallel | Yes | 50 | 0.5nA | 120ns | Dual_(±15V), Single_(+12V) | Address Latch | ±15 V ,16-Channel, High Performance Analog Multiplexer | $5.36 |
| ADG526A | (16:1) x 1 | Parallel | Yes | 280 | 20pA | 200ns | Dual_(±12V), Dual_(±15V), Single_(+12V), Single_(+15V) | Address Latch | ±15 V, 16-Channel Analog CMOS Multiplexer w/ Data Input Latches | $5.92 |
| ADG706 | (16:1) x 1 | Parallel | No | 2.5 | 10pA | 40ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | n/a | 2.5 Ohm Low Voltage 16-Channel Analog CMOS Multiplexer | $2.55 |
| MUX16 | (16:1) x 1 | Parallel | No | 290 | 10pA | 1.4µs | Dual_(±15V) | Fault Prot/Latchproof, JFET Switches | 16-Channel JFET Analog Multiplexer (Overvoltage Protected) | $6.48 |
| ADG725 | (16:1) x 2 | 3-Wire Serial | Yes | 4 | 10pA | 42ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Address Latch, Chip Scale Pkg, SPI(TM) Interface | 3.5 Ohm, +1.8V to +5.5V/±2.5V, 16-Channel Differential, Serial Address Input, Analog CMOS Multiplexe | $4.59 |
| ADG726 | (16:1) x 2 | Parallel | Yes | 4 | 10pA | 23ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Address Latch, Chip Scale Pkg | 3.5 Ohm, +1.8 V to +5.5 V/±2.5 V, Differential 16-Channel Analog CMOS Multiplexer | $4.51 |
| ADG731 | (32:1) x 1 | 3-Wire Serial | Yes | 4 | 10pA | 42ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Address Latch, Chip Scale Pkg, SPI(TM) Interface | 32-Channel, Serial Address In, 3.5 Ohm, +1.8V to +5.5 V/±2.5 V, Analog CMOS Multiplexer | $4.59 |
| ADG732 | (32:1) x 1 | Parallel | Yes | 4 | 10pA | 23ns | Dual_(±2.5V), Single_(+3V), Single_(+5V) | Address Latch, Chip Scale Pkg | 32-Channel, Serially Controlled, 3.5 Ohm 1.8 V to 5.5 V, ±2.5 V, Analog Multiplexer | $4.51 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8186 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8186-EVAL | Prodn | EVALUATION BOARDS | - | Ind | $75.00 | 09/05/2008 | N | Contact ADI | Contact ADI |
| AD8186ARUZ | Prodn | 24 ld TSSOP | 24 | Ind | $2.59 | 07/11/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| AD8186ARUZ-R7 | Prodn | 24 ld TSSOP | 24 | Ind | $2.59 | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| AD8186ARUZ-RL | Prodn | 24 ld TSSOP | 24 | Ind | $2.59 | 12/19/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close