AD8159:  Quad 3.2G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis

The AD8159 is an asynchronous, protocol agnostic, quad-lane 2:1 switch with a total of 12 differential PECL/CML compatible inputs and 12 differential CML outputs. The operation of this product is ...More

AD8159:  Quad 3.2G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis

Product Description

The AD8159 is an asynchronous, protocol agnostic, quad-lane 2:1 switch with a total of 12 differential PECL/CML compatible inputs and 12 differential CML outputs. The operation of this product is optimized for NRZ signaling with data rates up to 3.2 Gbps per lane. Each lane offers two levels of input equalization and four levels of output pre-emphasis.

The AD8159 consists of four multiplexers and four demultiplexers, one per lane. Each port is a 4-lane link, and each lane runs up to a 3.2 Gbps data rate independent of the other lanes. The lanes are switched independently using the four select pins, SEL[3:0]; each select pin controls one lane of the port. The AD8159 has low latency and very low lane-to-lane skew.

The main application of the AD8159 is to support redundancy on both the backplane side and the line interface side of a serial link. The device has Unicast and Bicast capability, so it is configurable to support either 1+1 or 1:1 redundancy.

The AD8159 supports reversing the output and input pins on one of its ports, which helps to connect two ASICs with opposite pinouts.

The AD8159 is also used for testing high speed serial links by duplicating incoming data and sending it to the destination port and to test equipment simultaneously.

Features

  • Port level 2:1 mux/1:2 demux
  • Each port consists of 4 lanes
  • Each lane runs from dc to 3.2 Gbps, independent of the other lanes
  • Compensates over 40 inches of FR4 at 3.2 Gbps through two levels of input equalization, or four levels of output pre-emphasis
  • Accepts ac- or dc-coupled differential CML inputs
  • Low deterministic jitter, typically 20 ps p-p
  • Low random jitter, typically 1 ps RMS
  • BER < 10-16
  • On-chip termination
  • Reversible inputs and outputs on one port
  • Unicast or bicast on 1:2 demux function
  • Port level loopback capability

Diagrams

AD8159 Diagram
Functional Block Diagram for AD8159

Specifications

Type 4 x 2:1/1:2 Mux-deMux
Voltage Supply Level PECL
Supply Current (max) 320mA
Prop Delay (ps) 600ps
Output Rise/Fall (ps) 100ps
Control Interface LVCMOS/LVTTL Parallel

Explore Other Products

AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

Subscribe to New Products Feed
Part# Type Data Rate (Gbps) Pos Supply Supply Current (max) Prop Delay (ps) Input Swing (mV p-p) Output Rise/Fall (ps) Price* (1000-4999)
AD8150 33 x 17 1.5 +3.3V to +5V 400 650 200-1000 100 $79.00
AD8151 33 x 17 3.2 +3.3V to +5V 425 650 200-1000 100 $89.00
AD8152 34 x 34 3.2 +2.5V to +3.3V 800 660 50-1000 100 $139.00
AD8153 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 31 640 200-2000 85 $5.45
AD8156 4 x 4 6.25 +3V to +3.6V 120 1000 200-2000 75 $12.95
AD8159 4 x 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 320 600 200-2000 100 $11.95

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices