AD8153:  Single-Lane 3.2G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis

The AD8153 is an asynchronous, protocol agnostic, single-lane 2:1 switch with three differential CML inputs and three differential CML outputs. The AD8159, another member of the Xstream line of ...More

AD8153:  Single-Lane 3.2G 2:1 Mux / 1:2 Demux Switch with Input Equalization and Output Pre-Emphasis

Product Description

The AD8153 is an asynchronous, protocol agnostic, single-lane 2:1 switch with three differential CML inputs and three differential CML outputs. The AD8159, another member of the Xstream line of products, is suitable for similar applications that require more than one lane.

The AD8153 is optimized for NRZ signaling with data rates of up to 3.2 Gbps per port. Each port offers two levels of input equalization and four levels of output pre-emphasis.

The device consists of a 2:1 multiplexer and a 1:2 demultiplexer. There are three operating modes: pin mode, serial mode, and mixed mode. In pin mode, lane switching, equalization, and pre-emphasis are controlled exclusively using external pins. In serial mode, an I2C interface is used to control the device and to provide access to advanced features, such as additional pre- emphasis settings and output disable. In mixed mode, the user accesses the advanced features using I2C, but controls lane switching using the external pins.

The main application of the AD8153 is to support redundancy on both the backplane side and the line interface side of a serial link. The device has unicast and bicast capability, so it is capable of supporting either 1 + 1 or 1:1 redundancy.

Using a mixture of bicast and loopback modes, the AD8153 can also be used to test high speed serial links by duplicating the incoming data and transmitting it to the destination port and test equipment simultaneously.

Applications

  • Low cost redundancy switch
  • SONET OC48/SDH16 and lower data rates
  • Gigabit Ethernet over backplane
  • Fibre Channel 1.06 Gbps and 2.12 Gbps over backplane
  • Serial RapidIO
  • PCI Express Gen 1
  • Infiniband over backplane
  • Data Sheet, Rev. 0, 4/07

    Features

    • Single lane 2:1 mux/1:2 demux
    • 3.2 Gbps to dc data rates
    • Compensates over 40 inches of FR4 at 3.2 Gbps through
      Two levels of input equalization, or

      Four levels of output pre-emphasis
    • Operates with ac- or dc-coupled differential I/O
    • Low deterministic jitter, typically 16 ps p-p

    *Two ports active with no pre-emphasis.

    • Low random jitter, typically 500 fs rms
    • On-chip terminations
    • Unicast or bicast on 1:2 demux function
    • Loopback capability on all ports
    • 3.3 V core supply
    • Flexible I/O supply
    • Low power, typically 200 mW in basic configuration*

    Diagrams

    AD8153 Diagram
    Functional Block Diagram for AD8153

    Specifications

    Type 2:1/1:2 Mux-deMux
    Supply Current (max) 31mA
    Prop Delay (ps) 640ps
    Output Rise/Fall (ps) 85ps
    Control Interface I2C

    Explore Other Products

    AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer

    Subscribe to New Products Feed
    Part# Type Data Rate (Gbps) Pos Supply Supply Current (max) Prop Delay (ps) Input Swing (mV p-p) Output Rise/Fall (ps) Price* (1000-4999)
    AD8150 33 x 17 1.5 +3.3V to +5V 400 650 200-1000 100 $79.00
    AD8151 33 x 17 3.2 +3.3V to +5V 425 650 200-1000 100 $89.00
    AD8152 34 x 34 3.2 +2.5V to +3.3V 800 660 50-1000 100 $139.00
    AD8153 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 31 640 200-2000 85 $5.45
    AD8156 4 x 4 6.25 +3V to +3.6V 120 1000 200-2000 75 $12.95
    AD8159 4 x 2:1/1:2 Mux-deMux 3.2 +3V to +3.6V 320 600 200-2000 100 $11.95

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices